Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 326 - 350 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

EE295950 - 295192DC 295000 9 1/2 in
241.300
mm
19.2500 in
488.950
mm
4.7500 in
120.650
mm
7.7500 in
196.850
mm
10.0000 in
254.000
mm
141000 lbf
628000
N
948000 lbf
4220000
N
EE295102 - 295192DC 295000 10.2500 in
260.350
mm
19.2500 in
488.950
mm
4.7500 in
120.650
mm
7.7500 in
196.850
mm
10.0000 in
254.000
mm
141000 lbf
628000
N
948000 lbf
4220000
N
29582 - 29526D 29500 2.3622 in
60
mm
4-7/16 in
112.713
mm
1.0000 in
25.400
mm
1.6875 in
42.863
mm
2.1874 in
55.560
mm
7610 lbf
33800
N
51100 lbf
227000
N
29580 - 29526D 29500 2.3622 in
60
mm
4-7/16 in
112.713
mm
1.0000 in
25.400
mm
1.6875 in
42.863
mm
2.1874 in
55.560
mm
7610 lbf
33800
N
51100 lbf
227000
N
29588 - 29526D 29500 2.5586 in
64.988
mm
4-7/16 in
112.713
mm
1.0000 in
25.400
mm
1.6875 in
42.863
mm
2.1874 in
55.560
mm
6420 lbf
28600
N
43100 lbf
192000
N
29586 - 29526D 29500 2 1/2 in
63.500
mm
4-7/16 in
112.713
mm
1.0000 in
25.400
mm
1.6875 in
42.863
mm
2.1874 in
55.560
mm
7610 lbf
33800
N
51100 lbf
227000
N
29585 - 29526D 29500 2 1/2 in
63.500
mm
4-7/16 in
112.713
mm
1.0000 in
25.400
mm
1.6875 in
42.863
mm
2.1874 in
55.560
mm
7610 lbf
33800
N
51100 lbf
227000
N
29590 - 29526D 29500 2.6250 in
66.675
mm
4-7/16 in
112.713
mm
1.0000 in
25.400
mm
1.6875 in
42.863
mm
2.1874 in
55.560
mm
7610 lbf
33800
N
51100 lbf
227000
N
29590 - 29526DRB 29500 2.6250 in
66.675
mm
4-7/16 in
112.713
mm
1.0000 in
25.400
mm
1.6875 in
42.863
mm
2.1874 in
55.560
mm
7610 lbf
33800
N
51100 lbf
227000
N
29588 - 29526DRB 29500 2.5586 in
64.988
mm
4-7/16 in
112.713
mm
1.0000 in
25.400
mm
1.6875 in
42.863
mm
2.1874 in
55.560
mm
6420 lbf
28600
N
43100 lbf
192000
N
29582 - 29526DRB 29500 2.3622 in
60
mm
4-7/16 in
112.713
mm
1.0000 in
25.400
mm
1.6875 in
42.863
mm
2.1874 in
55.560
mm
7610 lbf
33800
N
51100 lbf
227000
N
29586 - 29526DRB 29500 2 1/2 in
63.500
mm
4-7/16 in
112.713
mm
1.0000 in
25.400
mm
1.6875 in
42.863
mm
2.1874 in
55.560
mm
7610 lbf
33800
N
51100 lbf
227000
N
29585 - 29526DRB 29500 2 1/2 in
63.500
mm
4-7/16 in
112.713
mm
1.0000 in
25.400
mm
1.6875 in
42.863
mm
2.1874 in
55.560
mm
7610 lbf
33800
N
51100 lbf
227000
N
29580 - 29526DRB 29500 2.3622 in
60
mm
4-7/16 in
112.713
mm
1.0000 in
25.400
mm
1.6875 in
42.863
mm
2.1874 in
55.560
mm
7610 lbf
33800
N
51100 lbf
227000
N
29675 - 29622D 29600 2 3/4 in
69.850
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
29681 - 29622D 29600 2.7810 in
70.637
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
29676 - 29622D 29600 2 3/4 in
69.850
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
29688 - 29622D 29600 2.9062 in
73.817
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
29670 - 29622D 29600 2 1/2 in
63.500
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
29680 - 29622D 29600 2.7810 in
70.637
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
29665 - 29622D 29600 2 1/4 in
57.15
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
29685 - 29622D 29600 2.8750 in
73.025
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
29665 - 29622DC 29600 2 1/4 in
57.15
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
29675 - 29622DC 29600 2 3/4 in
69.850
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
29681 - 29622DC 29600 2.7810 in
70.637
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
  Results 326 - 350 of 1000 « 11 12 13 14 15 »  
<