All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 326 - 350 of 1000 « 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

EE295950 - 295192DC 295000 9 1/2 in
241.300
mm
19.2500 in
488.950
mm
4.7500 in
120.650
mm
7.7500 in
196.850
mm
10.0000 in
254.000
mm
141000 lbf
628000
N
948000 lbf
4220000
N
CAD Icon (for items table)
EE295102 - 295192DC 295000 10.2500 in
260.350
mm
19.2500 in
488.950
mm
4.7500 in
120.650
mm
7.7500 in
196.850
mm
10.0000 in
254.000
mm
141000 lbf
628000
N
948000 lbf
4220000
N
CAD Icon (for items table)
29582 - 29526D 29500 2.3622 in
60
mm
4-7/16 in
112.713
mm
1.0000 in
25.400
mm
1.6875 in
42.863
mm
2.1874 in
55.560
mm
7610 lbf
33800
N
51100 lbf
227000
N
CAD Icon (for items table)
29580 - 29526D 29500 2.3622 in
60
mm
4-7/16 in
112.713
mm
1.0000 in
25.400
mm
1.6875 in
42.863
mm
2.1874 in
55.560
mm
7610 lbf
33800
N
51100 lbf
227000
N
CAD Icon (for items table)
29588 - 29526D 29500 2.5586 in
64.988
mm
4-7/16 in
112.713
mm
1.0000 in
25.400
mm
1.6875 in
42.863
mm
2.1874 in
55.560
mm
6420 lbf
28600
N
43100 lbf
192000
N
CAD Icon (for items table)
29586 - 29526D 29500 2 1/2 in
63.500
mm
4-7/16 in
112.713
mm
1.0000 in
25.400
mm
1.6875 in
42.863
mm
2.1874 in
55.560
mm
7610 lbf
33800
N
51100 lbf
227000
N
CAD Icon (for items table)
29585 - 29526D 29500 2 1/2 in
63.500
mm
4-7/16 in
112.713
mm
1.0000 in
25.400
mm
1.6875 in
42.863
mm
2.1874 in
55.560
mm
7610 lbf
33800
N
51100 lbf
227000
N
CAD Icon (for items table)
29590 - 29526D 29500 2.6250 in
66.675
mm
4-7/16 in
112.713
mm
1.0000 in
25.400
mm
1.6875 in
42.863
mm
2.1874 in
55.560
mm
7610 lbf
33800
N
51100 lbf
227000
N
CAD Icon (for items table)
29590 - 29526DRB 29500 2.6250 in
66.675
mm
4-7/16 in
112.713
mm
1.0000 in
25.400
mm
1.6875 in
42.863
mm
2.1874 in
55.560
mm
7610 lbf
33800
N
51100 lbf
227000
N
CAD Icon (for items table)
29588 - 29526DRB 29500 2.5586 in
64.988
mm
4-7/16 in
112.713
mm
1.0000 in
25.400
mm
1.6875 in
42.863
mm
2.1874 in
55.560
mm
6420 lbf
28600
N
43100 lbf
192000
N
CAD Icon (for items table)
29582 - 29526DRB 29500 2.3622 in
60
mm
4-7/16 in
112.713
mm
1.0000 in
25.400
mm
1.6875 in
42.863
mm
2.1874 in
55.560
mm
7610 lbf
33800
N
51100 lbf
227000
N
CAD Icon (for items table)
29586 - 29526DRB 29500 2 1/2 in
63.500
mm
4-7/16 in
112.713
mm
1.0000 in
25.400
mm
1.6875 in
42.863
mm
2.1874 in
55.560
mm
7610 lbf
33800
N
51100 lbf
227000
N
CAD Icon (for items table)
29585 - 29526DRB 29500 2 1/2 in
63.500
mm
4-7/16 in
112.713
mm
1.0000 in
25.400
mm
1.6875 in
42.863
mm
2.1874 in
55.560
mm
7610 lbf
33800
N
51100 lbf
227000
N
CAD Icon (for items table)
29580 - 29526DRB 29500 2.3622 in
60
mm
4-7/16 in
112.713
mm
1.0000 in
25.400
mm
1.6875 in
42.863
mm
2.1874 in
55.560
mm
7610 lbf
33800
N
51100 lbf
227000
N
CAD Icon (for items table)
29675 - 29622D 29600 2 3/4 in
69.850
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
CAD Icon (for items table)
29681 - 29622D 29600 2.7810 in
70.637
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
CAD Icon (for items table)
29676 - 29622D 29600 2 3/4 in
69.850
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
CAD Icon (for items table)
29688 - 29622D 29600 2.9062 in
73.817
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
CAD Icon (for items table)
29670 - 29622D 29600 2 1/2 in
63.500
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
CAD Icon (for items table)
29680 - 29622D 29600 2.7810 in
70.637
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
CAD Icon (for items table)
29665 - 29622D 29600 2 1/4 in
57.15
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
CAD Icon (for items table)
29685 - 29622D 29600 2.8750 in
73.025
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
CAD Icon (for items table)
29665 - 29622DC 29600 2 1/4 in
57.15
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
CAD Icon (for items table)
29675 - 29622DC 29600 2 3/4 in
69.850
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
CAD Icon (for items table)
29681 - 29622DC 29600 2.7810 in
70.637
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
CAD Icon (for items table)
  Results 326 - 350 of 1000 « 11 12 13 14 15 »