All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 351 - 375 of 1000 « 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

29676 - 29622DC 29600 2 3/4 in
69.850
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
CAD Icon (for items table)
29680 - 29622DC 29600 2.7810 in
70.637
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
CAD Icon (for items table)
29688 - 29622DC 29600 2.9062 in
73.817
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
CAD Icon (for items table)
29685 - 29622DC 29600 2.8750 in
73.025
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
CAD Icon (for items table)
29670 - 29622DC 29600 2 1/2 in
63.500
mm
4.4995 in
114.287
mm
1.0000 in
25.400
mm
1.8125 in
46.038
mm
2.3124 in
58.735
mm
6440 lbf
28600
N
43300 lbf
192000
N
CAD Icon (for items table)
29875 - 29820D 29800 10 in
254
mm
12.75 in
323.85
mm
0.875 in
22.225
mm
2.0000 in
50.800
mm
2.4999 in
63.497
mm
8800 lbf
39200
N
59100 lbf
263000
N
CAD Icon (for items table)
29888 - 29820D 29800 10.7500 in
273.050
mm
12.75 in
323.85
mm
0.875 in
22.225
mm
2.0000 in
50.800
mm
2.4999 in
63.497
mm
8800 lbf
39200
N
59100 lbf
263000
N
CAD Icon (for items table)
29880 - 29820D 29800 10 1/2 in
266.7
mm
12.75 in
323.85
mm
0.875 in
22.225
mm
2.0000 in
50.800
mm
2.4999 in
63.497
mm
8800 lbf
39200
N
59100 lbf
263000
N
CAD Icon (for items table)
29875 - 29820DC 29800 10 in
254
mm
12.75 in
323.85
mm
0.875 in
22.225
mm
2.0000 in
50.800
mm
2.4999 in
63.497
mm
8800 lbf
39200
N
59100 lbf
263000
N
CAD Icon (for items table)
29880 - 29820DC 29800 10 1/2 in
266.7
mm
12.75 in
323.85
mm
0.875 in
22.225
mm
2.0000 in
50.800
mm
2.4999 in
63.497
mm
8800 lbf
39200
N
59100 lbf
263000
N
CAD Icon (for items table)
29888 - 29820DC 29800 10.7500 in
273.050
mm
12.75 in
323.85
mm
0.875 in
22.225
mm
2.0000 in
50.800
mm
2.4999 in
63.497
mm
8800 lbf
39200
N
59100 lbf
263000
N
CAD Icon (for items table)
EE333137 - 333203CD 333000 13.7500 in
349.250
mm
20.2500 in
514.350
mm
3.3125 in
84.138
mm
6.0000 in
152.400
mm
7.6249 in
193.672
mm
78700 lbf
350000
N
529000 lbf
2350000
N
CAD Icon (for items table)
EE333140 - 333203CD 333000 14 in
355.6
mm
20.2500 in
514.350
mm
3.3125 in
84.138
mm
6.0000 in
152.400
mm
7.6249 in
193.672
mm
78700 lbf
350000
N
529000 lbf
2350000
N
CAD Icon (for items table)
33225 - 33462D 33000 2 1/4 in
57.15
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33251 - 33462D 33000 2 1/2 in
63.500
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33261 - 33462D 33000 2.6250 in
66.675
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33287A - 33462D 33000 2.8750 in
73.025
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33287 - 33462D 33000 2.8750 in
73.025
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33281 - 33462D 33000 2 13/16 in
71.438
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33275 - 33462D 33000 2 3/4 in
69.850
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33269 - 33462D 33000 2 11/16 in
68.263
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33262A - 33462D 33000 2.6250 in
66.675
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33262 - 33462D 33000 2.6250 in
66.675
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33281 - 33462DC 33000 2 13/16 in
71.438
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33251 - 33462DC 33000 2 1/2 in
63.500
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
  Results 351 - 375 of 1000 « 11 12 13 14 15 »