Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
701 - 750 of 2093 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 43000 N/A 1.1806 in29.987 mm N/A 3.1875 in80.963 mm N/A 0.9478 in24.074 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 4520 lbf20100 N N/A 30400 lbf135000 N N/A CAD Icon (for items table)
N/A 43000 N/A 1 5/16 in33.338 mm N/A 3.1875 in80.963 mm N/A 0.9478 in24.074 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 5360 lbf23900 N N/A 36000 lbf160000 N N/A CAD Icon (for items table)
N/A 43000 N/A 1 1/4 in31.75 mm N/A 3.1875 in80.963 mm N/A 0.9478 in24.074 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 5360 lbf23900 N N/A 36000 lbf160000 N N/A CAD Icon (for items table)
N/A 43000 N/A 1 3/16 in30.163 mm N/A 3.1875 in80.963 mm N/A 0.9478 in24.074 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 5360 lbf23900 N N/A 36000 lbf160000 N N/A CAD Icon (for items table)
N/A 43000 N/A 1 1/8 in28.575 mm N/A 3.1875 in80.963 mm N/A 0.9478 in24.074 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 5360 lbf23900 N N/A 36000 lbf160000 N N/A CAD Icon (for items table)
N/A 435000 N/A 10.2500 in260.350 mm N/A 16.5 in419.1 mm N/A 3.3125 in84.138 mm N/A 5.3750 in136.525 mm N/A 7.2499 in184.147 mm N/A 65500 lbf291000 N N/A 440000 lbf1960000 N N/A CAD Icon (for items table)
N/A 435000 N/A 10.2500 in260.350 mm N/A 16.5 in419.1 mm N/A 3.3125 in84.138 mm N/A 5.3750 in136.525 mm N/A 7.2499 in184.147 mm N/A 65500 lbf291000 N N/A 440000 lbf1960000 N N/A CAD Icon (for items table)
N/A 435000 N/A 10.2500 in260.350 mm N/A 16.5 in419.1 mm N/A 3.3125 in84.138 mm N/A 5.3750 in136.525 mm N/A 7.2499 in184.147 mm N/A 65500 lbf291000 N N/A 440000 lbf1960000 N N/A CAD Icon (for items table)
N/A 44000 N/A 1 5/16 in33.338 mm N/A 3.6250 in92.075 mm N/A 0.9330 in23.698 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 5810 lbf25900 N N/A 39100 lbf174000 N N/A CAD Icon (for items table)
N/A 44000 N/A 1.5748 in40 mm N/A 3.6250 in92.075 mm N/A 0.9330 in23.698 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 5810 lbf25900 N N/A 39100 lbf174000 N N/A CAD Icon (for items table)
N/A 44000 N/A 1 9/16 in39.688 mm N/A 3.6250 in92.075 mm N/A 0.9330 in23.698 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 5810 lbf25900 N N/A 39100 lbf174000 N N/A CAD Icon (for items table)
N/A 44000 N/A 1 7/16 in36.513 mm N/A 3.6250 in92.075 mm N/A 0.9330 in23.698 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 5810 lbf25900 N N/A 39100 lbf174000 N N/A CAD Icon (for items table)
N/A 44000 N/A 1 1/2 in38.1 mm N/A 3.6250 in92.075 mm N/A 0.9330 in23.698 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 5810 lbf25900 N N/A 39100 lbf174000 N N/A CAD Icon (for items table)
N/A 44000 N/A 1 9/16 in39.688 mm N/A 3.6250 in92.075 mm N/A 0.9330 in23.698 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 5810 lbf25900 N N/A 39100 lbf174000 N N/A CAD Icon (for items table)
N/A 44000 N/A 1.5748 in40 mm N/A 3.6250 in92.075 mm N/A 0.9080 in23.063 mm N/A 1.5625 in39.688 mm N/A 2.1375 in54.293 mm N/A 5810 lbf25900 N N/A 39100 lbf174000 N N/A CAD Icon (for items table)
N/A 44000 N/A 1 5/8 in41.275 mm N/A 3.6250 in92.075 mm N/A 0.9330 in23.698 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 5810 lbf25900 N N/A 39100 lbf174000 N N/A CAD Icon (for items table)
N/A 450000 N/A 5.7500 in146.050 mm N/A 12.1250 in307.975 mm N/A 3.6875 in93.663 mm N/A 5.7500 in146.050 mm N/A 7.8749 in200.022 mm N/A 61400 lbf273000 N N/A 412000 lbf1830000 N N/A CAD Icon (for items table)
N/A 450000 N/A 5 1/2 in139.700 mm N/A 12.1250 in307.975 mm N/A 3.6875 in93.663 mm N/A 5.7500 in146.050 mm N/A 7.8749 in200.022 mm N/A 61400 lbf273000 N N/A 412000 lbf1830000 N N/A CAD Icon (for items table)
N/A 455 N/A 2.1649 in54.988 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
N/A 455 N/A 1 1/2 in38.1 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD Icon (for items table)
N/A 455 N/A 1 3/4 in44.45 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD Icon (for items table)
N/A 455 N/A 2 1/8 in53.975 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
N/A 455 N/A 2 3/16 in55.563 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
N/A 455 N/A 1 7/8 in47.625 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
N/A 455 N/A 2.0625 in52.388 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
N/A 455 N/A 1.9685 in50 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
N/A 455 N/A 2 in50.80 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD Icon (for items table)
N/A 455 N/A 1.6870 in42.850 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD Icon (for items table)
N/A 455 N/A 2 1/4 in57.15 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
N/A 455 N/A 1 3/4 in44.45 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
N/A 455 N/A 2 1/4 in57.15 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
N/A 455 N/A 2 1/4 in57.15 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD Icon (for items table)
N/A 455 N/A 2 in50.80 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
N/A 455 N/A 2 in50.80 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
N/A 455 N/A 1 9/16 in39.688 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD Icon (for items table)
N/A 455 N/A 1 5/8 in41.275 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD Icon (for items table)
N/A 455 N/A 2 1/8 in53.975 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
N/A 455 N/A 1 9/16 in39.688 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD Icon (for items table)
N/A 455 N/A 1 3/4 in44.45 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD Icon (for items table)
N/A 455 N/A 2 1/4 in57.15 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
N/A 455 N/A 1 3/4 in44.45 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
N/A 455 N/A 1.6870 in42.850 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD Icon (for items table)
N/A 455 N/A 2 1/4 in57.15 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
N/A 455 N/A 2 1/4 in57.15 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD Icon (for items table)
N/A 455 N/A 1 5/8 in41.275 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD Icon (for items table)
N/A 455 N/A 2.0625 in52.388 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
N/A 455 N/A 2.1649 in54.988 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
N/A 455 N/A 2 3/16 in55.563 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
N/A 455 N/A 1 7/8 in47.625 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 9370 lbf41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
N/A 455 N/A 2 in50.80 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5625 in65.088 mm N/A 7900 lbf35200 N N/A 53100 lbf236000 N N/A CAD Icon (for items table)
701 - 750 of 2093 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »