Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 376 - 400 of 1000 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

33287A - 33462DC 33000 2.8750 in
73.025
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
33225 - 33462DC 33000 2 1/4 in
57.15
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
33287 - 33462DC 33000 2.8750 in
73.025
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
33261 - 33462DC 33000 2.6250 in
66.675
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
33262 - 33462DC 33000 2.6250 in
66.675
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
33269 - 33462DC 33000 2 11/16 in
68.263
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
33275 - 33462DC 33000 2 3/4 in
69.850
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
33262A - 33462DC 33000 2.6250 in
66.675
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
33262 - 33472DC 33000 2.6250 in
66.675
mm
4.7244 in
120
mm
1.1875 in
30.163
mm
2.6490 in
67.285
mm
3.1460 in
79.908
mm
8060 lbf
35900
N
54200 lbf
241000
N
33251 - 33472DC 33000 2 1/2 in
63.500
mm
4.7244 in
120
mm
1.1875 in
30.163
mm
2.6490 in
67.285
mm
3.1460 in
79.908
mm
8060 lbf
35900
N
54200 lbf
241000
N
33261 - 33472DC 33000 2.6250 in
66.675
mm
4.7244 in
120
mm
1.1875 in
30.163
mm
2.6490 in
67.285
mm
3.1460 in
79.908
mm
8060 lbf
35900
N
54200 lbf
241000
N
33225 - 33472DC 33000 2 1/4 in
57.15
mm
4.7244 in
120
mm
1.1875 in
30.163
mm
2.6490 in
67.285
mm
3.1460 in
79.908
mm
8060 lbf
35900
N
54200 lbf
241000
N
33281 - 33472DC 33000 2 13/16 in
71.438
mm
4.7244 in
120
mm
1.1875 in
30.163
mm
2.6490 in
67.285
mm
3.1460 in
79.908
mm
8060 lbf
35900
N
54200 lbf
241000
N
33287A - 33472DC 33000 2.8750 in
73.025
mm
4.7244 in
120
mm
1.1875 in
30.163
mm
2.6490 in
67.285
mm
3.1460 in
79.908
mm
8060 lbf
35900
N
54200 lbf
241000
N
33262A - 33472DC 33000 2.6250 in
66.675
mm
4.7244 in
120
mm
1.1875 in
30.163
mm
2.6490 in
67.285
mm
3.1460 in
79.908
mm
8060 lbf
35900
N
54200 lbf
241000
N
33269 - 33472DC 33000 2 11/16 in
68.263
mm
4.7244 in
120
mm
1.1875 in
30.163
mm
2.6490 in
67.285
mm
3.1460 in
79.908
mm
8060 lbf
35900
N
54200 lbf
241000
N
33287 - 33472DC 33000 2.8750 in
73.025
mm
4.7244 in
120
mm
1.1875 in
30.163
mm
2.6490 in
67.285
mm
3.1460 in
79.908
mm
8060 lbf
35900
N
54200 lbf
241000
N
33275 - 33472DC 33000 2 3/4 in
69.850
mm
4.7244 in
120
mm
1.1875 in
30.163
mm
2.6490 in
67.285
mm
3.1460 in
79.908
mm
8060 lbf
35900
N
54200 lbf
241000
N
33891 - 33821D 33800 2.0625 in
52.388
mm
3.7500 in
95.250
mm
1.1250 in
28.575
mm
2.0624 in
52.385
mm
2.5000 in
63.500
mm
7560 lbf
33600
N
50800 lbf
226000
N
33890 - 33821D 33800 2.0625 in
52.388
mm
3.7500 in
95.250
mm
1.1250 in
28.575
mm
2.0624 in
52.385
mm
2.5000 in
63.500
mm
7560 lbf
33600
N
50800 lbf
226000
N
33880 - 33821D 33800 1 1/2 in
38.10
mm
3.7500 in
95.250
mm
1.1250 in
28.575
mm
2.0624 in
52.385
mm
2.5000 in
63.500
mm
7560 lbf
33600
N
50800 lbf
226000
N
33885 - 33821D 33800 1 3/4 in
44.45
mm
3.7500 in
95.250
mm
1.1250 in
28.575
mm
2.0624 in
52.385
mm
2.5000 in
63.500
mm
7560 lbf
33600
N
50800 lbf
226000
N
33895 - 33821D 33800 2 1/8 in
53.975
mm
3.7500 in
95.250
mm
1.1250 in
28.575
mm
2.0624 in
52.385
mm
2.5000 in
63.500
mm
7560 lbf
33600
N
50800 lbf
226000
N
33889 - 33821D 33800 2 in
50.80
mm
3.7500 in
95.250
mm
1.1250 in
28.575
mm
2.0624 in
52.385
mm
2.5000 in
63.500
mm
7560 lbf
33600
N
50800 lbf
226000
N
33885 - 33821DC 33800 1 3/4 in
44.45
mm
3.7500 in
95.250
mm
1.1250 in
28.575
mm
2.0624 in
52.385
mm
2.5000 in
63.500
mm
7560 lbf
33600
N
50800 lbf
226000
N
  Results 376 - 400 of 1000 « 16 17 18 19 20 »  
<