All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 376 - 400 of 1000 « 16 17 18 19 20 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

33287A - 33462DC 33000 2.8750 in
73.025
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33225 - 33462DC 33000 2 1/4 in
57.15
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33287 - 33462DC 33000 2.8750 in
73.025
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33261 - 33462DC 33000 2.6250 in
66.675
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33262 - 33462DC 33000 2.6250 in
66.675
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33269 - 33462DC 33000 2 11/16 in
68.263
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33275 - 33462DC 33000 2 3/4 in
69.850
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33262A - 33462DC 33000 2.6250 in
66.675
mm
4.6250 in
117.475
mm
1.1875 in
30.163
mm
2.1250 in
53.975
mm
2.6249 in
66.672
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33262 - 33472DC 33000 2.6250 in
66.675
mm
4.7244 in
120
mm
1.1875 in
30.163
mm
2.6490 in
67.285
mm
3.1460 in
79.908
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33251 - 33472DC 33000 2 1/2 in
63.500
mm
4.7244 in
120
mm
1.1875 in
30.163
mm
2.6490 in
67.285
mm
3.1460 in
79.908
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33261 - 33472DC 33000 2.6250 in
66.675
mm
4.7244 in
120
mm
1.1875 in
30.163
mm
2.6490 in
67.285
mm
3.1460 in
79.908
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33225 - 33472DC 33000 2 1/4 in
57.15
mm
4.7244 in
120
mm
1.1875 in
30.163
mm
2.6490 in
67.285
mm
3.1460 in
79.908
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33281 - 33472DC 33000 2 13/16 in
71.438
mm
4.7244 in
120
mm
1.1875 in
30.163
mm
2.6490 in
67.285
mm
3.1460 in
79.908
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33287A - 33472DC 33000 2.8750 in
73.025
mm
4.7244 in
120
mm
1.1875 in
30.163
mm
2.6490 in
67.285
mm
3.1460 in
79.908
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33262A - 33472DC 33000 2.6250 in
66.675
mm
4.7244 in
120
mm
1.1875 in
30.163
mm
2.6490 in
67.285
mm
3.1460 in
79.908
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33269 - 33472DC 33000 2 11/16 in
68.263
mm
4.7244 in
120
mm
1.1875 in
30.163
mm
2.6490 in
67.285
mm
3.1460 in
79.908
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33287 - 33472DC 33000 2.8750 in
73.025
mm
4.7244 in
120
mm
1.1875 in
30.163
mm
2.6490 in
67.285
mm
3.1460 in
79.908
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33275 - 33472DC 33000 2 3/4 in
69.850
mm
4.7244 in
120
mm
1.1875 in
30.163
mm
2.6490 in
67.285
mm
3.1460 in
79.908
mm
8060 lbf
35900
N
54200 lbf
241000
N
CAD Icon (for items table)
33891 - 33821D 33800 2.0625 in
52.388
mm
3.7500 in
95.250
mm
1.1250 in
28.575
mm
2.0624 in
52.385
mm
2.5000 in
63.500
mm
7560 lbf
33600
N
50800 lbf
226000
N
CAD Icon (for items table)
33890 - 33821D 33800 2.0625 in
52.388
mm
3.7500 in
95.250
mm
1.1250 in
28.575
mm
2.0624 in
52.385
mm
2.5000 in
63.500
mm
7560 lbf
33600
N
50800 lbf
226000
N
CAD Icon (for items table)
33880 - 33821D 33800 1 1/2 in
38.10
mm
3.7500 in
95.250
mm
1.1250 in
28.575
mm
2.0624 in
52.385
mm
2.5000 in
63.500
mm
7560 lbf
33600
N
50800 lbf
226000
N
CAD Icon (for items table)
33885 - 33821D 33800 1 3/4 in
44.45
mm
3.7500 in
95.250
mm
1.1250 in
28.575
mm
2.0624 in
52.385
mm
2.5000 in
63.500
mm
7560 lbf
33600
N
50800 lbf
226000
N
CAD Icon (for items table)
33895 - 33821D 33800 2.1250 in
53.975
mm
3.7500 in
95.250
mm
1.1250 in
28.575
mm
2.0624 in
52.385
mm
2.5000 in
63.500
mm
7560 lbf
33600
N
50800 lbf
226000
N
CAD Icon (for items table)
33889 - 33821D 33800 2 in
50.80
mm
3.7500 in
95.250
mm
1.1250 in
28.575
mm
2.0624 in
52.385
mm
2.5000 in
63.500
mm
7560 lbf
33600
N
50800 lbf
226000
N
CAD Icon (for items table)
33885 - 33821DC 33800 1 3/4 in
44.45
mm
3.7500 in
95.250
mm
1.1250 in
28.575
mm
2.0624 in
52.385
mm
2.5000 in
63.500
mm
7560 lbf
33600
N
50800 lbf
226000
N
CAD Icon (for items table)
  Results 376 - 400 of 1000 « 16 17 18 19 20 »