Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 401 - 425 of 1000 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

33880 - 33821DC 33800 1 1/2 in
38.10
mm
3.7500 in
95.250
mm
1.1250 in
28.575
mm
2.0624 in
52.385
mm
2.5000 in
63.500
mm
7560 lbf
33600
N
50800 lbf
226000
N
33895 - 33821DC 33800 2 1/8 in
53.975
mm
3.7500 in
95.250
mm
1.1250 in
28.575
mm
2.0624 in
52.385
mm
2.5000 in
63.500
mm
7560 lbf
33600
N
50800 lbf
226000
N
33890 - 33821DC 33800 2.0625 in
52.388
mm
3.7500 in
95.250
mm
1.1250 in
28.575
mm
2.0624 in
52.385
mm
2.5000 in
63.500
mm
7560 lbf
33600
N
50800 lbf
226000
N
33891 - 33821DC 33800 2.0625 in
52.388
mm
3.7500 in
95.250
mm
1.1250 in
28.575
mm
2.0624 in
52.385
mm
2.5000 in
63.500
mm
7560 lbf
33600
N
50800 lbf
226000
N
33889 - 33821DC 33800 2 in
50.80
mm
3.7500 in
95.250
mm
1.1250 in
28.575
mm
2.0624 in
52.385
mm
2.5000 in
63.500
mm
7560 lbf
33600
N
50800 lbf
226000
N
3482 - 3423D 3400 1 3/8 in
34.925
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
3483 - 3423D 3400 1 5/16 in
33.338
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
3480 - 3423D 3400 1.3780 in
35.001
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
3490 - 3423D 3400 1 1/2 in
38.10
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
3476 - 3423D 3400 1 1/4 in
31.75
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
3479 - 3423D 3400 1 7/16 in
36.513
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
3478 - 3423D 3400 1 3/8 in
34.925
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
3474 - 3423D 3400 1 3/16 in
30.163
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
3477 - 3423D 3400 1 5/16 in
33.338
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
3483 - 3424YD 3400 1 5/16 in
33.338
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
3477 - 3424YD 3400 1 5/16 in
33.338
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
3476 - 3424YD 3400 1 1/4 in
31.75
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
3480 - 3424YD 3400 1.3780 in
35.001
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
3482 - 3424YD 3400 1 3/8 in
34.925
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
3479 - 3424YD 3400 1 7/16 in
36.513
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
3478 - 3424YD 3400 1 3/8 in
34.925
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
3490 - 3424YD 3400 1 1/2 in
38.10
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
3474 - 3424YD 3400 1 3/16 in
30.163
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
34294 - 34478D 34000 2.9518 in
74.976
mm
4.7812 in
121.442
mm
0.9060 in
23.012
mm
1.5000 in
38.100
mm
2.0625 in
52.388
mm
5960 lbf
26500
N
40000 lbf
178000
N
34304 - 34478D 34000 3.0455 in
77.356
mm
4.7812 in
121.442
mm
0.9060 in
23.012
mm
1.5000 in
38.100
mm
2.0625 in
52.388
mm
5960 lbf
26500
N
40000 lbf
178000
N
  Results 401 - 425 of 1000 « 16 17 18 19 20 »  
<