All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 401 - 425 of 1000 « 16 17 18 19 20 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

33880 - 33821DC 33800 1 1/2 in
38.10
mm
3.7500 in
95.250
mm
1.1250 in
28.575
mm
2.0624 in
52.385
mm
2.5000 in
63.500
mm
7560 lbf
33600
N
50800 lbf
226000
N
CAD Icon (for items table)
33895 - 33821DC 33800 2.1250 in
53.975
mm
3.7500 in
95.250
mm
1.1250 in
28.575
mm
2.0624 in
52.385
mm
2.5000 in
63.500
mm
7560 lbf
33600
N
50800 lbf
226000
N
CAD Icon (for items table)
33890 - 33821DC 33800 2.0625 in
52.388
mm
3.7500 in
95.250
mm
1.1250 in
28.575
mm
2.0624 in
52.385
mm
2.5000 in
63.500
mm
7560 lbf
33600
N
50800 lbf
226000
N
CAD Icon (for items table)
33891 - 33821DC 33800 2.0625 in
52.388
mm
3.7500 in
95.250
mm
1.1250 in
28.575
mm
2.0624 in
52.385
mm
2.5000 in
63.500
mm
7560 lbf
33600
N
50800 lbf
226000
N
CAD Icon (for items table)
33889 - 33821DC 33800 2 in
50.80
mm
3.7500 in
95.250
mm
1.1250 in
28.575
mm
2.0624 in
52.385
mm
2.5000 in
63.500
mm
7560 lbf
33600
N
50800 lbf
226000
N
CAD Icon (for items table)
3482 - 3423D 3400 1 3/8 in
34.925
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
CAD Icon (for items table)
3483 - 3423D 3400 1 5/16 in
33.338
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
CAD Icon (for items table)
3480 - 3423D 3400 1.3780 in
35.001
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
CAD Icon (for items table)
3490 - 3423D 3400 1 1/2 in
38.10
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
CAD Icon (for items table)
3476 - 3423D 3400 1 1/4 in
31.75
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
CAD Icon (for items table)
3479 - 3423D 3400 1 7/16 in
36.513
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
CAD Icon (for items table)
3478 - 3423D 3400 1 3/8 in
34.925
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
CAD Icon (for items table)
3474 - 3423D 3400 1 3/16 in
30.163
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
CAD Icon (for items table)
3477 - 3423D 3400 1 5/16 in
33.338
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
CAD Icon (for items table)
3483 - 3424YD 3400 1 5/16 in
33.338
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
CAD Icon (for items table)
3477 - 3424YD 3400 1 5/16 in
33.338
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
CAD Icon (for items table)
3476 - 3424YD 3400 1 1/4 in
31.75
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
CAD Icon (for items table)
3480 - 3424YD 3400 1.3780 in
35.001
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
CAD Icon (for items table)
3482 - 3424YD 3400 1 3/8 in
34.925
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
CAD Icon (for items table)
3479 - 3424YD 3400 1 7/16 in
36.513
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
CAD Icon (for items table)
3478 - 3424YD 3400 1 3/8 in
34.925
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
CAD Icon (for items table)
3490 - 3424YD 3400 1 1/2 in
38.10
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
CAD Icon (for items table)
3474 - 3424YD 3400 1 3/16 in
30.163
mm
3.2500 in
82.550
mm
1.1721 in
29.771
mm
2.1875 in
55.563
mm
2.6251 in
66.678
mm
6100 lbf
27100
N
41000 lbf
182000
N
CAD Icon (for items table)
34294 - 34478D 34000 2.9518 in
74.976
mm
4.7812 in
121.442
mm
0.9060 in
23.012
mm
1.5000 in
38.100
mm
2.0625 in
52.388
mm
5960 lbf
26500
N
40000 lbf
178000
N
CAD Icon (for items table)
34304 - 34478D 34000 3.0455 in
77.356
mm
4.7812 in
121.442
mm
0.9060 in
23.012
mm
1.5000 in
38.100
mm
2.0625 in
52.388
mm
5960 lbf
26500
N
40000 lbf
178000
N
CAD Icon (for items table)
  Results 401 - 425 of 1000 « 16 17 18 19 20 »