Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 426 - 450 of 1000 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

34300A - 34478D 34000 3 in
76.2
mm
4.7812 in
121.442
mm
0.9060 in
23.012
mm
1.5000 in
38.100
mm
2.0625 in
52.388
mm
5960 lbf
26500
N
40000 lbf
178000
N
34306 - 34478D 34000 3.0625 in
77.788
mm
4.7812 in
121.442
mm
0.9060 in
23.012
mm
1.5000 in
38.100
mm
2.0625 in
52.388
mm
7060 lbf
31400
N
47400 lbf
211000
N
34301 - 34478D 34000 3 in
76.2
mm
4.7812 in
121.442
mm
0.9060 in
23.012
mm
1.5000 in
38.100
mm
2.0625 in
52.388
mm
5960 lbf
26500
N
40000 lbf
178000
N
34300 - 34478D 34000 3 in
76.2
mm
4.7812 in
121.442
mm
0.9060 in
23.012
mm
1.5000 in
38.100
mm
2.0625 in
52.388
mm
5960 lbf
26500
N
40000 lbf
178000
N
34275 - 34478D 34000 2.7559 in
70
mm
4.7812 in
121.442
mm
0.9060 in
23.012
mm
1.5000 in
38.100
mm
2.0625 in
52.388
mm
5960 lbf
26500
N
40000 lbf
178000
N
34307 - 34478D 34000 3.0625 in
77.788
mm
4.7812 in
121.442
mm
0.9060 in
23.012
mm
1.5000 in
38.100
mm
2.0625 in
52.388
mm
5960 lbf
26500
N
40000 lbf
178000
N
358X - 353D 355 1.7717 in
45.001
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
4770 lbf
21200
N
32000 lbf
142000
N
358A - 353D 355 1.7717 in
45.001
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
4770 lbf
21200
N
32000 lbf
142000
N
358 - 353D 355 1.7717 in
45.001
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
5650 lbf
25100
N
38000 lbf
169000
N
359A - 353D 355 1.8125 in
46.038
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
5650 lbf
25100
N
38000 lbf
169000
N
357 - 353D 355 1.5748 in
40
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
5650 lbf
25100
N
38000 lbf
169000
N
355X - 353D 355 1 3/4 in
44.45
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
5650 lbf
25100
N
38000 lbf
169000
N
355 - 353D 355 1 3/4 in
44.45
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
5650 lbf
25100
N
38000 lbf
169000
N
350A - 353D 355 1.5748 in
40
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
5650 lbf
25100
N
38000 lbf
169000
N
350 - 353D 355 1.5748 in
40
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
4770 lbf
21200
N
32000 lbf
142000
N
355A - 353D 355 1 3/4 in
44.45
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
5650 lbf
25100
N
38000 lbf
169000
N
359-S - 353D 355 1.8125 in
46.038
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
5650 lbf
25100
N
38000 lbf
169000
N
356 - 353D 355 1 3/16 in
30.163
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
4770 lbf
21200
N
32000 lbf
142000
N
355X - 353DC 355 1 3/4 in
44.45
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
5650 lbf
25100
N
38000 lbf
169000
N
350 - 353DC 355 1.5748 in
40
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
4770 lbf
21200
N
32000 lbf
142000
N
368A - 362XD 365 2 in
50.80
mm
3.5427 in
89.985
mm
0.875 in
22.225
mm
1.9665 in
49.949
mm
1.9842 in
50.399
mm
5930 lbf
26400
N
39900 lbf
177000
N
365 - 363D 365 1.9685 in
50
mm
3.5433 in
90
mm
0.875 in
22.225
mm
1.6563 in
42.070
mm
1.9688 in
50.008
mm
5930 lbf
26400
N
39900 lbf
177000
N
369AS - 363D 365 1 7/8 in
47.625
mm
3.5433 in
90
mm
0.875 in
22.225
mm
1.6563 in
42.070
mm
1.9688 in
50.008
mm
5930 lbf
26400
N
39900 lbf
177000
N
369A - 363D 365 1 7/8 in
47.625
mm
3.5433 in
90
mm
0.875 in
22.225
mm
1.6563 in
42.070
mm
1.9688 in
50.008
mm
5930 lbf
26400
N
39900 lbf
177000
N
368W - 363D 365 2 in
50.80
mm
3.5433 in
90
mm
0.875 in
22.225
mm
1.6563 in
42.070
mm
1.9688 in
50.008
mm
5010 lbf
22300
N
33600 lbf
150000
N
  Results 426 - 450 of 1000 « 16 17 18 19 20 »  
<