All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 426 - 450 of 1000 « 16 17 18 19 20 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

34300A - 34478D 34000 3 in
76.2
mm
4.7812 in
121.442
mm
0.9060 in
23.012
mm
1.5000 in
38.100
mm
2.0625 in
52.388
mm
5960 lbf
26500
N
40000 lbf
178000
N
CAD Icon (for items table)
34306 - 34478D 34000 3.0625 in
77.788
mm
4.7812 in
121.442
mm
0.9060 in
23.012
mm
1.5000 in
38.100
mm
2.0625 in
52.388
mm
7060 lbf
31400
N
47400 lbf
211000
N
CAD Icon (for items table)
34301 - 34478D 34000 3 in
76.2
mm
4.7812 in
121.442
mm
0.9060 in
23.012
mm
1.5000 in
38.100
mm
2.0625 in
52.388
mm
5960 lbf
26500
N
40000 lbf
178000
N
CAD Icon (for items table)
34300 - 34478D 34000 3 in
76.2
mm
4.7812 in
121.442
mm
0.9060 in
23.012
mm
1.5000 in
38.100
mm
2.0625 in
52.388
mm
5960 lbf
26500
N
40000 lbf
178000
N
CAD Icon (for items table)
34275 - 34478D 34000 2.7559 in
70
mm
4.7812 in
121.442
mm
0.9060 in
23.012
mm
1.5000 in
38.100
mm
2.0625 in
52.388
mm
5960 lbf
26500
N
40000 lbf
178000
N
CAD Icon (for items table)
34307 - 34478D 34000 3.0625 in
77.788
mm
4.7812 in
121.442
mm
0.9060 in
23.012
mm
1.5000 in
38.100
mm
2.0625 in
52.388
mm
5960 lbf
26500
N
40000 lbf
178000
N
CAD Icon (for items table)
358X - 353D 355 1.7717 in
45.001
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
4770 lbf
21200
N
32000 lbf
142000
N
CAD Icon (for items table)
358A - 353D 355 1.7717 in
45.001
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
4770 lbf
21200
N
32000 lbf
142000
N
CAD Icon (for items table)
358 - 353D 355 1.7717 in
45.001
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
5650 lbf
25100
N
38000 lbf
169000
N
CAD Icon (for items table)
359A - 353D 355 1.8125 in
46.038
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
5650 lbf
25100
N
38000 lbf
169000
N
CAD Icon (for items table)
357 - 353D 355 1.5748 in
40
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
5650 lbf
25100
N
38000 lbf
169000
N
CAD Icon (for items table)
355X - 353D 355 1 3/4 in
44.45
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
5650 lbf
25100
N
38000 lbf
169000
N
CAD Icon (for items table)
355 - 353D 355 1 3/4 in
44.45
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
5650 lbf
25100
N
38000 lbf
169000
N
CAD Icon (for items table)
350A - 353D 355 1.5748 in
40
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
5650 lbf
25100
N
38000 lbf
169000
N
CAD Icon (for items table)
350 - 353D 355 1.5748 in
40
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
4770 lbf
21200
N
32000 lbf
142000
N
CAD Icon (for items table)
355A - 353D 355 1 3/4 in
44.45
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
5650 lbf
25100
N
38000 lbf
169000
N
CAD Icon (for items table)
359-S - 353D 355 1.8125 in
46.038
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
5650 lbf
25100
N
38000 lbf
169000
N
CAD Icon (for items table)
356 - 353D 355 1 3/16 in
30.163
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
4770 lbf
21200
N
32000 lbf
142000
N
CAD Icon (for items table)
355X - 353DC 355 1 3/4 in
44.45
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
5650 lbf
25100
N
38000 lbf
169000
N
CAD Icon (for items table)
350 - 353DC 355 1.5748 in
40
mm
3.5480 in
90.119
mm
0.8540 in
21.692
mm
1.7500 in
44.450
mm
1.9998 in
50.795
mm
4770 lbf
21200
N
32000 lbf
142000
N
CAD Icon (for items table)
368A - 362XD 365 2 in
50.80
mm
3.5427 in
89.985
mm
0.875 in
22.225
mm
1.9665 in
49.949
mm
1.9842 in
50.399
mm
5930 lbf
26400
N
39900 lbf
177000
N
CAD Icon (for items table)
365 - 363D 365 1.9685 in
50
mm
3.5433 in
90
mm
0.875 in
22.225
mm
1.6563 in
42.070
mm
1.9688 in
50.008
mm
5930 lbf
26400
N
39900 lbf
177000
N
CAD Icon (for items table)
369AS - 363D 365 1 7/8 in
47.625
mm
3.5433 in
90
mm
0.875 in
22.225
mm
1.6563 in
42.070
mm
1.9688 in
50.008
mm
5930 lbf
26400
N
39900 lbf
177000
N
CAD Icon (for items table)
369A - 363D 365 1 7/8 in
47.625
mm
3.5433 in
90
mm
0.875 in
22.225
mm
1.6563 in
42.070
mm
1.9688 in
50.008
mm
5930 lbf
26400
N
39900 lbf
177000
N
CAD Icon (for items table)
368W - 363D 365 2 in
50.80
mm
3.5433 in
90
mm
0.875 in
22.225
mm
1.6563 in
42.070
mm
1.9688 in
50.008
mm
5010 lbf
22300
N
33600 lbf
150000
N
CAD Icon (for items table)
  Results 426 - 450 of 1000 « 16 17 18 19 20 »