All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 451 - 475 of 1000 « 16 17 18 19 20 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

368A - 363D 365 2 in
50.80
mm
3.5433 in
90
mm
0.875 in
22.225
mm
1.6563 in
42.070
mm
1.9688 in
50.008
mm
5930 lbf
26400
N
39900 lbf
177000
N
CAD Icon (for items table)
369-S - 363D 365 1 7/8 in
47.625
mm
3.5433 in
90
mm
0.875 in
22.225
mm
1.6563 in
42.070
mm
1.9688 in
50.008
mm
5930 lbf
26400
N
39900 lbf
177000
N
CAD Icon (for items table)
368 - 363D 365 2 in
50.80
mm
3.5433 in
90
mm
0.875 in
22.225
mm
1.6563 in
42.070
mm
1.9688 in
50.008
mm
5930 lbf
26400
N
39900 lbf
177000
N
CAD Icon (for items table)
365A - 363D 365 1 5/8 in
41.275
mm
3.5433 in
90
mm
0.875 in
22.225
mm
1.6563 in
42.070
mm
1.9688 in
50.008
mm
5930 lbf
26400
N
39900 lbf
177000
N
CAD Icon (for items table)
370A - 363D 365 2 in
50.80
mm
3.5433 in
90
mm
0.875 in
22.225
mm
1.6563 in
42.070
mm
1.9688 in
50.008
mm
5930 lbf
26400
N
39900 lbf
177000
N
CAD Icon (for items table)
368-S - 363D 365 2.0312 in
51.592
mm
3.5433 in
90
mm
0.875 in
22.225
mm
1.6563 in
42.070
mm
1.9688 in
50.008
mm
5930 lbf
26400
N
39900 lbf
177000
N
CAD Icon (for items table)
365-S - 363D 365 1 15/16 in
49.213
mm
3.5433 in
90
mm
0.875 in
22.225
mm
1.6563 in
42.070
mm
1.9688 in
50.008
mm
5930 lbf
26400
N
39900 lbf
177000
N
CAD Icon (for items table)
366 - 363D 365 1.9685 in
50
mm
3.5433 in
90
mm
0.875 in
22.225
mm
1.6563 in
42.070
mm
1.9688 in
50.008
mm
5930 lbf
26400
N
39900 lbf
177000
N
CAD Icon (for items table)
369A - 363DC 365 1 7/8 in
47.625
mm
3.5433 in
90
mm
0.875 in
22.225
mm
1.6563 in
42.070
mm
1.9688 in
50.008
mm
5930 lbf
26400
N
39900 lbf
177000
N
CAD Icon (for items table)
370A - 363DC 365 2 in
50.80
mm
3.5433 in
90
mm
0.875 in
22.225
mm
1.6563 in
42.070
mm
1.9688 in
50.008
mm
5930 lbf
26400
N
39900 lbf
177000
N
CAD Icon (for items table)
366 - 363DC 365 1.9685 in
50
mm
3.5433 in
90
mm
0.875 in
22.225
mm
1.6563 in
42.070
mm
1.9688 in
50.008
mm
5930 lbf
26400
N
39900 lbf
177000
N
CAD Icon (for items table)
367 - 363DC 365 1.7717 in
45.001
mm
3.5433 in
90
mm
0.875 in
22.225
mm
1.6563 in
42.070
mm
1.9688 in
50.008
mm
5930 lbf
26400
N
39900 lbf
177000
N
CAD Icon (for items table)
368W - 363DC 365 2 in
50.80
mm
3.5433 in
90
mm
0.875 in
22.225
mm
1.6563 in
42.070
mm
1.9688 in
50.008
mm
5010 lbf
22300
N
33600 lbf
150000
N
CAD Icon (for items table)
368 - 363DC 365 2 in
50.80
mm
3.5433 in
90
mm
0.875 in
22.225
mm
1.6563 in
42.070
mm
1.9688 in
50.008
mm
5930 lbf
26400
N
39900 lbf
177000
N
CAD Icon (for items table)
369AS - 363DC 365 1 7/8 in
47.625
mm
3.5433 in
90
mm
0.875 in
22.225
mm
1.6563 in
42.070
mm
1.9688 in
50.008
mm
5930 lbf
26400
N
39900 lbf
177000
N
CAD Icon (for items table)
365 - 363DC 365 1.9685 in
50
mm
3.5433 in
90
mm
0.875 in
22.225
mm
1.6563 in
42.070
mm
1.9688 in
50.008
mm
5930 lbf
26400
N
39900 lbf
177000
N
CAD Icon (for items table)
365A - 363DC 365 1 5/8 in
41.275
mm
3.5433 in
90
mm
0.875 in
22.225
mm
1.6563 in
42.070
mm
1.9688 in
50.008
mm
5930 lbf
26400
N
39900 lbf
177000
N
CAD Icon (for items table)
368A - 363DC 365 2 in
50.80
mm
3.5433 in
90
mm
0.875 in
22.225
mm
1.6563 in
42.070
mm
1.9688 in
50.008
mm
5930 lbf
26400
N
39900 lbf
177000
N
CAD Icon (for items table)
36691 - 36620D 36600 5.7500 in
146.050
mm
7-5/8 in
193.675
mm
1.1250 in
28.575
mm
2.1250 in
53.975
mm
2.5623 in
65.082
mm
11400 lbf
50900
N
76900 lbf
342000
N
CAD Icon (for items table)
36690P - 36620D 36600 5.7500 in
146.050
mm
7-5/8 in
193.675
mm
1.1250 in
28.575
mm
2.1250 in
53.975
mm
2.5623 in
65.082
mm
13600 lbf
60300
N
91100 lbf
405000
N
CAD Icon (for items table)
36690 - 36620D 36600 5.7500 in
146.050
mm
7-5/8 in
193.675
mm
1.1250 in
28.575
mm
2.1250 in
53.975
mm
2.5623 in
65.082
mm
11400 lbf
50900
N
76900 lbf
342000
N
CAD Icon (for items table)
36686 - 36620D 36600 5.625 in
142.875
mm
7-5/8 in
193.675
mm
1.1250 in
28.575
mm
2.1250 in
53.975
mm
2.5623 in
65.082
mm
11400 lbf
50900
N
76900 lbf
342000
N
CAD Icon (for items table)
36690P - 36620DC 36600 5.7500 in
146.050
mm
7-5/8 in
193.675
mm
1.1250 in
28.575
mm
2.1250 in
53.975
mm
2.5623 in
65.082
mm
13600 lbf
60300
N
91100 lbf
405000
N
CAD Icon (for items table)
36690 - 36620DC 36600 5.7500 in
146.050
mm
7-5/8 in
193.675
mm
1.1250 in
28.575
mm
2.1250 in
53.975
mm
2.5623 in
65.082
mm
11400 lbf
50900
N
76900 lbf
342000
N
CAD Icon (for items table)
36691 - 36620DC 36600 5.7500 in
146.050
mm
7-5/8 in
193.675
mm
1.1250 in
28.575
mm
2.1250 in
53.975
mm
2.5623 in
65.082
mm
11400 lbf
50900
N
76900 lbf
342000
N
CAD Icon (for items table)
  Results 451 - 475 of 1000 « 16 17 18 19 20 »