Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
901 - 950 of 2093 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 555 N/A 2.6875 in68.263 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A CAD Icon (for items table)
N/A 555 N/A 2.1654 in55.001 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A CAD Icon (for items table)
N/A 555 N/A 2.375 in60.325 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A CAD Icon (for items table)
N/A 555 N/A 2.5 in63.500 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 13200 lbf58600 N N/A 88500 lbf394000 N N/A CAD Icon (for items table)
N/A 555 N/A 2.375 in60.325 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 13200 lbf58600 N N/A 88500 lbf394000 N N/A CAD Icon (for items table)
N/A 555 N/A 2.375 in60.325 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 11100 lbf49400 N N/A 74700 lbf332000 N N/A CAD Icon (for items table)
N/A 55000 N/A 1.9680 in49.987 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 6200 lbf27600 N N/A 41600 lbf185000 N N/A CAD Icon (for items table)
N/A 55000C N/A 1.875 in47.625 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD Icon (for items table)
N/A 55000 N/A 1.9680 in49.987 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 6200 lbf27600 N N/A 41600 lbf185000 N N/A CAD Icon (for items table)
N/A 55000 N/A 1.75 in44.45 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
N/A 55000 N/A 2.0625 in52.388 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
N/A 55000 N/A 2 in50.80 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
N/A 55000 N/A 1.9675 in49.975 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
N/A 55000 N/A 1.75 in44.45 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
N/A 55000 N/A 1.875 in47.625 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
N/A 55000C N/A 1.75 in44.45 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD Icon (for items table)
N/A 55000C N/A 1.75 in44.45 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD Icon (for items table)
N/A 55000C N/A 2 in50.80 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD Icon (for items table)
N/A 55000 N/A 1.9675 in49.975 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
N/A 55000C N/A 2.0625 in52.388 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD Icon (for items table)
N/A 55000C N/A 2.125 in53.975 mm N/A 4.3300 in109.982 mm N/A 1.0594 in26.909 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD Icon (for items table)
N/A 55000 N/A 2.0625 in52.388 mm N/A 4-7/16 in112.713 mm N/A 1.0594 in26.909 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
N/A 55000 N/A 1.9675 in49.975 mm N/A 4-7/16 in112.713 mm N/A 1.0594 in26.909 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
N/A 55000 N/A 1.9675 in49.975 mm N/A 4-7/16 in112.713 mm N/A 1.0594 in26.909 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
N/A 55000 N/A 1.9680 in49.987 mm N/A 4-7/16 in112.713 mm N/A 1.0594 in26.909 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 6200 lbf27600 N N/A 41600 lbf185000 N N/A CAD Icon (for items table)
N/A 55000 N/A 1.9680 in49.987 mm N/A 4-7/16 in112.713 mm N/A 1.0594 in26.909 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 6200 lbf27600 N N/A 41600 lbf185000 N N/A CAD Icon (for items table)
N/A 55000 N/A 1.75 in44.45 mm N/A 4-7/16 in112.713 mm N/A 1.0594 in26.909 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
N/A 55000 N/A 1.75 in44.45 mm N/A 4-7/16 in112.713 mm N/A 1.0594 in26.909 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
N/A 55000 N/A 2 in50.80 mm N/A 4-7/16 in112.713 mm N/A 1.0594 in26.909 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
N/A 55000 N/A 1.875 in47.625 mm N/A 4-7/16 in112.713 mm N/A 1.0594 in26.909 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
N/A 55000 N/A 2 in50.80 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
N/A 55000 N/A 2.0625 in52.388 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
N/A 55000C N/A 1.75 in44.45 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD Icon (for items table)
N/A 55000C N/A 2 in50.80 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD Icon (for items table)
N/A 55000C N/A 2.0625 in52.388 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD Icon (for items table)
N/A 55000C N/A 1.75 in44.45 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD Icon (for items table)
N/A 55000 N/A 1.9675 in49.975 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
N/A 55000C N/A 1.875 in47.625 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD Icon (for items table)
N/A 55000C N/A 2.125 in53.975 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 8810 lbf39200 N N/A 59200 lbf263000 N N/A CAD Icon (for items table)
N/A 55000 N/A 1.9675 in49.975 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
N/A 55000 N/A 1.75 in44.45 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
N/A 55000 N/A 1.75 in44.45 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
N/A 55000 N/A 1.9680 in49.987 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 6200 lbf27600 N N/A 41600 lbf185000 N N/A CAD Icon (for items table)
N/A 55000 N/A 1.875 in47.625 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 7350 lbf32700 N N/A 49400 lbf220000 N N/A CAD Icon (for items table)
N/A 55000 N/A 1.9680 in49.987 mm N/A 4.5268 in114.981 mm N/A 1.0594 in26.909 mm N/A 1.7500 in44.450 mm N/A 2.5623 in65.082 mm N/A 6200 lbf27600 N N/A 41600 lbf185000 N N/A CAD Icon (for items table)
N/A 565 N/A 2.8125 in71.438 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.960 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD Icon (for items table)
N/A 565 N/A 2.5576 in64.963 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.960 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD Icon (for items table)
N/A 565 N/A 2.9062 in73.817 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.960 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD Icon (for items table)
N/A 565 N/A 2.7559 in70 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.960 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD Icon (for items table)
N/A 565 N/A 2.875 in73.025 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.960 mm N/A 11400 lbf50900 N N/A 76900 lbf342000 N N/A CAD Icon (for items table)
901 - 950 of 2093 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »