Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 476 - 500 of 1000 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

36686 - 36620DC 36600 5.625 in
142.875
mm
7-5/8 in
193.675
mm
1.1250 in
28.575
mm
2.1250 in
53.975
mm
2.5623 in
65.082
mm
11400 lbf
50900
N
76900 lbf
342000
N
36990 - 36920CD 36900 7 in
177.800
mm
8.9375 in
227.013
mm
1.1875 in
30.163
mm
2.0625 in
52.388
mm
2.6249 in
66.672
mm
12200 lbf
54200
N
81800 lbf
364000
N
3780V - 3729D 3700 2 in
50.80
mm
3.6718 in
93.264
mm
1.1930 in
30.302
mm
2.0625 in
52.388
mm
2.5625 in
65.088
mm
8440 lbf
37500
N
56700 lbf
252000
N
3774 - 3729D 3700 1 9/16 in
39.688
mm
3.6718 in
93.264
mm
1.1930 in
30.302
mm
2.0625 in
52.388
mm
2.5625 in
65.088
mm
7120 lbf
31700
N
47800 lbf
213000
N
3775 - 3729D 3700 2 in
50.80
mm
3.6718 in
93.264
mm
1.1930 in
30.302
mm
2.0625 in
52.388
mm
2.5625 in
65.088
mm
7120 lbf
31700
N
47800 lbf
213000
N
3776 - 3729D 3700 1.7710 in
44.983
mm
3.6718 in
93.264
mm
1.1930 in
30.302
mm
2.0625 in
52.388
mm
2.5625 in
65.088
mm
7120 lbf
31700
N
47800 lbf
213000
N
3777 - 3729D 3700 1.8125 in
46.038
mm
3.6718 in
93.264
mm
1.1930 in
30.302
mm
2.0625 in
52.388
mm
2.5625 in
65.088
mm
7120 lbf
31700
N
47800 lbf
213000
N
3779 - 3729D 3700 1 7/8 in
47.625
mm
3.6718 in
93.264
mm
1.1930 in
30.302
mm
2.0625 in
52.388
mm
2.5625 in
65.088
mm
7120 lbf
31700
N
47800 lbf
213000
N
3780 - 3729D 3700 2 in
50.80
mm
3.6718 in
93.264
mm
1.1930 in
30.302
mm
2.0625 in
52.388
mm
2.5625 in
65.088
mm
7120 lbf
31700
N
47800 lbf
213000
N
3781 - 3729D 3700 1 15/16 in
49.213
mm
3.6718 in
93.264
mm
1.1930 in
30.302
mm
2.0625 in
52.388
mm
2.5625 in
65.088
mm
7120 lbf
31700
N
47800 lbf
213000
N
3782 - 3729D 3700 1 3/4 in
44.45
mm
3.6718 in
93.264
mm
1.1930 in
30.302
mm
2.0625 in
52.388
mm
2.5625 in
65.088
mm
7120 lbf
31700
N
47800 lbf
213000
N
3783 - 3729D 3700 1 3/4 in
44.45
mm
3.6718 in
93.264
mm
1.1930 in
30.302
mm
2.0625 in
52.388
mm
2.5625 in
65.088
mm
7120 lbf
31700
N
47800 lbf
213000
N
3784 - 3729D 3700 2 in
50.80
mm
3.6718 in
93.264
mm
1.1930 in
30.302
mm
2.0625 in
52.388
mm
2.5625 in
65.088
mm
7120 lbf
31700
N
47800 lbf
213000
N
3795 - 3729D 3700 2 in
50.80
mm
3.6718 in
93.264
mm
1.1930 in
30.302
mm
2.0625 in
52.388
mm
2.5625 in
65.088
mm
7120 lbf
31700
N
47800 lbf
213000
N
3778 - 3729D 3700 1 7/8 in
47.625
mm
3.6718 in
93.264
mm
1.1930 in
30.302
mm
2.0625 in
52.388
mm
2.5625 in
65.088
mm
7120 lbf
31700
N
47800 lbf
213000
N
3762 - 3729D 3700 2 in
50.80
mm
3.6718 in
93.264
mm
1.4430 in
36.652
mm
2.0625 in
52.388
mm
3.0625 in
77.788
mm
7120 lbf
31700
N
47800 lbf
213000
N
3767A - 3729D 3700 2.0625 in
52.388
mm
3.6718 in
93.264
mm
1.1930 in
30.302
mm
2.0625 in
52.388
mm
2.5625 in
65.088
mm
7120 lbf
31700
N
47800 lbf
213000
N
3767 - 3729D 3700 2.0625 in
52.388
mm
3.6718 in
93.264
mm
1.1930 in
30.302
mm
2.0625 in
52.388
mm
2.5625 in
65.088
mm
7120 lbf
31700
N
47800 lbf
213000
N
3780 - 3729DC 3700 2 in
50.80
mm
3.6718 in
93.264
mm
1.1930 in
30.302
mm
2.0625 in
52.388
mm
2.5625 in
65.088
mm
7120 lbf
31700
N
47800 lbf
213000
N
3775 - 3729DC 3700 2 in
50.80
mm
3.6718 in
93.264
mm
1.1930 in
30.302
mm
2.0625 in
52.388
mm
2.5625 in
65.088
mm
7120 lbf
31700
N
47800 lbf
213000
N
37431 - 37626D 37000 4.3125 in
109.538
mm
6.25 in
158.750
mm
0.8440 in
21.438
mm
1.5625 in
39.688
mm
2.1251 in
53.978
mm
6710 lbf
29900
N
45100 lbf
201000
N
37431A - 37626D 37000 4.3125 in
109.538
mm
6.25 in
158.750
mm
0.8440 in
21.438
mm
1.5625 in
39.688
mm
2.1251 in
53.978
mm
7960 lbf
35400
N
53400 lbf
238000
N
37425 - 37626D 37000 4 1/4 in
107.95
mm
6.25 in
158.750
mm
0.8440 in
21.438
mm
1.5625 in
39.688
mm
2.1251 in
53.978
mm
7960 lbf
35400
N
53400 lbf
238000
N
37431 - 37626DC 37000 4.3125 in
109.538
mm
6.25 in
158.750
mm
0.8440 in
21.438
mm
1.5625 in
39.688
mm
2.1251 in
53.978
mm
6710 lbf
29900
N
45100 lbf
201000
N
386A - 384D 385 1 7/8 in
47.625
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
1.6875 in
42.863
mm
2.0624 in
52.385
mm
6280 lbf
28000
N
42200 lbf
188000
N
  Results 476 - 500 of 1000 « 16 17 18 19 20 »  
<