Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 501 - 525 of 1000 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

387W - 384D 385 2 1/4 in
57.15
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
1.6875 in
42.863
mm
2.0624 in
52.385
mm
6280 lbf
28000
N
42200 lbf
188000
N
386 - 384D 385 2.1840 in
55.474
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
1.6875 in
42.863
mm
2.0624 in
52.385
mm
5300 lbf
23600
N
35600 lbf
158000
N
385X - 384D 385 2.1654 in
55.001
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
1.6875 in
42.863
mm
2.0624 in
52.385
mm
6280 lbf
28000
N
42200 lbf
188000
N
385AX - 384D 385 2 in
50.80
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
1.6875 in
42.863
mm
2.0624 in
52.385
mm
6280 lbf
28000
N
42200 lbf
188000
N
387-S - 384D 385 2 1/4 in
57.15
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
1.6875 in
42.863
mm
2.0624 in
52.385
mm
6280 lbf
28000
N
42200 lbf
188000
N
386AX - 384D 385 1 7/8 in
47.625
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
1.6875 in
42.863
mm
2.0624 in
52.385
mm
5300 lbf
23600
N
35600 lbf
158000
N
387 - 384D 385 2 1/4 in
57.15
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
1.6875 in
42.863
mm
2.0624 in
52.385
mm
6280 lbf
28000
N
42200 lbf
188000
N
387AS - 384D 385 2 1/4 in
57.15
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
1.6875 in
42.863
mm
2.0624 in
52.385
mm
6280 lbf
28000
N
42200 lbf
188000
N
385 - 384D 385 2.1654 in
55.001
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
1.6875 in
42.863
mm
2.0624 in
52.385
mm
6280 lbf
28000
N
42200 lbf
188000
N
389A - 384D 385 2 1/8 in
53.975
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
1.6875 in
42.863
mm
2.0624 in
52.385
mm
6280 lbf
28000
N
42200 lbf
188000
N
385A - 384D 385 2 in
50.80
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
1.6875 in
42.863
mm
2.0624 in
52.385
mm
6280 lbf
28000
N
42200 lbf
188000
N
389 - 384D 385 2.1880 in
55.575
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
1.6875 in
42.863
mm
2.0624 in
52.385
mm
6280 lbf
28000
N
42200 lbf
188000
N
387A - 384D 385 2 1/4 in
57.15
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
1.6875 in
42.863
mm
2.0624 in
52.385
mm
6280 lbf
28000
N
42200 lbf
188000
N
389AS - 384D 385 2 1/8 in
53.975
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
1.6875 in
42.863
mm
2.0624 in
52.385
mm
6280 lbf
28000
N
42200 lbf
188000
N
388A - 384D 385 2.2650 in
57.531
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
1.6875 in
42.863
mm
2.0624 in
52.385
mm
6280 lbf
28000
N
42200 lbf
188000
N
385AS - 384D 385 2 in
50.80
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
1.6875 in
42.863
mm
2.0624 in
52.385
mm
5300 lbf
23600
N
35600 lbf
158000
N
387W - 384DC 385 2 1/4 in
57.15
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
1.6875 in
42.863
mm
2.0624 in
52.385
mm
6280 lbf
28000
N
42200 lbf
188000
N
386A - 384DC 385 1 7/8 in
47.625
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
1.6875 in
42.863
mm
2.0624 in
52.385
mm
6280 lbf
28000
N
42200 lbf
188000
N
385AS - 384DC 385 2 in
50.80
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
1.6875 in
42.863
mm
2.0624 in
52.385
mm
5300 lbf
23600
N
35600 lbf
158000
N
387A - 384DC 385 2 1/4 in
57.15
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
1.6875 in
42.863
mm
2.0624 in
52.385
mm
6280 lbf
28000
N
42200 lbf
188000
N
385X - 384DC 385 2.1654 in
55.001
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
1.6875 in
42.863
mm
2.0624 in
52.385
mm
6280 lbf
28000
N
42200 lbf
188000
N
388A - 384DC 385 2.2650 in
57.531
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
1.6875 in
42.863
mm
2.0624 in
52.385
mm
6280 lbf
28000
N
42200 lbf
188000
N
387 - 384DC 385 2 1/4 in
57.15
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
1.6875 in
42.863
mm
2.0624 in
52.385
mm
6280 lbf
28000
N
42200 lbf
188000
N
385A - 384DC 385 2 in
50.80
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
1.6875 in
42.863
mm
2.0624 in
52.385
mm
6280 lbf
28000
N
42200 lbf
188000
N
386 - 384DC 385 2.1840 in
55.474
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
1.6875 in
42.863
mm
2.0624 in
52.385
mm
5300 lbf
23600
N
35600 lbf
158000
N
  Results 501 - 525 of 1000 « 21 22 23 24 25 »  
<