Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 576 - 600 of 1000 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

385AS - 384XD 385 2 in
50.80
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
3.7640 in
95.606
mm
4.1389 in
105.128
mm
5300 lbf
23600
N
35600 lbf
158000
N
386AX - 384XD 385 1 7/8 in
47.625
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
3.7640 in
95.606
mm
4.1389 in
105.128
mm
5300 lbf
23600
N
35600 lbf
158000
N
385AX - 384XD 385 2 in
50.80
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
3.7640 in
95.606
mm
4.1389 in
105.128
mm
6280 lbf
28000
N
42200 lbf
188000
N
385X - 384XD 385 2.1654 in
55.001
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
3.7640 in
95.606
mm
4.1389 in
105.128
mm
6280 lbf
28000
N
42200 lbf
188000
N
386A - 384XD 385 1 7/8 in
47.625
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
3.7640 in
95.606
mm
4.1389 in
105.128
mm
6280 lbf
28000
N
42200 lbf
188000
N
388A - 384XD 385 2.2650 in
57.531
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
3.7640 in
95.606
mm
4.1389 in
105.128
mm
6280 lbf
28000
N
42200 lbf
188000
N
389AS - 384XD 385 2 1/8 in
53.975
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
3.7640 in
95.606
mm
4.1389 in
105.128
mm
6280 lbf
28000
N
42200 lbf
188000
N
389A - 384XD 385 2 1/8 in
53.975
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
3.7640 in
95.606
mm
4.1389 in
105.128
mm
6280 lbf
28000
N
42200 lbf
188000
N
389 - 384XD 385 2.1880 in
55.575
mm
3.9370 in
100
mm
0.8640 in
21.946
mm
3.7640 in
95.606
mm
4.1389 in
105.128
mm
6280 lbf
28000
N
42200 lbf
188000
N
397 - 394D 395 2.3622 in
60
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
395X - 394D 395 2 1/2 in
63.500
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
395-S - 394D 395 2.6250 in
66.675
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
390 - 394D 395 2 1/4 in
57.15
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
395CS - 394D 395 2.6250 in
66.675
mm
4.3307 in
110
mm
0.9230 in
23.444
mm
1.8125 in
46.038
mm
2.1764 in
55.281
mm
5760 lbf
25600
N
38700 lbf
172000
N
395A - 394D 395 2.6250 in
66.675
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
395 - 394D 395 2 1/2 in
63.500
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
392 - 394D 395 2 7/16 in
61.913
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
390A - 394D 395 2 1/2 in
63.500
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
399A - 394D 395 2 11/16 in
68.263
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
396 - 394D 395 1.9685 in
50
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
399AS - 394D 395 2 11/16 in
68.263
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
390 - 394DC 395 2 1/4 in
57.15
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
392 - 394DC 395 2 7/16 in
61.913
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
399A - 394DC 395 2 11/16 in
68.263
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
399AS - 394DC 395 2 11/16 in
68.263
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
  Results 576 - 600 of 1000 « 21 22 23 24 25 »  
<