All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 576 - 600 of 1000 « 21 22 23 24 25 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

385AS - 384XD 385 2 in
50.80
mm
3.937 in
100
mm
0.8640 in
21.946
mm
3.7640 in
95.606
mm
4.1389 in
105.128
mm
5300 lbf
23600
N
35600 lbf
158000
N
CAD Icon (for items table)
386AX - 384XD 385 1 7/8 in
47.625
mm
3.937 in
100
mm
0.8640 in
21.946
mm
3.7640 in
95.606
mm
4.1389 in
105.128
mm
5300 lbf
23600
N
35600 lbf
158000
N
CAD Icon (for items table)
385AX - 384XD 385 2 in
50.80
mm
3.937 in
100
mm
0.8640 in
21.946
mm
3.7640 in
95.606
mm
4.1389 in
105.128
mm
6280 lbf
28000
N
42200 lbf
188000
N
CAD Icon (for items table)
385X - 384XD 385 2.1654 in
55.001
mm
3.937 in
100
mm
0.8640 in
21.946
mm
3.7640 in
95.606
mm
4.1389 in
105.128
mm
6280 lbf
28000
N
42200 lbf
188000
N
CAD Icon (for items table)
386A - 384XD 385 1 7/8 in
47.625
mm
3.937 in
100
mm
0.8640 in
21.946
mm
3.7640 in
95.606
mm
4.1389 in
105.128
mm
6280 lbf
28000
N
42200 lbf
188000
N
CAD Icon (for items table)
388A - 384XD 385 2.2650 in
57.531
mm
3.937 in
100
mm
0.8640 in
21.946
mm
3.7640 in
95.606
mm
4.1389 in
105.128
mm
6280 lbf
28000
N
42200 lbf
188000
N
CAD Icon (for items table)
389AS - 384XD 385 2.1250 in
53.975
mm
3.937 in
100
mm
0.8640 in
21.946
mm
3.7640 in
95.606
mm
4.1389 in
105.128
mm
6280 lbf
28000
N
42200 lbf
188000
N
CAD Icon (for items table)
389A - 384XD 385 2.1250 in
53.975
mm
3.937 in
100
mm
0.8640 in
21.946
mm
3.7640 in
95.606
mm
4.1389 in
105.128
mm
6280 lbf
28000
N
42200 lbf
188000
N
CAD Icon (for items table)
389 - 384XD 385 2.1880 in
55.575
mm
3.937 in
100
mm
0.8640 in
21.946
mm
3.7640 in
95.606
mm
4.1389 in
105.128
mm
6280 lbf
28000
N
42200 lbf
188000
N
CAD Icon (for items table)
397 - 394D 395 2.3622 in
60
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
CAD Icon (for items table)
395X - 394D 395 2 1/2 in
63.500
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
CAD Icon (for items table)
395-S - 394D 395 2.6250 in
66.675
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
CAD Icon (for items table)
390 - 394D 395 2 1/4 in
57.15
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
CAD Icon (for items table)
395CS - 394D 395 2.6250 in
66.675
mm
4.3307 in
110
mm
0.9230 in
23.444
mm
1.8125 in
46.038
mm
2.1764 in
55.281
mm
5760 lbf
25600
N
38700 lbf
172000
N
CAD Icon (for items table)
395A - 394D 395 2.6250 in
66.675
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
CAD Icon (for items table)
395 - 394D 395 2 1/2 in
63.500
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
CAD Icon (for items table)
392 - 394D 395 2 7/16 in
61.913
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
CAD Icon (for items table)
390A - 394D 395 2 1/2 in
63.500
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
CAD Icon (for items table)
399A - 394D 395 2 11/16 in
68.263
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
CAD Icon (for items table)
396 - 394D 395 1.9685 in
50
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
CAD Icon (for items table)
399AS - 394D 395 2 11/16 in
68.263
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
CAD Icon (for items table)
390 - 394DC 395 2 1/4 in
57.15
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
CAD Icon (for items table)
392 - 394DC 395 2 7/16 in
61.913
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
CAD Icon (for items table)
399A - 394DC 395 2 11/16 in
68.263
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
CAD Icon (for items table)
399AS - 394DC 395 2 11/16 in
68.263
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
1.8125 in
46.038
mm
2.0624 in
52.385
mm
5760 lbf
25600
N
38700 lbf
172000
N
CAD Icon (for items table)
  Results 576 - 600 of 1000 « 21 22 23 24 25 »