Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 626 - 650 of 1000 Unit of Measure: Imperial Metric Both « 26 27 28 29 30 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

39581 - 39520DC 39500 2 1/4 in
57.15
mm
4-7/16 in
112.713
mm
1.1875 in
30.163
mm
2.1875 in
55.563
mm
2.6875 in
68.263
mm
9730 lbf
43300
N
65300 lbf
291000
N
39582A - 39520DC 39500 2.3622 in
60
mm
4-7/16 in
112.713
mm
1.1875 in
30.163
mm
2.1875 in
55.563
mm
2.6875 in
68.263
mm
9730 lbf
43300
N
65300 lbf
291000
N
39590A - 39520DC 39500 2.6240 in
66.650
mm
4-7/16 in
112.713
mm
1.1875 in
30.163
mm
2.1875 in
55.563
mm
2.6875 in
68.263
mm
9730 lbf
43300
N
65300 lbf
291000
N
39585 - 39520DC 39500 2 1/2 in
63.500
mm
4-7/16 in
112.713
mm
1.1875 in
30.163
mm
2.1875 in
55.563
mm
2.6875 in
68.263
mm
9730 lbf
43300
N
65300 lbf
291000
N
39585P - 39520DC 39500 2 1/2 in
63.500
mm
4-7/16 in
112.713
mm
1.1875 in
30.163
mm
2.1875 in
55.563
mm
2.6875 in
68.263
mm
11500 lbf
51300
N
77400 lbf
344000
N
39591 - 39520DC 39500 2.6250 in
66.675
mm
4-7/16 in
112.713
mm
1.1875 in
30.163
mm
2.1875 in
55.563
mm
2.6875 in
68.263
mm
9730 lbf
43300
N
65300 lbf
291000
N
39586 - 39520DC 39500 2.5586 in
64.988
mm
4-7/16 in
112.713
mm
1.2175 in
30.925
mm
2.1875 in
55.563
mm
2.6875 in
68.263
mm
9730 lbf
43300
N
65300 lbf
291000
N
39589 - 39520DC 39500 2.6250 in
66.675
mm
4-7/16 in
112.713
mm
1.1875 in
30.163
mm
2.1875 in
55.563
mm
2.6875 in
68.263
mm
9730 lbf
43300
N
65300 lbf
291000
N
39590 - 39520DC 39500 2.6250 in
66.675
mm
4-7/16 in
112.713
mm
1.1875 in
30.163
mm
2.1875 in
55.563
mm
2.6875 in
68.263
mm
9730 lbf
43300
N
65300 lbf
291000
N
41126 - 41294D 41000 1 1/8 in
28.575
mm
2-15/16 in
74.613
mm
0.9550 in
24.257
mm
1.6250 in
41.275
mm
2.1875 in
55.563
mm
4820 lbf
21400
N
32300 lbf
144000
N
41125 - 41294D 41000 1 1/8 in
28.575
mm
2-15/16 in
74.613
mm
0.9550 in
24.257
mm
1.6250 in
41.275
mm
2.1875 in
55.563
mm
4820 lbf
21400
N
32300 lbf
144000
N
41106 - 41294D 41000 1.0625 in
26.988
mm
2-15/16 in
74.613
mm
0.9550 in
24.257
mm
1.6250 in
41.275
mm
2.1875 in
55.563
mm
4820 lbf
21400
N
32300 lbf
144000
N
41100 - 41294D 41000 1 in
25.40
mm
2-15/16 in
74.613
mm
0.9550 in
24.257
mm
1.6250 in
41.275
mm
2.1875 in
55.563
mm
4820 lbf
21400
N
32300 lbf
144000
N
EE420793 - 421451CD 420000 7.9375 in
201.613
mm
14.5000 in
368.300
mm
3.4999 in
88.897
mm
5.3750 in
136.525
mm
7.6249 in
193.672
mm
68100 lbf
303000
N
457000 lbf
2030000
N
EE420850 - 421451CD 420000 8 1/2 in
215.900
mm
14.5000 in
368.300
mm
3.1249 in
79.372
mm
5.3750 in
136.525
mm
6.8749 in
174.622
mm
64300 lbf
286000
N
432000 lbf
1920000
N
EE420801 - 421451CD 420000 8 in
203.2
mm
14.5000 in
368.300
mm
3.4999 in
88.897
mm
5.3750 in
136.525
mm
7.6249 in
193.672
mm
68100 lbf
303000
N
457000 lbf
2030000
N
EE420812X - 421451CD 420000 8.1250 in
206.375
mm
14.5000 in
368.300
mm
3.4999 in
88.897
mm
5.3750 in
136.525
mm
7.6249 in
193.672
mm
64300 lbf
286000
N
432000 lbf
1920000
N
EE420793W - 421451CD 420000 7.9375 in
201.613
mm
14.5000 in
368.300
mm
3.4999 in
88.897
mm
5.3750 in
136.525
mm
7.6249 in
193.672
mm
68100 lbf
303000
N
457000 lbf
2030000
N
EE420751 - 421451CD 420000 7.5 in
190.5
mm
14.5000 in
368.300
mm
3.4999 in
88.897
mm
5.3750 in
136.525
mm
7.6249 in
193.672
mm
68100 lbf
303000
N
457000 lbf
2030000
N
EE420701 - 421451CD 420000 7 in
177.800
mm
14.5000 in
368.300
mm
3.4999 in
88.897
mm
5.3750 in
136.525
mm
7.6249 in
193.672
mm
68100 lbf
303000
N
457000 lbf
2030000
N
EE420651 - 421451CD 420000 6 1/2 in
165.1
mm
14.5000 in
368.300
mm
3.4999 in
88.897
mm
5.3750 in
136.525
mm
7.6249 in
193.672
mm
68100 lbf
303000
N
457000 lbf
2030000
N
EE420651 - 421455D 420000 6 1/2 in
165.1
mm
14.5000 in
368.300
mm
3.4999 in
88.897
mm
5.2500 in
133.350
mm
7.4999 in
190.497
mm
68100 lbf
303000
N
457000 lbf
2030000
N
EE420812X - 421455D 420000 8.1250 in
206.375
mm
14.5000 in
368.300
mm
3.4999 in
88.897
mm
5.2500 in
133.350
mm
7.4999 in
190.497
mm
64300 lbf
286000
N
432000 lbf
1920000
N
EE420850 - 421455D 420000 8 1/2 in
215.900
mm
14.5000 in
368.300
mm
3.1249 in
79.372
mm
5.2500 in
133.350
mm
6.7499 in
171.447
mm
64300 lbf
286000
N
432000 lbf
1920000
N
EE420801 - 421455D 420000 8 in
203.2
mm
14.5000 in
368.300
mm
3.4999 in
88.897
mm
5.2500 in
133.350
mm
7.4999 in
190.497
mm
68100 lbf
303000
N
457000 lbf
2030000
N
  Results 626 - 650 of 1000 « 26 27 28 29 30 »  
<