Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 651 - 675 of 1000 Unit of Measure: Imperial Metric Both « 26 27 28 29 30 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

EE420793W - 421455D 420000 7.9375 in
201.613
mm
14.5000 in
368.300
mm
3.4999 in
88.897
mm
5.2500 in
133.350
mm
7.4999 in
190.497
mm
68100 lbf
303000
N
457000 lbf
2030000
N
EE420793 - 421455D 420000 7.9375 in
201.613
mm
14.5000 in
368.300
mm
3.4999 in
88.897
mm
5.2500 in
133.350
mm
7.4999 in
190.497
mm
68100 lbf
303000
N
457000 lbf
2030000
N
EE420701 - 421455D 420000 7 in
177.800
mm
14.5000 in
368.300
mm
3.4999 in
88.897
mm
5.2500 in
133.350
mm
7.4999 in
190.497
mm
68100 lbf
303000
N
457000 lbf
2030000
N
EE420751 - 421455D 420000 7.5 in
190.5
mm
14.5000 in
368.300
mm
3.4999 in
88.897
mm
5.2500 in
133.350
mm
7.4999 in
190.497
mm
68100 lbf
303000
N
457000 lbf
2030000
N
42376 - 42587D 42000 3 3/4 in
95.250
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
11300 lbf
50100
N
75600 lbf
336000
N
42375 - 42587D 42000 3 3/4 in
95.250
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
11300 lbf
50100
N
75600 lbf
336000
N
42373 - 42587D 42000 3.7392 in
94.976
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
9490 lbf
42200
N
63800 lbf
284000
N
42346 - 42587D 42000 3.4630 in
87.960
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
11300 lbf
50100
N
75600 lbf
336000
N
42381 - 42587D 42000 3.8125 in
96.838
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
11300 lbf
50100
N
75600 lbf
336000
N
42350 - 42587D 42000 3 1/2 in
88.900
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
11300 lbf
50100
N
75600 lbf
336000
N
42362 - 42587D 42000 3.6250 in
92.075
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
9490 lbf
42200
N
63800 lbf
284000
N
42373 - 42587DC 42000 3.7392 in
94.976
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
9490 lbf
42200
N
63800 lbf
284000
N
42368 - 42587DC 42000 3 11/16 in
93.663
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
11300 lbf
50100
N
75600 lbf
336000
N
42375 - 42587DC 42000 3 3/4 in
95.250
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
11300 lbf
50100
N
75600 lbf
336000
N
42362 - 42587DC 42000 3.6250 in
92.075
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
9490 lbf
42200
N
63800 lbf
284000
N
42381 - 42587DC 42000 3.8125 in
96.838
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
11300 lbf
50100
N
75600 lbf
336000
N
42346 - 42587DC 42000 3.4630 in
87.960
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
11300 lbf
50100
N
75600 lbf
336000
N
42376 - 42587DC 42000 3 3/4 in
95.250
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
11300 lbf
50100
N
75600 lbf
336000
N
42350 - 42587DC 42000 3 1/2 in
88.900
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
11300 lbf
50100
N
75600 lbf
336000
N
EE430902 - 431576CD 430000 9 in
228.600
mm
15.7500 in
400.050
mm
3.4375 in
87.313
mm
5.3750 in
136.525
mm
7.3749 in
187.322
mm
65500 lbf
291000
N
440000 lbf
1960000
N
EE430900 - 431576CD 430000 9 in
228.600
mm
15.7500 in
400.050
mm
3.4375 in
87.313
mm
5.3750 in
136.525
mm
7.3749 in
187.322
mm
65500 lbf
291000
N
440000 lbf
1960000
N
EE430888 - 431576CD 430000 8.875 in
225.425
mm
15.7500 in
400.050
mm
3.4375 in
87.313
mm
5.3750 in
136.525
mm
7.3749 in
187.322
mm
65500 lbf
291000
N
440000 lbf
1960000
N
435 - 432D 435 1 3/4 in
44.45
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
447 - 432D 435 1 5/8 in
41.275
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
441 - 432D 435 1.3780 in
35.001
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
  Results 651 - 675 of 1000 « 26 27 28 29 30 »  
<