All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 651 - 675 of 1000 « 26 27 28 29 30 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

EE420793W - 421455D 420000 7.9375 in
201.613
mm
14.5000 in
368.300
mm
3.4999 in
88.897
mm
5.2500 in
133.350
mm
7.4999 in
190.497
mm
68100 lbf
303000
N
457000 lbf
2030000
N
CAD Icon (for items table)
EE420793 - 421455D 420000 7.9375 in
201.613
mm
14.5000 in
368.300
mm
3.4999 in
88.897
mm
5.2500 in
133.350
mm
7.4999 in
190.497
mm
68100 lbf
303000
N
457000 lbf
2030000
N
CAD Icon (for items table)
EE420701 - 421455D 420000 7 in
177.800
mm
14.5000 in
368.300
mm
3.4999 in
88.897
mm
5.2500 in
133.350
mm
7.4999 in
190.497
mm
68100 lbf
303000
N
457000 lbf
2030000
N
CAD Icon (for items table)
EE420751 - 421455D 420000 7.5 in
190.5
mm
14.5000 in
368.300
mm
3.4999 in
88.897
mm
5.2500 in
133.350
mm
7.4999 in
190.497
mm
68100 lbf
303000
N
457000 lbf
2030000
N
CAD Icon (for items table)
42376 - 42587D 42000 3 3/4 in
95.250
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
11300 lbf
50100
N
75600 lbf
336000
N
CAD Icon (for items table)
42375 - 42587D 42000 3 3/4 in
95.250
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
11300 lbf
50100
N
75600 lbf
336000
N
CAD Icon (for items table)
42373 - 42587D 42000 3.7392 in
94.976
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
9490 lbf
42200
N
63800 lbf
284000
N
CAD Icon (for items table)
42346 - 42587D 42000 3.4630 in
87.960
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
11300 lbf
50100
N
75600 lbf
336000
N
CAD Icon (for items table)
42381 - 42587D 42000 3.8125 in
96.838
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
11300 lbf
50100
N
75600 lbf
336000
N
CAD Icon (for items table)
42350 - 42587D 42000 3 1/2 in
88.900
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
11300 lbf
50100
N
75600 lbf
336000
N
CAD Icon (for items table)
42362 - 42587D 42000 3.6250 in
92.075
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
9490 lbf
42200
N
63800 lbf
284000
N
CAD Icon (for items table)
42373 - 42587DC 42000 3.7392 in
94.976
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
9490 lbf
42200
N
63800 lbf
284000
N
CAD Icon (for items table)
42368 - 42587DC 42000 3 11/16 in
93.663
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
11300 lbf
50100
N
75600 lbf
336000
N
CAD Icon (for items table)
42375 - 42587DC 42000 3 3/4 in
95.250
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
11300 lbf
50100
N
75600 lbf
336000
N
CAD Icon (for items table)
42362 - 42587DC 42000 3.6250 in
92.075
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
9490 lbf
42200
N
63800 lbf
284000
N
CAD Icon (for items table)
42381 - 42587DC 42000 3.8125 in
96.838
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
11300 lbf
50100
N
75600 lbf
336000
N
CAD Icon (for items table)
42346 - 42587DC 42000 3.4630 in
87.960
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
11300 lbf
50100
N
75600 lbf
336000
N
CAD Icon (for items table)
42376 - 42587DC 42000 3 3/4 in
95.250
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
11300 lbf
50100
N
75600 lbf
336000
N
CAD Icon (for items table)
42350 - 42587DC 42000 3 1/2 in
88.900
mm
5 7/8 in
149.225
mm
1.1406 in
28.971
mm
2.0625 in
52.388
mm
2.6248 in
66.670
mm
11300 lbf
50100
N
75600 lbf
336000
N
CAD Icon (for items table)
EE430902 - 431576CD 430000 9 in
228.600
mm
15.7500 in
400.050
mm
3.4375 in
87.313
mm
5.3750 in
136.525
mm
7.3749 in
187.322
mm
65500 lbf
291000
N
440000 lbf
1960000
N
CAD Icon (for items table)
EE430900 - 431576CD 430000 9 in
228.600
mm
15.7500 in
400.050
mm
3.4375 in
87.313
mm
5.3750 in
136.525
mm
7.3749 in
187.322
mm
65500 lbf
291000
N
440000 lbf
1960000
N
CAD Icon (for items table)
EE430888 - 431576CD 430000 8.875 in
225.425
mm
15.7500 in
400.050
mm
3.4375 in
87.313
mm
5.3750 in
136.525
mm
7.3749 in
187.322
mm
65500 lbf
291000
N
440000 lbf
1960000
N
CAD Icon (for items table)
435 - 432D 435 1 3/4 in
44.45
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
CAD Icon (for items table)
447 - 432D 435 1 5/8 in
41.275
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
CAD Icon (for items table)
441 - 432D 435 1.3780 in
35.001
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
CAD Icon (for items table)
  Results 651 - 675 of 1000 « 26 27 28 29 30 »