COMPANY HEADER
CAD (0)
  • Cart is empty
651 - 675 of 2093 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A 420000 N/A 7 15/16 in201.613 mm N/A 14.5000 in368.300 mm N/A 3.4999 in88.897 mm N/A 5.2500 in133.350 mm N/A 7.4999 in190.497 mm N/A 68100 lbf303000 N N/A 457000 lbf2030000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420000 N/A 7 15/16 in201.613 mm N/A 14.5000 in368.300 mm N/A 3.4999 in88.897 mm N/A 5.2500 in133.350 mm N/A 7.4999 in190.497 mm N/A 68100 lbf303000 N N/A 457000 lbf2030000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420000 N/A 7 in177.800 mm N/A 14.5000 in368.300 mm N/A 3.4999 in88.897 mm N/A 5.2500 in133.350 mm N/A 7.4999 in190.497 mm N/A 68100 lbf303000 N N/A 457000 lbf2030000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 420000 N/A 7.5 in190.5 mm N/A 14.5000 in368.300 mm N/A 3.4999 in88.897 mm N/A 5.2500 in133.350 mm N/A 7.4999 in190.497 mm N/A 68100 lbf303000 N N/A 457000 lbf2030000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42000 N/A 3 3/4 in95.250 mm N/A 5 7/8 in149.225 mm N/A 1.1406 in28.971 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.670 mm N/A 11300 lbf50100 N N/A 75600 lbf336000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42000 N/A 3 3/4 in95.250 mm N/A 5 7/8 in149.225 mm N/A 1.1406 in28.971 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.670 mm N/A 11300 lbf50100 N N/A 75600 lbf336000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42000 N/A 3.7392 in94.976 mm N/A 5 7/8 in149.225 mm N/A 1.1406 in28.971 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.670 mm N/A 9490 lbf42200 N N/A 63800 lbf284000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42000 N/A 3.4630 in87.960 mm N/A 5 7/8 in149.225 mm N/A 1.1406 in28.971 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.670 mm N/A 11300 lbf50100 N N/A 75600 lbf336000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42000 N/A 3.8125 in96.838 mm N/A 5 7/8 in149.225 mm N/A 1.1406 in28.971 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.670 mm N/A 11300 lbf50100 N N/A 75600 lbf336000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42000 N/A 3 1/2 in88.900 mm N/A 5 7/8 in149.225 mm N/A 1.1406 in28.971 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.670 mm N/A 11300 lbf50100 N N/A 75600 lbf336000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42000 N/A 3.6250 in92.075 mm N/A 5 7/8 in149.225 mm N/A 1.1406 in28.971 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.670 mm N/A 9490 lbf42200 N N/A 63800 lbf284000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42000 N/A 3.7392 in94.976 mm N/A 5 7/8 in149.225 mm N/A 1.1406 in28.971 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.670 mm N/A 9490 lbf42200 N N/A 63800 lbf284000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42000 N/A 3 11/16 in93.663 mm N/A 5 7/8 in149.225 mm N/A 1.1406 in28.971 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.670 mm N/A 11300 lbf50100 N N/A 75600 lbf336000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42000 N/A 3 3/4 in95.250 mm N/A 5 7/8 in149.225 mm N/A 1.1406 in28.971 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.670 mm N/A 11300 lbf50100 N N/A 75600 lbf336000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42000 N/A 3.6250 in92.075 mm N/A 5 7/8 in149.225 mm N/A 1.1406 in28.971 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.670 mm N/A 9490 lbf42200 N N/A 63800 lbf284000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42000 N/A 3.8125 in96.838 mm N/A 5 7/8 in149.225 mm N/A 1.1406 in28.971 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.670 mm N/A 11300 lbf50100 N N/A 75600 lbf336000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42000 N/A 3.4630 in87.960 mm N/A 5 7/8 in149.225 mm N/A 1.1406 in28.971 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.670 mm N/A 11300 lbf50100 N N/A 75600 lbf336000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42000 N/A 3 3/4 in95.250 mm N/A 5 7/8 in149.225 mm N/A 1.1406 in28.971 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.670 mm N/A 11300 lbf50100 N N/A 75600 lbf336000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42000 N/A 3 1/2 in88.900 mm N/A 5 7/8 in149.225 mm N/A 1.1406 in28.971 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.670 mm N/A 11300 lbf50100 N N/A 75600 lbf336000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 430000 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 3.4375 in87.313 mm N/A 5.3750 in136.525 mm N/A 7.3749 in187.322 mm N/A 65500 lbf291000 N N/A 440000 lbf1960000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 430000 N/A 9 in228.600 mm N/A 15.7500 in400.050 mm N/A 3.4375 in87.313 mm N/A 5.3750 in136.525 mm N/A 7.3749 in187.322 mm N/A 65500 lbf291000 N N/A 440000 lbf1960000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 430000 N/A 8.875 in225.425 mm N/A 15.7500 in400.050 mm N/A 3.4375 in87.313 mm N/A 5.3750 in136.525 mm N/A 7.3749 in187.322 mm N/A 65500 lbf291000 N N/A 440000 lbf1960000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.75 in44.45 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 2.0000 in50.800 mm N/A 2.4376 in61.915 mm N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.625 in41.275 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 2.0000 in50.800 mm N/A 2.4376 in61.915 mm N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.3780 in35.001 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 2.0000 in50.800 mm N/A 2.4376 in61.915 mm N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
651 - 675 of 2093 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »