Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 676 - 700 of 1000 Unit of Measure: Imperial Metric Both « 26 27 28 29 30 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

438W - 432D 435 1 3/4 in
44.45
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
449 - 432D 435 1 3/8 in
34.925
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
444 - 432D 435 1 1/2 in
38.10
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
442-S - 432D 435 1.5748 in
40
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
440 - 432D 435 1 1/2 in
38.10
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
439 - 432D 435 1 5/8 in
41.275
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
438 - 432D 435 1 3/4 in
44.45
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
437 - 432D 435 1.8020 in
45.771
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
436 - 432D 435 1.8125 in
46.038
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
443 - 432D 435 1 1/4 in
31.75
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
435 - 432DC 435 1 3/4 in
44.45
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
438 - 432DC 435 1 3/4 in
44.45
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
441 - 432DC 435 1.3780 in
35.001
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
440 - 432DC 435 1 1/2 in
38.10
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
449 - 432DC 435 1 3/8 in
34.925
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
439 - 432DC 435 1 5/8 in
41.275
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
444 - 432DC 435 1 1/2 in
38.10
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
436 - 432DC 435 1.8125 in
46.038
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
437 - 432DC 435 1.8020 in
45.771
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
443 - 432DC 435 1 1/4 in
31.75
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
438W - 432DC 435 1 3/4 in
44.45
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
447 - 432DC 435 1 5/8 in
41.275
mm
3.7500 in
95.250
mm
1.1772 in
29.901
mm
2.0000 in
50.800
mm
2.4376 in
61.915
mm
7400 lbf
32900
N
49700 lbf
221000
N
43138X - 43319D 43000 1.3780 in
35.001
mm
3.1875 in
80.963
mm
0.9166 in
23.282
mm
1.5625 in
39.688
mm
2.1251 in
53.978
mm
4520 lbf
20100
N
30400 lbf
135000
N
43132 - 43319D 43000 1 5/16 in
33.338
mm
3.1875 in
80.963
mm
0.9478 in
24.074
mm
1.5625 in
39.688
mm
2.1875 in
55.563
mm
5360 lbf
23900
N
36000 lbf
160000
N
43096 - 43319D 43000 0.9600 in
24.384
mm
3.1875 in
80.963
mm
0.9478 in
24.074
mm
1.5625 in
39.688
mm
2.1875 in
55.563
mm
5360 lbf
23900
N
36000 lbf
160000
N
  Results 676 - 700 of 1000 « 26 27 28 29 30 »  
<