All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TDO (Tapered Double Outer)
>
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
>
View Items
This category has 2,093 items. Only the first 1000 records are returned.
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 676 - 700 of 1000
«
26
27
28
29
30
»
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Double Cup Width
T - Bearing Width across Cones
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)
CAD
438W - 432D
435
1 3/4
in
44.45
mm
3.7500
in
95.250
mm
1.1772
in
29.901
mm
2.0000
in
50.800
mm
2.4376
in
61.915
mm
7400
lbf
32900
N
49700
lbf
221000
N
449 - 432D
435
1 3/8
in
34.925
mm
3.7500
in
95.250
mm
1.1772
in
29.901
mm
2.0000
in
50.800
mm
2.4376
in
61.915
mm
7400
lbf
32900
N
49700
lbf
221000
N
444 - 432D
435
1 1/2
in
38.10
mm
3.7500
in
95.250
mm
1.1772
in
29.901
mm
2.0000
in
50.800
mm
2.4376
in
61.915
mm
7400
lbf
32900
N
49700
lbf
221000
N
442-S - 432D
435
1.5748
in
40
mm
3.7500
in
95.250
mm
1.1772
in
29.901
mm
2.0000
in
50.800
mm
2.4376
in
61.915
mm
7400
lbf
32900
N
49700
lbf
221000
N
440 - 432D
435
1 1/2
in
38.10
mm
3.7500
in
95.250
mm
1.1772
in
29.901
mm
2.0000
in
50.800
mm
2.4376
in
61.915
mm
7400
lbf
32900
N
49700
lbf
221000
N
439 - 432D
435
1 5/8
in
41.275
mm
3.7500
in
95.250
mm
1.1772
in
29.901
mm
2.0000
in
50.800
mm
2.4376
in
61.915
mm
7400
lbf
32900
N
49700
lbf
221000
N
438 - 432D
435
1 3/4
in
44.45
mm
3.7500
in
95.250
mm
1.1772
in
29.901
mm
2.0000
in
50.800
mm
2.4376
in
61.915
mm
7400
lbf
32900
N
49700
lbf
221000
N
437 - 432D
435
1.8020
in
45.771
mm
3.7500
in
95.250
mm
1.1772
in
29.901
mm
2.0000
in
50.800
mm
2.4376
in
61.915
mm
7400
lbf
32900
N
49700
lbf
221000
N
436 - 432D
435
1.8125
in
46.038
mm
3.7500
in
95.250
mm
1.1772
in
29.901
mm
2.0000
in
50.800
mm
2.4376
in
61.915
mm
7400
lbf
32900
N
49700
lbf
221000
N
443 - 432D
435
1 1/4
in
31.75
mm
3.7500
in
95.250
mm
1.1772
in
29.901
mm
2.0000
in
50.800
mm
2.4376
in
61.915
mm
7400
lbf
32900
N
49700
lbf
221000
N
435 - 432DC
435
1 3/4
in
44.45
mm
3.7500
in
95.250
mm
1.1772
in
29.901
mm
2.0000
in
50.800
mm
2.4376
in
61.915
mm
7400
lbf
32900
N
49700
lbf
221000
N
438 - 432DC
435
1 3/4
in
44.45
mm
3.7500
in
95.250
mm
1.1772
in
29.901
mm
2.0000
in
50.800
mm
2.4376
in
61.915
mm
7400
lbf
32900
N
49700
lbf
221000
N
441 - 432DC
435
1.3780
in
35.001
mm
3.7500
in
95.250
mm
1.1772
in
29.901
mm
2.0000
in
50.800
mm
2.4376
in
61.915
mm
7400
lbf
32900
N
49700
lbf
221000
N
440 - 432DC
435
1 1/2
in
38.10
mm
3.7500
in
95.250
mm
1.1772
in
29.901
mm
2.0000
in
50.800
mm
2.4376
in
61.915
mm
7400
lbf
32900
N
49700
lbf
221000
N
449 - 432DC
435
1 3/8
in
34.925
mm
3.7500
in
95.250
mm
1.1772
in
29.901
mm
2.0000
in
50.800
mm
2.4376
in
61.915
mm
7400
lbf
32900
N
49700
lbf
221000
N
439 - 432DC
435
1 5/8
in
41.275
mm
3.7500
in
95.250
mm
1.1772
in
29.901
mm
2.0000
in
50.800
mm
2.4376
in
61.915
mm
7400
lbf
32900
N
49700
lbf
221000
N
444 - 432DC
435
1 1/2
in
38.10
mm
3.7500
in
95.250
mm
1.1772
in
29.901
mm
2.0000
in
50.800
mm
2.4376
in
61.915
mm
7400
lbf
32900
N
49700
lbf
221000
N
436 - 432DC
435
1.8125
in
46.038
mm
3.7500
in
95.250
mm
1.1772
in
29.901
mm
2.0000
in
50.800
mm
2.4376
in
61.915
mm
7400
lbf
32900
N
49700
lbf
221000
N
437 - 432DC
435
1.8020
in
45.771
mm
3.7500
in
95.250
mm
1.1772
in
29.901
mm
2.0000
in
50.800
mm
2.4376
in
61.915
mm
7400
lbf
32900
N
49700
lbf
221000
N
443 - 432DC
435
1 1/4
in
31.75
mm
3.7500
in
95.250
mm
1.1772
in
29.901
mm
2.0000
in
50.800
mm
2.4376
in
61.915
mm
7400
lbf
32900
N
49700
lbf
221000
N
438W - 432DC
435
1 3/4
in
44.45
mm
3.7500
in
95.250
mm
1.1772
in
29.901
mm
2.0000
in
50.800
mm
2.4376
in
61.915
mm
7400
lbf
32900
N
49700
lbf
221000
N
447 - 432DC
435
1 5/8
in
41.275
mm
3.7500
in
95.250
mm
1.1772
in
29.901
mm
2.0000
in
50.800
mm
2.4376
in
61.915
mm
7400
lbf
32900
N
49700
lbf
221000
N
43138X - 43319D
43000
1.3780
in
35.001
mm
3.1875
in
80.963
mm
0.9166
in
23.282
mm
1.5625
in
39.688
mm
2.1251
in
53.978
mm
4520
lbf
20100
N
30400
lbf
135000
N
43132 - 43319D
43000
1 5/16
in
33.338
mm
3.1875
in
80.963
mm
0.9478
in
24.074
mm
1.5625
in
39.688
mm
2.1875
in
55.563
mm
5360
lbf
23900
N
36000
lbf
160000
N
43096 - 43319D
43000
0.9600
in
24.384
mm
3.1875
in
80.963
mm
0.9478
in
24.074
mm
1.5625
in
39.688
mm
2.1875
in
55.563
mm
5360
lbf
23900
N
36000
lbf
160000
N
Results 676 - 700 of 1000
«
26
27
28
29
30
»