COMPANY HEADER
CAD (0)
  • Cart is empty
676 - 700 of 2093 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A 435 N/A 1.75 in44.45 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 2.0000 in50.800 mm N/A 2.4376 in61.915 mm N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.375 in34.925 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 2.0000 in50.800 mm N/A 2.4376 in61.915 mm N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.5 in38.1 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 2.0000 in50.800 mm N/A 2.4376 in61.915 mm N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.5748 in40 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 2.0000 in50.800 mm N/A 2.4376 in61.915 mm N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.5 in38.1 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 2.0000 in50.800 mm N/A 2.4376 in61.915 mm N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.625 in41.275 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 2.0000 in50.800 mm N/A 2.4376 in61.915 mm N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.75 in44.45 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 2.0000 in50.800 mm N/A 2.4376 in61.915 mm N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.8020 in45.771 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 2.0000 in50.800 mm N/A 2.4376 in61.915 mm N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.8125 in46.038 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 2.0000 in50.800 mm N/A 2.4376 in61.915 mm N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.25 in31.75 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 2.0000 in50.800 mm N/A 2.4376 in61.915 mm N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.75 in44.45 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 2.0000 in50.800 mm N/A 2.4376 in61.915 mm N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.75 in44.45 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 2.0000 in50.800 mm N/A 2.4376 in61.915 mm N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.3780 in35.001 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 2.0000 in50.800 mm N/A 2.4376 in61.915 mm N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.5 in38.1 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 2.0000 in50.800 mm N/A 2.4376 in61.915 mm N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.375 in34.925 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 2.0000 in50.800 mm N/A 2.4376 in61.915 mm N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.625 in41.275 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 2.0000 in50.800 mm N/A 2.4376 in61.915 mm N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.5 in38.1 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 2.0000 in50.800 mm N/A 2.4376 in61.915 mm N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.8125 in46.038 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 2.0000 in50.800 mm N/A 2.4376 in61.915 mm N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.8020 in45.771 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 2.0000 in50.800 mm N/A 2.4376 in61.915 mm N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.25 in31.75 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 2.0000 in50.800 mm N/A 2.4376 in61.915 mm N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.75 in44.45 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 2.0000 in50.800 mm N/A 2.4376 in61.915 mm N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.625 in41.275 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 2.0000 in50.800 mm N/A 2.4376 in61.915 mm N/A 7400 lbf32900 N N/A 49700 lbf221000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 43000 N/A 1.3780 in35.001 mm N/A 3.1875 in80.963 mm N/A 0.9166 in23.282 mm N/A 1.5625 in39.688 mm N/A 2.1251 in53.978 mm N/A 4520 lbf20100 N N/A 30400 lbf135000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 43000 N/A 1.3125 in33.338 mm N/A 3.1875 in80.963 mm N/A 0.9478 in24.074 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 5360 lbf23900 N N/A 36000 lbf160000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 43000 N/A 0.9600 in24.384 mm N/A 3.1875 in80.963 mm N/A 0.9478 in24.074 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 5360 lbf23900 N N/A 36000 lbf160000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
676 - 700 of 2093 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »