Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 701 - 725 of 1000 Unit of Measure: Imperial Metric Both « 26 27 28 29 30 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

43117 - 43319D 43000 1.1806 in
29.987
mm
3.1875 in
80.963
mm
0.9478 in
24.074
mm
1.5625 in
39.688
mm
2.1875 in
55.563
mm
4520 lbf
20100
N
30400 lbf
135000
N
43131 - 43319D 43000 1 5/16 in
33.338
mm
3.1875 in
80.963
mm
0.9478 in
24.074
mm
1.5625 in
39.688
mm
2.1875 in
55.563
mm
5360 lbf
23900
N
36000 lbf
160000
N
43125 - 43319D 43000 1 1/4 in
31.75
mm
3.1875 in
80.963
mm
0.9478 in
24.074
mm
1.5625 in
39.688
mm
2.1875 in
55.563
mm
5360 lbf
23900
N
36000 lbf
160000
N
43118 - 43319D 43000 1 3/16 in
30.163
mm
3.1875 in
80.963
mm
0.9478 in
24.074
mm
1.5625 in
39.688
mm
2.1875 in
55.563
mm
5360 lbf
23900
N
36000 lbf
160000
N
43112 - 43319D 43000 1 1/8 in
28.575
mm
3.1875 in
80.963
mm
0.9478 in
24.074
mm
1.5625 in
39.688
mm
2.1875 in
55.563
mm
5360 lbf
23900
N
36000 lbf
160000
N
EE435102 - 435165CD 435000 10.2500 in
260.350
mm
16.5 in
419.1
mm
3.3125 in
84.138
mm
5.3750 in
136.525
mm
7.2499 in
184.147
mm
65500 lbf
291000
N
440000 lbf
1960000
N
EE435102 - 435165D 435000 10.2500 in
260.350
mm
16.5 in
419.1
mm
3.3125 in
84.138
mm
5.3750 in
136.525
mm
7.2499 in
184.147
mm
65500 lbf
291000
N
440000 lbf
1960000
N
EE435102 - 435165DC 435000 10.2500 in
260.350
mm
16.5 in
419.1
mm
3.3125 in
84.138
mm
5.3750 in
136.525
mm
7.2499 in
184.147
mm
65500 lbf
291000
N
440000 lbf
1960000
N
44131 - 44363D 44000 1 5/16 in
33.338
mm
3.6250 in
92.075
mm
0.9330 in
23.698
mm
1.5625 in
39.688
mm
2.1875 in
55.563
mm
5810 lbf
25900
N
39100 lbf
174000
N
44157 - 44363D 44000 1.5748 in
40
mm
3.6250 in
92.075
mm
0.9330 in
23.698
mm
1.5625 in
39.688
mm
2.1875 in
55.563
mm
5810 lbf
25900
N
39100 lbf
174000
N
44158 - 44363D 44000 1 9/16 in
39.688
mm
3.6250 in
92.075
mm
0.9330 in
23.698
mm
1.5625 in
39.688
mm
2.1875 in
55.563
mm
5810 lbf
25900
N
39100 lbf
174000
N
44143 - 44363D 44000 1 7/16 in
36.513
mm
3.6250 in
92.075
mm
0.9330 in
23.698
mm
1.5625 in
39.688
mm
2.1875 in
55.563
mm
5810 lbf
25900
N
39100 lbf
174000
N
44150 - 44363D 44000 1 1/2 in
38.10
mm
3.6250 in
92.075
mm
0.9330 in
23.698
mm
1.5625 in
39.688
mm
2.1875 in
55.563
mm
5810 lbf
25900
N
39100 lbf
174000
N
44156 - 44363D 44000 1 9/16 in
39.688
mm
3.6250 in
92.075
mm
0.9330 in
23.698
mm
1.5625 in
39.688
mm
2.1875 in
55.563
mm
5810 lbf
25900
N
39100 lbf
174000
N
44157X - 44363D 44000 1.5748 in
40
mm
3.6250 in
92.075
mm
0.9080 in
23.063
mm
1.5625 in
39.688
mm
2.1375 in
54.293
mm
5810 lbf
25900
N
39100 lbf
174000
N
44162 - 44363D 44000 1 5/8 in
41.275
mm
3.6250 in
92.075
mm
0.9330 in
23.698
mm
1.5625 in
39.688
mm
2.1875 in
55.563
mm
5810 lbf
25900
N
39100 lbf
174000
N
EE450577 - 451215CD 450000 5.7500 in
146.050
mm
12.1250 in
307.975
mm
3.6875 in
93.663
mm
5.7500 in
146.050
mm
7.8749 in
200.022
mm
61400 lbf
273000
N
412000 lbf
1830000
N
EE450551 - 451215CD 450000 5 1/2 in
139.700
mm
12.1250 in
307.975
mm
3.6875 in
93.663
mm
5.7500 in
146.050
mm
7.8749 in
200.022
mm
61400 lbf
273000
N
412000 lbf
1830000
N
466 - 452D 455 2.1649 in
54.988
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
9370 lbf
41700
N
62900 lbf
280000
N
455A - 452D 455 1 1/2 in
38.10
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
7900 lbf
35200
N
53100 lbf
236000
N
458 - 452D 455 1 3/4 in
44.45
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
7900 lbf
35200
N
53100 lbf
236000
N
456 - 452D 455 2 1/8 in
53.975
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
9370 lbf
41700
N
62900 lbf
280000
N
466-S - 452D 455 2 3/16 in
55.563
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
9370 lbf
41700
N
62900 lbf
280000
N
467 - 452D 455 1 7/8 in
47.625
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
9370 lbf
41700
N
62900 lbf
280000
N
468 - 452D 455 2.0625 in
52.388
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
9370 lbf
41700
N
62900 lbf
280000
N
  Results 701 - 725 of 1000 « 26 27 28 29 30 »  
<