All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 701 - 725 of 1000 « 26 27 28 29 30 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

43117 - 43319D 43000 1.1806 in
29.987
mm
3.1875 in
80.963
mm
0.9478 in
24.074
mm
1.5625 in
39.688
mm
2.1875 in
55.563
mm
4520 lbf
20100
N
30400 lbf
135000
N
CAD Icon (for items table)
43131 - 43319D 43000 1 5/16 in
33.338
mm
3.1875 in
80.963
mm
0.9478 in
24.074
mm
1.5625 in
39.688
mm
2.1875 in
55.563
mm
5360 lbf
23900
N
36000 lbf
160000
N
CAD Icon (for items table)
43125 - 43319D 43000 1 1/4 in
31.75
mm
3.1875 in
80.963
mm
0.9478 in
24.074
mm
1.5625 in
39.688
mm
2.1875 in
55.563
mm
5360 lbf
23900
N
36000 lbf
160000
N
CAD Icon (for items table)
43118 - 43319D 43000 1 3/16 in
30.163
mm
3.1875 in
80.963
mm
0.9478 in
24.074
mm
1.5625 in
39.688
mm
2.1875 in
55.563
mm
5360 lbf
23900
N
36000 lbf
160000
N
CAD Icon (for items table)
43112 - 43319D 43000 1 1/8 in
28.575
mm
3.1875 in
80.963
mm
0.9478 in
24.074
mm
1.5625 in
39.688
mm
2.1875 in
55.563
mm
5360 lbf
23900
N
36000 lbf
160000
N
CAD Icon (for items table)
EE435102 - 435165CD 435000 10.2500 in
260.350
mm
16.5 in
419.1
mm
3.3125 in
84.138
mm
5.3750 in
136.525
mm
7.2499 in
184.147
mm
65500 lbf
291000
N
440000 lbf
1960000
N
CAD Icon (for items table)
EE435102 - 435165D 435000 10.2500 in
260.350
mm
16.5 in
419.1
mm
3.3125 in
84.138
mm
5.3750 in
136.525
mm
7.2499 in
184.147
mm
65500 lbf
291000
N
440000 lbf
1960000
N
CAD Icon (for items table)
EE435102 - 435165DC 435000 10.2500 in
260.350
mm
16.5 in
419.1
mm
3.3125 in
84.138
mm
5.3750 in
136.525
mm
7.2499 in
184.147
mm
65500 lbf
291000
N
440000 lbf
1960000
N
CAD Icon (for items table)
44131 - 44363D 44000 1 5/16 in
33.338
mm
3.6250 in
92.075
mm
0.9330 in
23.698
mm
1.5625 in
39.688
mm
2.1875 in
55.563
mm
5810 lbf
25900
N
39100 lbf
174000
N
CAD Icon (for items table)
44157 - 44363D 44000 1.5748 in
40
mm
3.6250 in
92.075
mm
0.9330 in
23.698
mm
1.5625 in
39.688
mm
2.1875 in
55.563
mm
5810 lbf
25900
N
39100 lbf
174000
N
CAD Icon (for items table)
44158 - 44363D 44000 1 9/16 in
39.688
mm
3.6250 in
92.075
mm
0.9330 in
23.698
mm
1.5625 in
39.688
mm
2.1875 in
55.563
mm
5810 lbf
25900
N
39100 lbf
174000
N
CAD Icon (for items table)
44143 - 44363D 44000 1 7/16 in
36.513
mm
3.6250 in
92.075
mm
0.9330 in
23.698
mm
1.5625 in
39.688
mm
2.1875 in
55.563
mm
5810 lbf
25900
N
39100 lbf
174000
N
CAD Icon (for items table)
44150 - 44363D 44000 1 1/2 in
38.10
mm
3.6250 in
92.075
mm
0.9330 in
23.698
mm
1.5625 in
39.688
mm
2.1875 in
55.563
mm
5810 lbf
25900
N
39100 lbf
174000
N
CAD Icon (for items table)
44156 - 44363D 44000 1 9/16 in
39.688
mm
3.6250 in
92.075
mm
0.9330 in
23.698
mm
1.5625 in
39.688
mm
2.1875 in
55.563
mm
5810 lbf
25900
N
39100 lbf
174000
N
CAD Icon (for items table)
44157X - 44363D 44000 1.5748 in
40
mm
3.6250 in
92.075
mm
0.9080 in
23.063
mm
1.5625 in
39.688
mm
2.1375 in
54.293
mm
5810 lbf
25900
N
39100 lbf
174000
N
CAD Icon (for items table)
44162 - 44363D 44000 1 5/8 in
41.275
mm
3.6250 in
92.075
mm
0.9330 in
23.698
mm
1.5625 in
39.688
mm
2.1875 in
55.563
mm
5810 lbf
25900
N
39100 lbf
174000
N
CAD Icon (for items table)
EE450577 - 451215CD 450000 5.7500 in
146.050
mm
12.1250 in
307.975
mm
3.6875 in
93.663
mm
5.7500 in
146.050
mm
7.8749 in
200.022
mm
61400 lbf
273000
N
412000 lbf
1830000
N
CAD Icon (for items table)
EE450551 - 451215CD 450000 5 1/2 in
139.700
mm
12.1250 in
307.975
mm
3.6875 in
93.663
mm
5.7500 in
146.050
mm
7.8749 in
200.022
mm
61400 lbf
273000
N
412000 lbf
1830000
N
CAD Icon (for items table)
466 - 452D 455 2.1649 in
54.988
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
9370 lbf
41700
N
62900 lbf
280000
N
CAD Icon (for items table)
455A - 452D 455 1 1/2 in
38.10
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
7900 lbf
35200
N
53100 lbf
236000
N
CAD Icon (for items table)
458 - 452D 455 1 3/4 in
44.45
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
7900 lbf
35200
N
53100 lbf
236000
N
CAD Icon (for items table)
456 - 452D 455 2.1250 in
53.975
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
9370 lbf
41700
N
62900 lbf
280000
N
CAD Icon (for items table)
466-S - 452D 455 2 3/16 in
55.563
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
9370 lbf
41700
N
62900 lbf
280000
N
CAD Icon (for items table)
467 - 452D 455 1 7/8 in
47.625
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
9370 lbf
41700
N
62900 lbf
280000
N
CAD Icon (for items table)
468 - 452D 455 2.0625 in
52.388
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
9370 lbf
41700
N
62900 lbf
280000
N
CAD Icon (for items table)
  Results 701 - 725 of 1000 « 26 27 28 29 30 »