Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 51 - 75 of 1000 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

EE114080 - 114161DC 114000 8 in
203.2
mm
16.0000 in
406.400
mm
3.3750 in
85.725
mm
5.0000 in
127.000
mm
7.7500 in
196.850
mm
71000 lbf
316000
N
477000 lbf
2120000
N
EE114081 - 114161DC 114000 8.0015 in
203.238
mm
16.0000 in
406.400
mm
3.3750 in
85.725
mm
5.0000 in
127.000
mm
7.7500 in
196.850
mm
71000 lbf
316000
N
477000 lbf
2120000
N
EE126097 - 126149D 126000 9.6250 in
244.475
mm
14.9960 in
380.898
mm
3.0000 in
76.200
mm
5.0000 in
127.000
mm
6.7500 in
171.450
mm
52900 lbf
235000
N
355000 lbf
1580000
N
EE126098 - 126149D 126000 9.8130 in
249.250
mm
14.9960 in
380.898
mm
3.0000 in
76.200
mm
5.0000 in
127.000
mm
6.7500 in
171.450
mm
52900 lbf
235000
N
355000 lbf
1580000
N
EE126098 - 126149DC 126000 9.8130 in
249.250
mm
14.9960 in
380.898
mm
3.0000 in
76.200
mm
5.0000 in
127.000
mm
6.7500 in
171.450
mm
52900 lbf
235000
N
355000 lbf
1580000
N
EE126098 - 126151CD 126000 9.8130 in
249.250
mm
15.0000 in
381.000
mm
3.0000 in
76.200
mm
5.0000 in
127.000
mm
6.7500 in
171.450
mm
52900 lbf
235000
N
355000 lbf
1580000
N
EE126097 - 126151CD 126000 9.6250 in
244.475
mm
15.0000 in
381.000
mm
3.0000 in
76.200
mm
5.0000 in
127.000
mm
6.7500 in
171.450
mm
52900 lbf
235000
N
355000 lbf
1580000
N
EE127095 - 127136CD 127000 9 1/2 in
241.300
mm
13.7460 in
349.148
mm
2.2500 in
57.150
mm
4.0000 in
101.600
mm
5.0000 in
127
mm
38500 lbf
171000
N
258000 lbf
1150000
N
EE127095 - 127137D 127000 9 1/2 in
241.300
mm
13.8125 in
350.838
mm
2.2500 in
57.150
mm
4.0000 in
101.600
mm
5.0000 in
127
mm
38500 lbf
171000
N
258000 lbf
1150000
N
EE127095 - 127139D 127000 9 1/2 in
241.300
mm
13.9960 in
355.498
mm
2.2500 in
57.150
mm
4.0000 in
101.600
mm
5.0000 in
127
mm
38500 lbf
171000
N
258000 lbf
1150000
N
EE128111 - 128160CD 128000 11.0312 in
280.192
mm
16.0000 in
406.400
mm
2.6643 in
67.673
mm
4.6250 in
117.475
mm
5.8750 in
149.225
mm
50600 lbf
225000
N
340000 lbf
1510000
N
EE128102 - 128160CD 128000 10.2500 in
260.350
mm
16.0000 in
406.400
mm
2.6643 in
67.673
mm
4.6250 in
117.475
mm
5.8750 in
149.225
mm
53900 lbf
240000
N
362000 lbf
1610000
N
EE128110 - 128160CD 128000 11.0312 in
280.192
mm
16.0000 in
406.400
mm
2.6643 in
67.673
mm
4.6250 in
117.475
mm
5.8750 in
149.225
mm
53900 lbf
240000
N
362000 lbf
1610000
N
EE128114 - 128160CD 128000 11.0236 in
279.999
mm
16.0000 in
406.400
mm
2.6643 in
67.673
mm
4.6250 in
117.475
mm
5.8750 in
149.225
mm
53900 lbf
240000
N
362000 lbf
1610000
N
EE128112 - 128160CD 128000 11.0236 in
279.999
mm
16.0000 in
406.400
mm
2.6643 in
67.673
mm
4.6250 in
117.475
mm
5.8750 in
149.225
mm
50600 lbf
225000
N
340000 lbf
1510000
N
EE129120X - 129173CD 129000 12 in
304.8
mm
17.246 in
438.048
mm
3.0312 in
76.992
mm
4.7500 in
120.650
mm
6.4999 in
165.097
mm
52200 lbf
232000
N
351000 lbf
1560000
N
EE129120X - 129173D 129000 12 in
304.8
mm
17.246 in
438.048
mm
3.0312 in
76.992
mm
4.7500 in
120.650
mm
6.4999 in
165.097
mm
52200 lbf
232000
N
351000 lbf
1560000
N
EE129120X - 129175XD 129000 12 in
304.8
mm
17.3208 in
439.948
mm
3.0312 in
76.992
mm
4.7500 in
120.650
mm
6.4999 in
165.097
mm
52200 lbf
232000
N
351000 lbf
1560000
N
EE130851 - 131398D 130000 8 1/2 in
215.900
mm
13.9744 in
354.950
mm
2.7500 in
69.850
mm
4.3288 in
109.952
mm
5.9948 in
152.268
mm
46400 lbf
206000
N
312000 lbf
1390000
N
EE130787 - 131398D 130000 7.875 in
200.025
mm
13.9744 in
354.950
mm
2.7500 in
69.850
mm
4.3288 in
109.952
mm
5.9948 in
152.268
mm
46400 lbf
206000
N
312000 lbf
1390000
N
EE130902 - 131398D 130000 9 in
228.600
mm
13.9744 in
354.950
mm
2.7500 in
69.850
mm
4.3288 in
109.952
mm
5.9948 in
152.268
mm
49100 lbf
219000
N
330000 lbf
1470000
N
EE130889 - 131398D 130000 8.875 in
225.425
mm
13.9744 in
354.950
mm
2.7500 in
69.850
mm
4.3288 in
109.952
mm
5.9948 in
152.268
mm
46400 lbf
206000
N
312000 lbf
1390000
N
EE130787 - 131401CD 130000 7.875 in
200.025
mm
14 in
355.6
mm
2.7500 in
69.850
mm
4.375 in
111.125
mm
6.0000 in
152.400
mm
46400 lbf
206000
N
312000 lbf
1390000
N
EE130851 - 131401CD 130000 8 1/2 in
215.900
mm
14 in
355.6
mm
2.7500 in
69.850
mm
4.375 in
111.125
mm
6.0000 in
152.400
mm
46400 lbf
206000
N
312000 lbf
1390000
N
EE130889 - 131401CD 130000 8.875 in
225.425
mm
14 in
355.6
mm
2.7500 in
69.850
mm
4.375 in
111.125
mm
6.0000 in
152.400
mm
46400 lbf
206000
N
312000 lbf
1390000
N
  Results 51 - 75 of 1000  1 2 3 4 5 »  
<