All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 726 - 750 of 1000 « 26 27 28 29 30 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

465 - 452D 455 1.9685 in
50
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
9370 lbf
41700
N
62900 lbf
280000
N
CAD Icon (for items table)
455W - 452D 455 2 in
50.80
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
7900 lbf
35200
N
53100 lbf
236000
N
CAD Icon (for items table)
461 - 452D 455 1.6870 in
42.850
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
7900 lbf
35200
N
53100 lbf
236000
N
CAD Icon (for items table)
462 - 452D 455 2 1/4 in
57.15
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
9370 lbf
41700
N
62900 lbf
280000
N
CAD Icon (for items table)
460 - 452D 455 1 3/4 in
44.45
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
9370 lbf
41700
N
62900 lbf
280000
N
CAD Icon (for items table)
462A - 452D 455 2 1/4 in
57.15
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
9370 lbf
41700
N
62900 lbf
280000
N
CAD Icon (for items table)
462W - 452D 455 2 1/4 in
57.15
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
7900 lbf
35200
N
53100 lbf
236000
N
CAD Icon (for items table)
455-S - 452D 455 2 in
50.80
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
9370 lbf
41700
N
62900 lbf
280000
N
CAD Icon (for items table)
455 - 452D 455 2 in
50.80
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
9370 lbf
41700
N
62900 lbf
280000
N
CAD Icon (for items table)
457 - 452D 455 1 9/16 in
39.688
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
7900 lbf
35200
N
53100 lbf
236000
N
CAD Icon (for items table)
464A - 452D 455 1 5/8 in
41.275
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
7900 lbf
35200
N
53100 lbf
236000
N
CAD Icon (for items table)
456 - 452DC 455 2.1250 in
53.975
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
9370 lbf
41700
N
62900 lbf
280000
N
CAD Icon (for items table)
457 - 452DC 455 1 9/16 in
39.688
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
7900 lbf
35200
N
53100 lbf
236000
N
CAD Icon (for items table)
458 - 452DC 455 1 3/4 in
44.45
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
7900 lbf
35200
N
53100 lbf
236000
N
CAD Icon (for items table)
469 - 452DC 455 2 1/4 in
57.15
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
9370 lbf
41700
N
62900 lbf
280000
N
CAD Icon (for items table)
460 - 452DC 455 1 3/4 in
44.45
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
9370 lbf
41700
N
62900 lbf
280000
N
CAD Icon (for items table)
461 - 452DC 455 1.6870 in
42.850
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
7900 lbf
35200
N
53100 lbf
236000
N
CAD Icon (for items table)
462 - 452DC 455 2 1/4 in
57.15
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
9370 lbf
41700
N
62900 lbf
280000
N
CAD Icon (for items table)
462W - 452DC 455 2 1/4 in
57.15
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
7900 lbf
35200
N
53100 lbf
236000
N
CAD Icon (for items table)
464A - 452DC 455 1 5/8 in
41.275
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
7900 lbf
35200
N
53100 lbf
236000
N
CAD Icon (for items table)
468 - 452DC 455 2.0625 in
52.388
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
9370 lbf
41700
N
62900 lbf
280000
N
CAD Icon (for items table)
466 - 452DC 455 2.1649 in
54.988
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
9370 lbf
41700
N
62900 lbf
280000
N
CAD Icon (for items table)
466-S - 452DC 455 2 3/16 in
55.563
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
9370 lbf
41700
N
62900 lbf
280000
N
CAD Icon (for items table)
467 - 452DC 455 1 7/8 in
47.625
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
9370 lbf
41700
N
62900 lbf
280000
N
CAD Icon (for items table)
455W - 452DC 455 2 in
50.80
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
7900 lbf
35200
N
53100 lbf
236000
N
CAD Icon (for items table)
  Results 726 - 750 of 1000 « 26 27 28 29 30 »