Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 751 - 775 of 1000 Unit of Measure: Imperial Metric Both « 31 32 33 34 35 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

455A - 452DC 455 1 1/2 in
38.10
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
7900 lbf
35200
N
53100 lbf
236000
N
455 - 452DC 455 2 in
50.80
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
9370 lbf
41700
N
62900 lbf
280000
N
46790A - 46720CD 46700 6 1/2 in
165.1
mm
8 7/8 in
225.425
mm
1.5625 in
39.688
mm
2.75 in
69.85
mm
3.3750 in
85.725
mm
17700 lbf
78600
N
119000 lbf
528000
N
46780 - 46720CD 46700 6.25 in
158.750
mm
8 7/8 in
225.425
mm
1.5625 in
39.688
mm
2.75 in
69.85
mm
3.3750 in
85.725
mm
17700 lbf
78600
N
119000 lbf
528000
N
46792 - 46720CD 46700 6.5625 in
166.688
mm
8 7/8 in
225.425
mm
1.5625 in
39.688
mm
2.75 in
69.85
mm
3.3750 in
85.725
mm
17700 lbf
78600
N
119000 lbf
528000
N
46790 - 46720CD 46700 6 1/2 in
165.1
mm
8 7/8 in
225.425
mm
1.5625 in
39.688
mm
2.75 in
69.85
mm
3.3750 in
85.725
mm
17700 lbf
78600
N
119000 lbf
528000
N
46780 - 46721D 46700 6.25 in
158.750
mm
8 7/8 in
225.425
mm
1.5625 in
39.688
mm
3 in
76.2
mm
3.6250 in
92.075
mm
17700 lbf
78600
N
119000 lbf
528000
N
46790A - 46721D 46700 6 1/2 in
165.1
mm
8 7/8 in
225.425
mm
1.5625 in
39.688
mm
3 in
76.2
mm
3.6250 in
92.075
mm
17700 lbf
78600
N
119000 lbf
528000
N
46792 - 46721D 46700 6.5625 in
166.688
mm
8 7/8 in
225.425
mm
1.5625 in
39.688
mm
3 in
76.2
mm
3.6250 in
92.075
mm
17700 lbf
78600
N
119000 lbf
528000
N
475 - 472DC 475 2.1654 in
55.001
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
8360 lbf
37200
N
56100 lbf
250000
N
482W - 472DC 475 2 3/4 in
69.850
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
7890 lbf
35100
N
53000 lbf
236000
N
479 - 472DC 475 2.6250 in
66.675
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
8360 lbf
37200
N
56100 lbf
250000
N
482 - 472DC 475 2 3/4 in
69.850
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
8360 lbf
37200
N
56100 lbf
250000
N
480 - 472DC 475 2 11/16 in
68.263
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
8360 lbf
37200
N
56100 lbf
250000
N
478 - 472DC 475 2.5591 in
65.001
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
8360 lbf
37200
N
56100 lbf
250000
N
484 - 472DC 475 2.7559 in
70
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
8360 lbf
37200
N
56100 lbf
250000
N
477 - 472DC 475 2 1/2 in
63.500
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
8360 lbf
37200
N
56100 lbf
250000
N
47490 - 47420D 47400 2 13/16 in
71.438
mm
4.7244 in
120
mm
1.2813 in
32.545
mm
2.3125 in
58.738
mm
2.8124 in
71.435
mm
10400 lbf
46300
N
70000 lbf
311000
N
47487 - 47420D 47400 2 3/4 in
69.850
mm
4.7244 in
120
mm
1.2813 in
32.545
mm
2.3125 in
58.738
mm
2.8124 in
71.435
mm
10400 lbf
46300
N
70000 lbf
311000
N
47490 - 47420DC 47400 2 13/16 in
71.438
mm
4.7244 in
120
mm
1.2813 in
32.545
mm
2.3125 in
58.738
mm
2.8124 in
71.435
mm
10400 lbf
46300
N
70000 lbf
311000
N
47487 - 47420DC 47400 2 3/4 in
69.850
mm
4.7244 in
120
mm
1.2813 in
32.545
mm
2.3125 in
58.738
mm
2.8124 in
71.435
mm
10400 lbf
46300
N
70000 lbf
311000
N
48290 - 48220D 48200 5 in
127
mm
7.1875 in
182.563
mm
1.5000 in
38.100
mm
2.875 in
73.025
mm
3.3751 in
85.728
mm
15600 lbf
69400
N
105000 lbf
466000
N
48282 - 48220D 48200 4.7500 in
120.650
mm
7.1875 in
182.563
mm
1.5000 in
38.100
mm
2.875 in
73.025
mm
3.3751 in
85.728
mm
15600 lbf
69400
N
105000 lbf
466000
N
48286 - 48220D 48200 4.8750 in
123.825
mm
7.1875 in
182.563
mm
1.5000 in
38.100
mm
2.875 in
73.025
mm
3.3751 in
85.728
mm
15600 lbf
69400
N
105000 lbf
466000
N
48286 - 48220DC 48200 4.8750 in
123.825
mm
7.1875 in
182.563
mm
1.5000 in
38.100
mm
2.875 in
73.025
mm
3.3751 in
85.728
mm
15600 lbf
69400
N
105000 lbf
466000
N
  Results 751 - 775 of 1000 « 31 32 33 34 35 »  
<