All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 751 - 775 of 1000 « 31 32 33 34 35 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

455A - 452DC 455 1 1/2 in
38.10
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
7900 lbf
35200
N
53100 lbf
236000
N
CAD Icon (for items table)
455 - 452DC 455 2 in
50.80
mm
4.25 in
107.95
mm
1.1542 in
29.317
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
9370 lbf
41700
N
62900 lbf
280000
N
CAD Icon (for items table)
46790A - 46720CD 46700 6 1/2 in
165.1
mm
8 7/8 in
225.425
mm
1.5625 in
39.688
mm
2.75 in
69.85
mm
3.3750 in
85.725
mm
17700 lbf
78600
N
119000 lbf
528000
N
CAD Icon (for items table)
46780 - 46720CD 46700 6.25 in
158.750
mm
8 7/8 in
225.425
mm
1.5625 in
39.688
mm
2.75 in
69.85
mm
3.3750 in
85.725
mm
17700 lbf
78600
N
119000 lbf
528000
N
CAD Icon (for items table)
46792 - 46720CD 46700 6.5625 in
166.688
mm
8 7/8 in
225.425
mm
1.5625 in
39.688
mm
2.75 in
69.85
mm
3.3750 in
85.725
mm
17700 lbf
78600
N
119000 lbf
528000
N
CAD Icon (for items table)
46790 - 46720CD 46700 6 1/2 in
165.1
mm
8 7/8 in
225.425
mm
1.5625 in
39.688
mm
2.75 in
69.85
mm
3.3750 in
85.725
mm
17700 lbf
78600
N
119000 lbf
528000
N
CAD Icon (for items table)
46780 - 46721D 46700 6.25 in
158.750
mm
8 7/8 in
225.425
mm
1.5625 in
39.688
mm
3 in
76.2
mm
3.6250 in
92.075
mm
17700 lbf
78600
N
119000 lbf
528000
N
CAD Icon (for items table)
46790A - 46721D 46700 6 1/2 in
165.1
mm
8 7/8 in
225.425
mm
1.5625 in
39.688
mm
3 in
76.2
mm
3.6250 in
92.075
mm
17700 lbf
78600
N
119000 lbf
528000
N
CAD Icon (for items table)
46792 - 46721D 46700 6.5625 in
166.688
mm
8 7/8 in
225.425
mm
1.5625 in
39.688
mm
3 in
76.2
mm
3.6250 in
92.075
mm
17700 lbf
78600
N
119000 lbf
528000
N
CAD Icon (for items table)
475 - 472DC 475 2.1654 in
55.001
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
8360 lbf
37200
N
56100 lbf
250000
N
CAD Icon (for items table)
482W - 472DC 475 2 3/4 in
69.850
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
7890 lbf
35100
N
53000 lbf
236000
N
CAD Icon (for items table)
479 - 472DC 475 2.6250 in
66.675
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
8360 lbf
37200
N
56100 lbf
250000
N
CAD Icon (for items table)
482 - 472DC 475 2 3/4 in
69.850
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
8360 lbf
37200
N
56100 lbf
250000
N
CAD Icon (for items table)
480 - 472DC 475 2 11/16 in
68.263
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
8360 lbf
37200
N
56100 lbf
250000
N
CAD Icon (for items table)
478 - 472DC 475 2.5591 in
65.001
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
8360 lbf
37200
N
56100 lbf
250000
N
CAD Icon (for items table)
484 - 472DC 475 2.7559 in
70
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
8360 lbf
37200
N
56100 lbf
250000
N
CAD Icon (for items table)
477 - 472DC 475 2 1/2 in
63.500
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
2.1250 in
53.975
mm
2.5625 in
65.088
mm
8360 lbf
37200
N
56100 lbf
250000
N
CAD Icon (for items table)
47490 - 47420D 47400 2 13/16 in
71.438
mm
4.7244 in
120
mm
1.2813 in
32.545
mm
2.3125 in
58.738
mm
2.8124 in
71.435
mm
10400 lbf
46300
N
70000 lbf
311000
N
CAD Icon (for items table)
47487 - 47420D 47400 2 3/4 in
69.850
mm
4.7244 in
120
mm
1.2813 in
32.545
mm
2.3125 in
58.738
mm
2.8124 in
71.435
mm
10400 lbf
46300
N
70000 lbf
311000
N
CAD Icon (for items table)
47490 - 47420DC 47400 2 13/16 in
71.438
mm
4.7244 in
120
mm
1.2813 in
32.545
mm
2.3125 in
58.738
mm
2.8124 in
71.435
mm
10400 lbf
46300
N
70000 lbf
311000
N
CAD Icon (for items table)
47487 - 47420DC 47400 2 3/4 in
69.850
mm
4.7244 in
120
mm
1.2813 in
32.545
mm
2.3125 in
58.738
mm
2.8124 in
71.435
mm
10400 lbf
46300
N
70000 lbf
311000
N
CAD Icon (for items table)
48290 - 48220D 48200 5 in
127
mm
7.1875 in
182.563
mm
1.5000 in
38.100
mm
2.875 in
73.025
mm
3.3751 in
85.728
mm
15600 lbf
69400
N
105000 lbf
466000
N
CAD Icon (for items table)
48282 - 48220D 48200 4.7500 in
120.650
mm
7.1875 in
182.563
mm
1.5000 in
38.100
mm
2.875 in
73.025
mm
3.3751 in
85.728
mm
15600 lbf
69400
N
105000 lbf
466000
N
CAD Icon (for items table)
48286 - 48220D 48200 4.8750 in
123.825
mm
7.1875 in
182.563
mm
1.5000 in
38.100
mm
2.875 in
73.025
mm
3.3751 in
85.728
mm
15600 lbf
69400
N
105000 lbf
466000
N
CAD Icon (for items table)
48286 - 48220DC 48200 4.8750 in
123.825
mm
7.1875 in
182.563
mm
1.5000 in
38.100
mm
2.875 in
73.025
mm
3.3751 in
85.728
mm
15600 lbf
69400
N
105000 lbf
466000
N
CAD Icon (for items table)
  Results 751 - 775 of 1000 « 31 32 33 34 35 »