All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 776 - 800 of 1000 « 31 32 33 34 35 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

48282 - 48220DC 48200 4.7500 in
120.650
mm
7.1875 in
182.563
mm
1.5000 in
38.100
mm
2.875 in
73.025
mm
3.3751 in
85.728
mm
15600 lbf
69400
N
105000 lbf
466000
N
CAD Icon (for items table)
48290 - 48220DC 48200 5 in
127
mm
7.1875 in
182.563
mm
1.5000 in
38.100
mm
2.875 in
73.025
mm
3.3751 in
85.728
mm
15600 lbf
69400
N
105000 lbf
466000
N
CAD Icon (for items table)
48393 - 48320D 48300 5.3750 in
136.525
mm
7.5 in
190.5
mm
1.5625 in
39.688
mm
2.875 in
73.025
mm
3.3749 in
85.722
mm
16500 lbf
73300
N
111000 lbf
492000
N
CAD Icon (for items table)
48393A - 48320D 48300 5.3750 in
136.525
mm
7.5 in
190.5
mm
1.5625 in
39.688
mm
2.875 in
73.025
mm
3.3749 in
85.722
mm
16500 lbf
73300
N
111000 lbf
492000
N
CAD Icon (for items table)
48385 - 48320D 48300 5.2500 in
133.350
mm
7.5 in
190.5
mm
1.5625 in
39.688
mm
2.875 in
73.025
mm
3.3749 in
85.722
mm
16500 lbf
73300
N
111000 lbf
492000
N
CAD Icon (for items table)
48393A - 48320DC 48300 5.3750 in
136.525
mm
7.5 in
190.5
mm
1.5625 in
39.688
mm
2.875 in
73.025
mm
3.3749 in
85.722
mm
16500 lbf
73300
N
111000 lbf
492000
N
CAD Icon (for items table)
48385 - 48320DC 48300 5.2500 in
133.350
mm
7.5 in
190.5
mm
1.5625 in
39.688
mm
2.875 in
73.025
mm
3.3749 in
85.722
mm
16500 lbf
73300
N
111000 lbf
492000
N
CAD Icon (for items table)
48393 - 48320DC 48300 5.3750 in
136.525
mm
7.5 in
190.5
mm
1.5625 in
39.688
mm
2.875 in
73.025
mm
3.3749 in
85.722
mm
16500 lbf
73300
N
111000 lbf
492000
N
CAD Icon (for items table)
48685 - 48620D 48600 5.625 in
142.875
mm
7.875 in
200.025
mm
1.5625 in
39.688
mm
2.875 in
73.025
mm
3.4376 in
87.315
mm
16700 lbf
74300
N
112000 lbf
499000
N
CAD Icon (for items table)
48686 - 48620D 48600 5.625 in
142.875
mm
7.875 in
200.025
mm
1.6875 in
42.863
mm
2.875 in
73.025
mm
3.4376 in
87.315
mm
15700 lbf
70000
N
106000 lbf
470000
N
CAD Icon (for items table)
48684 - 48620D 48600 5.625 in
142.875
mm
7.875 in
200.025
mm
1.5625 in
39.688
mm
2.875 in
73.025
mm
3.4376 in
87.315
mm
16700 lbf
74300
N
112000 lbf
499000
N
CAD Icon (for items table)
48686 - 48620DC 48600 5.625 in
142.875
mm
7.875 in
200.025
mm
1.6875 in
42.863
mm
2.875 in
73.025
mm
3.4376 in
87.315
mm
15700 lbf
70000
N
106000 lbf
470000
N
CAD Icon (for items table)
48685 - 48620DC 48600 5.625 in
142.875
mm
7.875 in
200.025
mm
1.5625 in
39.688
mm
2.875 in
73.025
mm
3.4376 in
87.315
mm
16700 lbf
74300
N
112000 lbf
499000
N
CAD Icon (for items table)
48684 - 48620DC 48600 5.625 in
142.875
mm
7.875 in
200.025
mm
1.5625 in
39.688
mm
2.875 in
73.025
mm
3.4376 in
87.315
mm
16700 lbf
74300
N
112000 lbf
499000
N
CAD Icon (for items table)
497A - 493D 495 3.3750 in
85.725
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
495AX - 493D 495 3 in
76.2
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
496 - 493D 495 3 3/16 in
80.963
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
498 - 493D 495 3.3125 in
84.138
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
497P - 493D 495 3.3750 in
85.725
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
10700 lbf
47500
N
71600 lbf
319000
N
CAD Icon (for items table)
497 - 493D 495 3.3750 in
85.725
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
496P - 493D 495 3 3/16 in
80.963
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
10700 lbf
47500
N
71600 lbf
319000
N
CAD Icon (for items table)
496AS - 493D 495 3.2165 in
81.699
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
495 - 493D 495 3 1/4 in
82.550
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
495XA - 493D 495 3 1/4 in
82.550
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
495W - 493D 495 3 1/4 in
82.550
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
  Results 776 - 800 of 1000 « 31 32 33 34 35 »