Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 801 - 825 of 1000 Unit of Measure: Imperial Metric Both « 31 32 33 34 35 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

495A - 493D 495 3 in
76.2
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
495AS - 493D 495 3.0625 in
77.788
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
499A - 493D 495 3.3455 in
84.976
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
495AA - 493D 495 2.6250 in
66.675
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
495-S - 493D 495 2 13/16 in
71.438
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
498 - 493DC 495 3.3125 in
84.138
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
495AA - 493DC 495 2.6250 in
66.675
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
497P - 493DC 495 3.3750 in
85.725
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
10700 lbf
47500
N
71600 lbf
319000
N
495A - 493DC 495 3 in
76.2
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
495 - 493DC 495 3 1/4 in
82.550
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
499A - 493DC 495 3.3455 in
84.976
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
495AX - 493DC 495 3 in
76.2
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
495AS - 493DC 495 3.0625 in
77.788
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
497 - 493DC 495 3.3750 in
85.725
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
496P - 493DC 495 3 3/16 in
80.963
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
10700 lbf
47500
N
71600 lbf
319000
N
496AS - 493DC 495 3.2165 in
81.699
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
496 - 493DC 495 3 3/16 in
80.963
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
495W - 493DC 495 3 1/4 in
82.550
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
495XA - 493DC 495 3 1/4 in
82.550
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
497A - 493DC 495 3.3750 in
85.725
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
EE526130 - 526191CD 526000 13.0000 in
330.200
mm
19.0000 in
482.600
mm
3.1562 in
80.167
mm
5.0000 in
127.000
mm
7.0000 in
177.800
mm
72900 lbf
324000
N
489000 lbf
2180000
N
EE526132 - 526191CD 526000 13.0000 in
330.200
mm
19.0000 in
482.600
mm
3.1562 in
80.167
mm
5.0000 in
127.000
mm
7.0000 in
177.800
mm
72900 lbf
324000
N
489000 lbf
2180000
N
52394X - 52637D 52000 3.937 in
100
mm
6-3/8 in
161.925
mm
1.4219 in
36.116
mm
2.4375 in
61.913
mm
3.2498 in
82.545
mm
12300 lbf
54700
N
82600 lbf
367000
N
52393 - 52637D 52000 3 15/16 in
100.013
mm
6-3/8 in
161.925
mm
1.4219 in
36.116
mm
2.4375 in
61.913
mm
3.2498 in
82.545
mm
13000 lbf
57900
N
87500 lbf
389000
N
52387W - 52637D 52000 3.8750 in
98.425
mm
6-3/8 in
161.925
mm
1.4219 in
36.116
mm
2.4375 in
61.913
mm
3.2498 in
82.545
mm
13000 lbf
57900
N
87500 lbf
389000
N
  Results 801 - 825 of 1000 « 31 32 33 34 35 »  
<