All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 801 - 825 of 1000 « 31 32 33 34 35 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

495A - 493D 495 3 in
76.2
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
495AS - 493D 495 3.0625 in
77.788
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
499A - 493D 495 3.3455 in
84.976
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
495AA - 493D 495 2.6250 in
66.675
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
495-S - 493D 495 2 13/16 in
71.438
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
498 - 493DC 495 3.3125 in
84.138
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
495AA - 493DC 495 2.6250 in
66.675
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
497P - 493DC 495 3.3750 in
85.725
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
10700 lbf
47500
N
71600 lbf
319000
N
CAD Icon (for items table)
495A - 493DC 495 3 in
76.2
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
495 - 493DC 495 3 1/4 in
82.550
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
499A - 493DC 495 3.3455 in
84.976
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
495AX - 493DC 495 3 in
76.2
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
495AS - 493DC 495 3.0625 in
77.788
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
497 - 493DC 495 3.3750 in
85.725
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
496P - 493DC 495 3 3/16 in
80.963
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
10700 lbf
47500
N
71600 lbf
319000
N
CAD Icon (for items table)
496AS - 493DC 495 3.2165 in
81.699
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
496 - 493DC 495 3 3/16 in
80.963
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
495W - 493DC 495 3 1/4 in
82.550
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
495XA - 493DC 495 3 1/4 in
82.550
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
497A - 493DC 495 3.3750 in
85.725
mm
5.3750 in
136.525
mm
1.1720 in
29.769
mm
2.1250 in
53.975
mm
2.7500 in
69.850
mm
9000 lbf
40000
N
60500 lbf
269000
N
CAD Icon (for items table)
EE526130 - 526191CD 526000 13.0000 in
330.200
mm
19.0000 in
482.600
mm
3.1562 in
80.167
mm
5.0000 in
127.000
mm
7.0000 in
177.800
mm
72900 lbf
324000
N
489000 lbf
2180000
N
CAD Icon (for items table)
EE526132 - 526191CD 526000 13.0000 in
330.200
mm
19.0000 in
482.600
mm
3.1562 in
80.167
mm
5.0000 in
127.000
mm
7.0000 in
177.800
mm
72900 lbf
324000
N
489000 lbf
2180000
N
CAD Icon (for items table)
52394X - 52637D 52000 3.937 in
100
mm
6-3/8 in
161.925
mm
1.4219 in
36.116
mm
2.4375 in
61.913
mm
3.2498 in
82.545
mm
12300 lbf
54700
N
82600 lbf
367000
N
CAD Icon (for items table)
52393 - 52637D 52000 3 15/16 in
100.013
mm
6-3/8 in
161.925
mm
1.4219 in
36.116
mm
2.4375 in
61.913
mm
3.2498 in
82.545
mm
13000 lbf
57900
N
87500 lbf
389000
N
CAD Icon (for items table)
52387W - 52637D 52000 3.8750 in
98.425
mm
6-3/8 in
161.925
mm
1.4219 in
36.116
mm
2.4375 in
61.913
mm
3.2498 in
82.545
mm
13000 lbf
57900
N
87500 lbf
389000
N
CAD Icon (for items table)
  Results 801 - 825 of 1000 « 31 32 33 34 35 »