COMPANY HEADER
CAD (0)
  • Cart is empty
826 - 850 of 2093 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A 52000 N/A 3.8750 in98.425 mm N/A 6-3/8 in161.925 mm N/A 1.4219 in36.116 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 15400 lbf68700 N N/A 104000 lbf461000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 52000 N/A 3.8750 in98.425 mm N/A 6-3/8 in161.925 mm N/A 1.4219 in36.116 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 52000 N/A 4 in101.600 mm N/A 6-3/8 in161.925 mm N/A 1.4219 in36.116 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 52000 N/A 3 3/4 in95.250 mm N/A 6-3/8 in161.925 mm N/A 1.4219 in36.116 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 52000 N/A 4 in101.600 mm N/A 6-3/8 in161.925 mm N/A 1.4219 in36.116 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 52000 N/A 4 in101.600 mm N/A 6-3/8 in161.925 mm N/A 1.4219 in36.116 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 52000 N/A 4 in101.600 mm N/A 6-3/8 in161.925 mm N/A 1.4219 in36.116 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 52000 N/A 3.9375 in100.013 mm N/A 6-3/8 in161.925 mm N/A 1.4219 in36.116 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 52000 N/A 4 in101.600 mm N/A 6-3/8 in161.925 mm N/A 1.4219 in36.116 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 52000 N/A 3.8750 in98.425 mm N/A 6-3/8 in161.925 mm N/A 1.4219 in36.116 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 15400 lbf68700 N N/A 104000 lbf461000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 52000 N/A 3.8750 in98.425 mm N/A 6-3/8 in161.925 mm N/A 1.4219 in36.116 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 52000 N/A 3.8750 in98.425 mm N/A 6-3/8 in161.925 mm N/A 1.4219 in36.116 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 52000 N/A 3 3/4 in95.250 mm N/A 6-3/8 in161.925 mm N/A 1.4219 in36.116 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 52000 N/A 4 in101.600 mm N/A 6-3/8 in161.925 mm N/A 1.4219 in36.116 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 52000 N/A 4 in101.600 mm N/A 6-3/8 in161.925 mm N/A 1.4219 in36.116 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 52000 N/A 4 in101.600 mm N/A 6-3/8 in161.925 mm N/A 1.4219 in36.116 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 13000 lbf57900 N N/A 87500 lbf389000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 52000 N/A 3.937 in100 mm N/A 6-3/8 in161.925 mm N/A 1.4219 in36.116 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 12300 lbf54700 N N/A 82600 lbf367000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 53000 N/A 1.625 in41.275 mm N/A 3.7500 in95.250 mm N/A 1.1142 in28.301 mm N/A 1.7500 in44.450 mm N/A 2.5625 in65.088 mm N/A 6920 lbf30800 N N/A 46500 lbf207000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 53000 N/A 1.5 in38.1 mm N/A 3.7500 in95.250 mm N/A 1.1142 in28.301 mm N/A 1.7500 in44.450 mm N/A 2.5625 in65.088 mm N/A 6920 lbf30800 N N/A 46500 lbf207000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 53000 N/A 1.75 in44.45 mm N/A 3.7500 in95.250 mm N/A 1.1142 in28.301 mm N/A 1.7500 in44.450 mm N/A 2.5625 in65.088 mm N/A 6920 lbf30800 N N/A 46500 lbf207000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 53000 N/A 1.75 in44.45 mm N/A 3.7500 in95.250 mm N/A 1.1142 in28.301 mm N/A 1.7500 in44.450 mm N/A 2.5625 in65.088 mm N/A 6920 lbf30800 N N/A 46500 lbf207000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 53000 N/A 1.75 in44.45 mm N/A 3.7500 in95.250 mm N/A 1.1142 in28.301 mm N/A 1.7500 in44.450 mm N/A 2.5625 in65.088 mm N/A 6920 lbf30800 N N/A 46500 lbf207000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 53000 N/A 1.75 in44.45 mm N/A 3.8750 in98.425 mm N/A 1.1142 in28.301 mm N/A 1.7500 in44.450 mm N/A 2.5625 in65.088 mm N/A 6920 lbf30800 N N/A 46500 lbf207000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 53000 N/A 1.75 in44.45 mm N/A 3.8750 in98.425 mm N/A 1.1142 in28.301 mm N/A 1.7500 in44.450 mm N/A 2.5625 in65.088 mm N/A 6920 lbf30800 N N/A 46500 lbf207000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 53000 N/A 1.75 in44.45 mm N/A 3.8750 in98.425 mm N/A 1.1142 in28.301 mm N/A 1.7500 in44.450 mm N/A 2.5625 in65.088 mm N/A 6920 lbf30800 N N/A 46500 lbf207000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
826 - 850 of 2093 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »