Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
1651 - 1700 of 2093 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A HH224300 N/A 4.5266 in114.976 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 4.6250 in117.475 mm N/A 5.6249 in142.872 mm N/A 39600 lbf176000 N N/A 266000 lbf1180000 N N/A CAD Icon (for items table)
N/A HH224300 N/A 3.9360 in99.974 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 4.6250 in117.475 mm N/A 5.6249 in142.872 mm N/A 39600 lbf176000 N N/A 266000 lbf1180000 N N/A CAD Icon (for items table)
N/A HH224300 N/A 4 1/4 in107.95 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 4.6250 in117.475 mm N/A 5.6249 in142.872 mm N/A 39600 lbf176000 N N/A 266000 lbf1180000 N N/A CAD Icon (for items table)
N/A HH224300 N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 4.6250 in117.475 mm N/A 5.6249 in142.872 mm N/A 39600 lbf176000 N N/A 266000 lbf1180000 N N/A CAD Icon (for items table)
N/A HH224300 N/A 3.8750 in98.425 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 4.6250 in117.475 mm N/A 5.6249 in142.872 mm N/A 39600 lbf176000 N N/A 266000 lbf1180000 N N/A CAD Icon (for items table)
N/A HH224300 N/A 4 in101.600 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 4.6250 in117.475 mm N/A 5.6249 in142.872 mm N/A 47000 lbf209000 N N/A 315000 lbf1400000 N N/A CAD Icon (for items table)
N/A HH224300 N/A 4 1/2 in114.300 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 4.6250 in117.475 mm N/A 5.6249 in142.872 mm N/A 47000 lbf209000 N N/A 315000 lbf1400000 N N/A CAD Icon (for items table)
N/A HH224300 N/A 4 in101.600 mm N/A 8.3750 in212.725 mm N/A 2.6250 in66.675 mm N/A 4.6250 in117.475 mm N/A 5.6249 in142.872 mm N/A 39600 lbf176000 N N/A 266000 lbf1180000 N N/A CAD Icon (for items table)
N/A HH234000 N/A 6 in152.400 mm N/A 12.1250 in307.975 mm N/A 3.6875 in93.663 mm N/A 6.1250 in155.575 mm N/A 7.8749 in200.022 mm N/A 84300 lbf375000 N N/A 566000 lbf2520000 N N/A CAD Icon (for items table)
N/A HH234000 N/A 5 1/2 in139.700 mm N/A 12.1250 in307.975 mm N/A 3.6875 in93.663 mm N/A 6.1250 in155.575 mm N/A 7.8749 in200.022 mm N/A 67200 lbf299000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
N/A HH234000 N/A 5 1/2 in139.700 mm N/A 12.1250 in307.975 mm N/A 3.6875 in93.663 mm N/A 6.1250 in155.575 mm N/A 7.8749 in200.022 mm N/A 67200 lbf299000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
N/A HH234000 N/A 6 in152.400 mm N/A 12.1250 in307.975 mm N/A 3.6875 in93.663 mm N/A 6.1250 in155.575 mm N/A 7.8749 in200.022 mm N/A 67200 lbf299000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
N/A HH234000 N/A 6 in152.400 mm N/A 12.1250 in307.975 mm N/A 3.6875 in93.663 mm N/A 6.1250 in155.575 mm N/A 7.8749 in200.022 mm N/A 71100 lbf316000 N N/A 478000 lbf2130000 N N/A CAD Icon (for items table)
N/A HH234000 N/A 5.7500 in146.050 mm N/A 12.1250 in307.975 mm N/A 3.6875 in93.663 mm N/A 6.1250 in155.575 mm N/A 7.8749 in200.022 mm N/A 67200 lbf299000 N N/A 451000 lbf2010000 N N/A CAD Icon (for items table)
N/A HH249900 N/A 9.7500 in247.650 mm N/A 16.0000 in406.400 mm N/A 4.6250 in117.475 mm N/A 8.0000 in203.200 mm N/A 9.7500 in247.650 mm N/A 121000 lbf539000 N N/A 814000 lbf3620000 N N/A CAD Icon (for items table)
N/A HH249900 N/A 9.7500 in247.650 mm N/A 16.0000 in406.400 mm N/A 4.6250 in117.475 mm N/A 8.0000 in203.200 mm N/A 9.7500 in247.650 mm N/A 121000 lbf539000 N N/A 814000 lbf3620000 N N/A CAD Icon (for items table)
N/A HH249900 N/A 9.7500 in247.650 mm N/A 16.0000 in406.400 mm N/A 4.6250 in117.475 mm N/A 8.0000 in203.200 mm N/A 9.7500 in247.650 mm N/A 144000 lbf639000 N N/A 965000 lbf4290000 N N/A CAD Icon (for items table)
N/A HH258200 N/A 11.8100 in299.974 mm N/A 19.5000 in495.300 mm N/A 5.5625 in141.288 mm N/A 9.7500 in247.650 mm N/A 11.8749 in301.622 mm N/A 167000 lbf744000 N N/A 1120000 lbf5000000 N N/A CAD Icon (for items table)
N/A HH924300 N/A 4.3750 in111.125 mm N/A 9.5000 in241.300 mm N/A 2.8125 in71.438 mm N/A 4.2500 in107.950 mm N/A 6.2500 in158.750 mm N/A 46400 lbf206000 N N/A 311000 lbf1390000 N N/A CAD Icon (for items table)
N/A HH924300 N/A 4.3750 in111.125 mm N/A 9.5000 in241.300 mm N/A 2.8125 in71.438 mm N/A 4.2500 in107.950 mm N/A 6.2500 in158.750 mm N/A 46400 lbf206000 N N/A 311000 lbf1390000 N N/A CAD Icon (for items table)
N/A HH949500 N/A 9 in228.600 mm N/A 19.2500 in488.950 mm N/A 4.3750 in111.125 mm N/A 6.0000 in152.400 mm N/A 9.9999 in253.997 mm N/A 131000 lbf582000 N N/A 879000 lbf3910000 N N/A CAD Icon (for items table)
N/A HH949500 N/A 9 in228.600 mm N/A 19.2500 in488.950 mm N/A 4.3750 in111.125 mm N/A 6.0000 in152.400 mm N/A 9.9999 in253.997 mm N/A 131000 lbf582000 N N/A 879000 lbf3910000 N N/A CAD Icon (for items table)
N/A HH953700 N/A 10 in254 mm N/A 21.0 in533.400 mm N/A 4.7500 in120.650 mm N/A 6.5000 in165.100 mm N/A 10.8749 in276.222 mm N/A 156000 lbf696000 N N/A 1050000 lbf4670000 N N/A CAD Icon (for items table)
N/A HH953700 N/A 10 in254 mm N/A 21.0 in533.400 mm N/A 4.7500 in120.650 mm N/A 6.5000 in165.100 mm N/A 10.8749 in276.222 mm N/A 156000 lbf696000 N N/A 1050000 lbf4670000 N N/A CAD Icon (for items table)
N/A HM120800 N/A 3.9353 in99.957 mm N/A 6 1/2 in165.1 mm N/A 1.9375 in49.213 mm N/A 4.5000 in114.300 mm N/A 4.1961 in106.581 mm N/A 15700 lbf70000 N N/A 106000 lbf470000 N N/A CAD Icon (for items table)
N/A HM120800 N/A 4 in101.600 mm N/A 6 1/2 in165.1 mm N/A 1.9375 in49.213 mm N/A 4.5000 in114.300 mm N/A 4.1961 in106.581 mm N/A 15700 lbf70000 N N/A 106000 lbf470000 N N/A CAD Icon (for items table)
N/A HM120800 N/A 3.3750 in85.725 mm N/A 6 1/2 in165.1 mm N/A 1.9375 in49.213 mm N/A 4.5000 in114.300 mm N/A 4.1961 in106.581 mm N/A 15700 lbf70000 N N/A 106000 lbf470000 N N/A CAD Icon (for items table)
N/A HM120800 N/A 4 in101.600 mm N/A 6 1/2 in165.1 mm N/A 1.9375 in49.213 mm N/A 4.5000 in114.300 mm N/A 4.1961 in106.581 mm N/A 15700 lbf70000 N N/A 106000 lbf470000 N N/A CAD Icon (for items table)
N/A HM120800 N/A 3.9353 in99.957 mm N/A 6 1/2 in165.1 mm N/A 1.9375 in49.213 mm N/A 4.5000 in114.300 mm N/A 4.1961 in106.581 mm N/A 15700 lbf70000 N N/A 106000 lbf470000 N N/A CAD Icon (for items table)
N/A HM120800 N/A 3.3750 in85.725 mm N/A 6 1/2 in165.1 mm N/A 1.9375 in49.213 mm N/A 4.5000 in114.300 mm N/A 4.1961 in106.581 mm N/A 15700 lbf70000 N N/A 106000 lbf470000 N N/A CAD Icon (for items table)
N/A HM124600 N/A 4.7227 in119.957 mm N/A 7.6722 in194.874 mm N/A 2.2500 in57.150 mm N/A 5.1713 in131.351 mm N/A 4.9312 in125.252 mm N/A 22600 lbf101000 N N/A 152000 lbf675000 N N/A CAD Icon (for items table)
N/A HM124600 N/A 4.6875 in119.063 mm N/A 7.6722 in194.874 mm N/A 2.2500 in57.150 mm N/A 5.1713 in131.351 mm N/A 4.9312 in125.252 mm N/A 22600 lbf101000 N N/A 152000 lbf675000 N N/A CAD Icon (for items table)
N/A HM124600 N/A 4.7227 in119.957 mm N/A 7.6875 in195.263 mm N/A 2.2500 in57.150 mm N/A 5.6250 in142.875 mm N/A 5.3849 in136.776 mm N/A 22600 lbf101000 N N/A 152000 lbf675000 N N/A CAD Icon (for items table)
N/A HM124600 N/A 4.6875 in119.063 mm N/A 7.6875 in195.263 mm N/A 2.2500 in57.150 mm N/A 5.6250 in142.875 mm N/A 5.3849 in136.776 mm N/A 22600 lbf101000 N N/A 152000 lbf675000 N N/A CAD Icon (for items table)
N/A HM127400 N/A 4.9995 in126.987 mm N/A 8.1875 in207.963 mm N/A 2.2500 in57.150 mm N/A 6.0000 in152.400 mm N/A 5.7600 in146.304 mm N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A CAD Icon (for items table)
N/A HM127400 N/A 5.1168 in129.967 mm N/A 8.1875 in207.963 mm N/A 2.2500 in57.150 mm N/A 6.0000 in152.400 mm N/A 5.7600 in146.304 mm N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A CAD Icon (for items table)
N/A HM127400 N/A 5.1870 in131.750 mm N/A 8.1875 in207.963 mm N/A 2.2500 in57.150 mm N/A 6.0000 in152.400 mm N/A 5.7600 in146.304 mm N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A CAD Icon (for items table)
N/A HM127400 N/A 5.1168 in129.967 mm N/A 8.1870 in207.950 mm N/A 2.2500 in57.150 mm N/A 5.0000 in127.000 mm N/A 5.7499 in146.047 mm N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A CAD Icon (for items table)
N/A HM127400 N/A 5.1870 in131.750 mm N/A 8.1870 in207.950 mm N/A 2.2500 in57.150 mm N/A 5.0000 in127.000 mm N/A 5.7499 in146.047 mm N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A CAD Icon (for items table)
N/A HM127400 N/A 4.9995 in126.987 mm N/A 8.1870 in207.950 mm N/A 2.2500 in57.150 mm N/A 5.0000 in127.000 mm N/A 5.7499 in146.047 mm N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A CAD Icon (for items table)
N/A HM127400 N/A 5.1870 in131.750 mm N/A 8.2627 in209.873 mm N/A 2.2500 in57.150 mm N/A 5.1969 in132.001 mm N/A 4.9569 in125.905 mm N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A CAD Icon (for items table)
N/A HM127400 N/A 4.9995 in126.987 mm N/A 8.2627 in209.873 mm N/A 2.2500 in57.150 mm N/A 5.1969 in132.001 mm N/A 4.9569 in125.905 mm N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A CAD Icon (for items table)
N/A HM127400 N/A 5.1168 in129.967 mm N/A 8.2627 in209.873 mm N/A 2.2500 in57.150 mm N/A 5.1969 in132.001 mm N/A 4.9569 in125.905 mm N/A 24500 lbf109000 N N/A 164000 lbf732000 N N/A CAD Icon (for items table)
N/A HM129800 N/A 5.6870 in144.450 mm N/A 8.6564 in219.873 mm N/A 2.3125 in58.738 mm N/A 5.5118 in140.000 mm N/A 5.2098 in132.329 mm N/A 25600 lbf114000 N N/A 172000 lbf766000 N N/A CAD Icon (for items table)
N/A HM129800 N/A 5.5105 in139.967 mm N/A 8.6564 in219.873 mm N/A 2.3125 in58.738 mm N/A 5.5118 in140.000 mm N/A 5.2098 in132.329 mm N/A 25600 lbf114000 N N/A 172000 lbf766000 N N/A CAD Icon (for items table)
N/A HM129800 N/A 5.6870 in144.450 mm N/A 8.6875 in220.663 mm N/A 2.3125 in58.738 mm N/A 6.4374 in163.510 mm N/A 6.1354 in155.839 mm N/A 25600 lbf114000 N N/A 172000 lbf766000 N N/A CAD Icon (for items table)
N/A HM129800 N/A 5.5105 in139.967 mm N/A 8.6875 in220.663 mm N/A 2.3125 in58.738 mm N/A 6.4374 in163.510 mm N/A 6.1354 in155.839 mm N/A 25600 lbf114000 N N/A 172000 lbf766000 N N/A CAD Icon (for items table)
N/A HM129800 N/A 5.5105 in139.967 mm N/A 8.6875 in220.663 mm N/A 2.3125 in58.738 mm N/A 6.4374 in163.510 mm N/A 6.1354 in155.839 mm N/A 25600 lbf114000 N N/A 172000 lbf766000 N N/A CAD Icon (for items table)
N/A HM129800 N/A 5.6870 in144.450 mm N/A 8.6875 in220.663 mm N/A 2.3125 in58.738 mm N/A 6.4374 in163.510 mm N/A 6.1354 in155.839 mm N/A 25600 lbf114000 N N/A 172000 lbf766000 N N/A CAD Icon (for items table)
N/A HM129800 N/A 5.5105 in139.967 mm N/A 8.6870 in220.650 mm N/A 2.3125 in58.738 mm N/A 5.3750 in136.525 mm N/A 6.1250 in155.575 mm N/A 25600 lbf114000 N N/A 172000 lbf766000 N N/A CAD Icon (for items table)
1651 - 1700 of 2093 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »