Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 851 - 875 of 1000 Unit of Measure: Imperial Metric Both « 31 32 33 34 35 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

53162 - 53390D 53000 1 5/8 in
41.275
mm
3.8750 in
98.425
mm
1.1142 in
28.301
mm
1.7500 in
44.450
mm
2.5625 in
65.088
mm
6920 lbf
30800
N
46500 lbf
207000
N
53150 - 53390D 53000 1 1/2 in
38.10
mm
3.8750 in
98.425
mm
1.1142 in
28.301
mm
1.7500 in
44.450
mm
2.5625 in
65.088
mm
6920 lbf
30800
N
46500 lbf
207000
N
542 - 533D 535 1 1/2 in
38.10
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
537 - 533D 535 2 in
50.80
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
539A - 533D 535 2 1/8 in
53.975
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
11900 lbf
52900
N
79800 lbf
355000
N
536 - 533D 535 1 7/8 in
47.625
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
539 - 533D 535 2 1/8 in
53.975
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
11900 lbf
52900
N
79800 lbf
355000
N
543 - 533D 535 1.5748 in
40
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
538 - 533D 535 2.1649 in
54.988
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
535 - 533D 535 1 3/4 in
44.45
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
541 - 533D 535 1 5/8 in
41.275
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
546 - 533D 535 1.9678 in
49.982
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
540 - 533D 535 2.0625 in
52.388
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
537X - 533D 535 2 in
50.80
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
539W - 533D 535 2 1/8 in
53.975
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
545 - 533D 535 1 15/16 in
49.213
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
539W - 533DC 535 2 1/8 in
53.975
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
537 - 533DC 535 2 in
50.80
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
545 - 533DC 535 1 15/16 in
49.213
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
535 - 533DC 535 1 3/4 in
44.45
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
543 - 533DC 535 1.5748 in
40
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
538 - 533DC 535 2.1649 in
54.988
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
542 - 533DC 535 1 1/2 in
38.10
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
539 - 533DC 535 2 1/8 in
53.975
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
11900 lbf
52900
N
79800 lbf
355000
N
540 - 533DC 535 2.0625 in
52.388
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
  Results 851 - 875 of 1000 « 31 32 33 34 35 »  
<