All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 851 - 875 of 1000 « 31 32 33 34 35 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

53162 - 53390D 53000 1 5/8 in
41.275
mm
3.8750 in
98.425
mm
1.1142 in
28.301
mm
1.7500 in
44.450
mm
2.5625 in
65.088
mm
6920 lbf
30800
N
46500 lbf
207000
N
CAD Icon (for items table)
53150 - 53390D 53000 1 1/2 in
38.10
mm
3.8750 in
98.425
mm
1.1142 in
28.301
mm
1.7500 in
44.450
mm
2.5625 in
65.088
mm
6920 lbf
30800
N
46500 lbf
207000
N
CAD Icon (for items table)
542 - 533D 535 1 1/2 in
38.10
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
CAD Icon (for items table)
537 - 533D 535 2 in
50.80
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
CAD Icon (for items table)
539A - 533D 535 2.1250 in
53.975
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
11900 lbf
52900
N
79800 lbf
355000
N
CAD Icon (for items table)
536 - 533D 535 1 7/8 in
47.625
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
CAD Icon (for items table)
539 - 533D 535 2.1250 in
53.975
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
11900 lbf
52900
N
79800 lbf
355000
N
CAD Icon (for items table)
543 - 533D 535 1.5748 in
40
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
CAD Icon (for items table)
538 - 533D 535 2.1649 in
54.988
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
CAD Icon (for items table)
535 - 533D 535 1 3/4 in
44.45
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
CAD Icon (for items table)
541 - 533D 535 1 5/8 in
41.275
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
CAD Icon (for items table)
546 - 533D 535 1.9678 in
49.982
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
CAD Icon (for items table)
540 - 533D 535 2.0625 in
52.388
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
CAD Icon (for items table)
537X - 533D 535 2 in
50.80
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
CAD Icon (for items table)
539W - 533D 535 2.1250 in
53.975
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
CAD Icon (for items table)
545 - 533D 535 1 15/16 in
49.213
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
CAD Icon (for items table)
539W - 533DC 535 2.1250 in
53.975
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
CAD Icon (for items table)
537 - 533DC 535 2 in
50.80
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
CAD Icon (for items table)
545 - 533DC 535 1 15/16 in
49.213
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
CAD Icon (for items table)
535 - 533DC 535 1 3/4 in
44.45
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
CAD Icon (for items table)
543 - 533DC 535 1.5748 in
40
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
CAD Icon (for items table)
538 - 533DC 535 2.1649 in
54.988
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
CAD Icon (for items table)
542 - 533DC 535 1 1/2 in
38.10
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
CAD Icon (for items table)
539 - 533DC 535 2.1250 in
53.975
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
11900 lbf
52900
N
79800 lbf
355000
N
CAD Icon (for items table)
540 - 533DC 535 2.0625 in
52.388
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
CAD Icon (for items table)
  Results 851 - 875 of 1000 « 31 32 33 34 35 »