COMPANY HEADER
CAD (0)
  • Cart is empty
851 - 875 of 2093 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A 53000 N/A 1.625 in41.275 mm N/A 3.8750 in98.425 mm N/A 1.1142 in28.301 mm N/A 1.7500 in44.450 mm N/A 2.5625 in65.088 mm N/A 6920 lbf30800 N N/A 46500 lbf207000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 53000 N/A 1.5 in38.1 mm N/A 3.8750 in98.425 mm N/A 1.1142 in28.301 mm N/A 1.7500 in44.450 mm N/A 2.5625 in65.088 mm N/A 6920 lbf30800 N N/A 46500 lbf207000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 1.5 in38.1 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 2 in50.80 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 2.125 in53.975 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 11900 lbf52900 N N/A 79800 lbf355000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 1.875 in47.625 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 2.125 in53.975 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 11900 lbf52900 N N/A 79800 lbf355000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 1.5748 in40 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 2.1649 in54.988 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 1.75 in44.45 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 1.625 in41.275 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 1.9678 in49.982 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 2.0625 in52.388 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 2 in50.80 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 2.125 in53.975 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 1.9375 in49.213 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 2.125 in53.975 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 2 in50.80 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 1.9375 in49.213 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 1.75 in44.45 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 1.5748 in40 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 2.1649 in54.988 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 1.5 in38.1 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 2.125 in53.975 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 11900 lbf52900 N N/A 79800 lbf355000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 2.0625 in52.388 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 2.5 in63.5 mm N/A 3.1250 in79.375 mm N/A 10000 lbf44600 N N/A 67400 lbf300000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
851 - 875 of 2093 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »