Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
1701 - 1750 of 2093 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A HM129800 N/A 5.6870 in144.450 mm N/A 8.6870 in220.650 mm N/A 2.3125 in58.738 mm N/A 5.3750 in136.525 mm N/A 6.1250 in155.575 mm N/A 25600 lbf114000 N N/A 172000 lbf766000 N N/A CAD Icon (for items table)
N/A HM133400 N/A 5.6870 in144.450 mm N/A 9.8375 in249.873 mm N/A 2.7500 in69.850 mm N/A 6.2992 in160.000 mm N/A 6.0536 in153.761 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM133400 N/A 6.2992 in160 mm N/A 9.8375 in249.873 mm N/A 2.7500 in69.850 mm N/A 6.2992 in160.000 mm N/A 6.0536 in153.761 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM133400 N/A 5.9042 in149.967 mm N/A 9.8375 in249.873 mm N/A 2.7500 in69.850 mm N/A 6.2992 in160.000 mm N/A 6.0536 in153.761 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM133400 N/A 6.1870 in157.150 mm N/A 9.8375 in249.873 mm N/A 2.7500 in69.850 mm N/A 6.2992 in160.000 mm N/A 6.0536 in153.761 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM133400 N/A 6.2992 in160 mm N/A 9.9375 in252.413 mm N/A 2.7500 in69.850 mm N/A 7.2500 in184.150 mm N/A 7.0044 in177.912 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM133400 N/A 5.6870 in144.450 mm N/A 9.9375 in252.413 mm N/A 2.7500 in69.850 mm N/A 7.2500 in184.150 mm N/A 7.0044 in177.912 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM133400 N/A 5.9042 in149.967 mm N/A 9.9375 in252.413 mm N/A 2.7500 in69.850 mm N/A 7.2500 in184.150 mm N/A 7.0044 in177.912 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM133400 N/A 6.1870 in157.150 mm N/A 9.9375 in252.413 mm N/A 2.7500 in69.850 mm N/A 7.2500 in184.150 mm N/A 7.0044 in177.912 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM133400 N/A 6.1870 in157.150 mm N/A 10-1/4 in260.350 mm N/A 2.7500 in69.850 mm N/A 7.0000 in177.800 mm N/A 5.9999 in152.397 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM133400 N/A 6.2992 in160 mm N/A 10-1/4 in260.350 mm N/A 2.7500 in69.850 mm N/A 7.0000 in177.800 mm N/A 5.9999 in152.397 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM133400 N/A 5.9042 in149.967 mm N/A 10-1/4 in260.350 mm N/A 2.7500 in69.850 mm N/A 7.0000 in177.800 mm N/A 5.9999 in152.397 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM133400 N/A 5.6870 in144.450 mm N/A 10-1/4 in260.350 mm N/A 2.7500 in69.850 mm N/A 7.0000 in177.800 mm N/A 5.9999 in152.397 mm N/A 35000 lbf156000 N N/A 235000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM136900 N/A 6.4995 in165.087 mm N/A 10-7/8 in276.225 mm N/A 2.9375 in74.613 mm N/A 7.3120 in185.725 mm N/A 7.1268 in181.021 mm N/A 46100 lbf205000 N N/A 309000 lbf1380000 N N/A CAD Icon (for items table)
N/A HM136900 N/A 6.9995 in177.787 mm N/A 10-7/8 in276.225 mm N/A 2.9375 in74.613 mm N/A 7.3120 in185.725 mm N/A 7.1268 in181.021 mm N/A 46100 lbf205000 N N/A 309000 lbf1380000 N N/A CAD Icon (for items table)
N/A HM136900 N/A 6.1870 in157.150 mm N/A 10-7/8 in276.225 mm N/A 2.9375 in74.613 mm N/A 7.3120 in185.725 mm N/A 7.1268 in181.021 mm N/A 46100 lbf205000 N N/A 309000 lbf1380000 N N/A CAD Icon (for items table)
N/A HM231100 N/A 5 1/2 in139.700 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.760 mm N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM231100 N/A 5.625 in142.875 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.760 mm N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM231100 N/A 5.8750 in149.225 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.760 mm N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM231100 N/A 5.8750 in149.225 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.760 mm N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM231100 N/A 5.7500 in146.050 mm N/A 9.3125 in236.538 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.760 mm N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM231100 N/A 5.8750 in149.225 mm N/A 9.5000 in241.300 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.760 mm N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM231100 N/A 5.8750 in149.225 mm N/A 9.5000 in241.300 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.760 mm N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM231100 N/A 5.7500 in146.050 mm N/A 9.5000 in241.300 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.760 mm N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM231100 N/A 5 1/2 in139.700 mm N/A 9.5000 in241.300 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.760 mm N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM231100 N/A 5.625 in142.875 mm N/A 9.5000 in241.300 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.760 mm N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM231100 N/A 5.8750 in149.225 mm N/A 9.5000 in241.300 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.760 mm N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM231100 N/A 5.8750 in149.225 mm N/A 9.5000 in241.300 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.760 mm N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM231100 N/A 5.625 in142.875 mm N/A 9.5000 in241.300 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.760 mm N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM231100 N/A 5 1/2 in139.700 mm N/A 9.5000 in241.300 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.760 mm N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM231100 N/A 5.7500 in146.050 mm N/A 9.5000 in241.300 mm N/A 2.2300 in56.642 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.760 mm N/A 34800 lbf155000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
N/A HM237500 N/A 6.3120 in160.325 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
N/A HM237500 N/A 6 1/2 in165.1 mm N/A 11.3750 in288.925 mm N/A 2.6875 in68.263 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 48800 lbf217000 N N/A 328000 lbf1460000 N N/A CAD Icon (for items table)
N/A HM237500 N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
N/A HM237500 N/A 6 1/2 in165.1 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
N/A HM237500 N/A 6 1/2 in165.1 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
N/A HM237500 N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
N/A HM237500 N/A 7.0866 in180 mm N/A 11.3750 in288.925 mm N/A 2.6875 in68.263 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 48800 lbf217000 N N/A 328000 lbf1460000 N N/A CAD Icon (for items table)
N/A HM237500 N/A 6.4951 in164.976 mm N/A 11.3750 in288.925 mm N/A 2.6772 in68.001 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 48800 lbf217000 N N/A 328000 lbf1460000 N N/A CAD Icon (for items table)
N/A HM237500 N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
N/A HM237500 N/A 6.8750 in174.625 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
N/A HM237500 N/A 6.7500 in171.450 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.6250 in142.875 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
N/A HM237500 N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
N/A HM237500 N/A 7 in177.800 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
N/A HM237500 N/A 6 1/2 in165.1 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
N/A HM237500 N/A 6.7500 in171.450 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
N/A HM237500 N/A 6.3120 in160.325 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
N/A HM237500 N/A 7.0866 in180 mm N/A 11.3750 in288.925 mm N/A 2.6875 in68.263 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 48800 lbf217000 N N/A 328000 lbf1460000 N N/A CAD Icon (for items table)
N/A HM237500 N/A 6 1/2 in165.1 mm N/A 11.3750 in288.925 mm N/A 2.6875 in68.263 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 48800 lbf217000 N N/A 328000 lbf1460000 N N/A CAD Icon (for items table)
N/A HM237500 N/A 6 1/2 in165.1 mm N/A 11.3750 in288.925 mm N/A 2.5 in63.5 mm N/A 4.5000 in114.300 mm N/A 5.7500 in146.050 mm N/A 56900 lbf253000 N N/A 382000 lbf1700000 N N/A CAD Icon (for items table)
1701 - 1750 of 2093 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »