All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 876 - 900 of 1000 « 36 37 38 39 40 

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

536 - 533DC 535 1 7/8 in
47.625
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
CAD Icon (for items table)
537X - 533DC 535 2 in
50.80
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
10000 lbf
44600
N
67400 lbf
300000
N
CAD Icon (for items table)
539A - 533DC 535 2.1250 in
53.975
mm
4.3750 in
111.125
mm
1.4550 in
36.957
mm
2.5 in
63.5
mm
3.1250 in
79.375
mm
11900 lbf
52900
N
79800 lbf
355000
N
CAD Icon (for items table)
EE542215 - 542291CD 542000 21.5000 in
546.100
mm
29.0000 in
736.600
mm
3.0000 in
76.200
mm
4.5000 in
114.300
mm
6.5000 in
165.100
mm
81600 lbf
363000
N
548000 lbf
2440000
N
CAD Icon (for items table)
EE542220 - 542291CD 542000 22 in
558.8
mm
29.0000 in
736.600
mm
3.0000 in
76.200
mm
4.5000 in
114.300
mm
6.5000 in
165.100
mm
81600 lbf
363000
N
548000 lbf
2440000
N
CAD Icon (for items table)
543086 - 543115D 543000 8.6602 in
219.969
mm
11.3125 in
287.338
mm
1.2500 in
31.750
mm
2.0000 in
50.800
mm
2.7500 in
69.850
mm
13900 lbf
62000
N
93600 lbf
416000
N
CAD Icon (for items table)
543085 - 543115D 543000 8 1/2 in
215.900
mm
11.3125 in
287.338
mm
1.2500 in
31.750
mm
2.0000 in
50.800
mm
2.7500 in
69.850
mm
13900 lbf
62000
N
93600 lbf
416000
N
CAD Icon (for items table)
543085 - 543115DC 543000 8 1/2 in
215.900
mm
11.3125 in
287.338
mm
1.2500 in
31.750
mm
2.0000 in
50.800
mm
2.7500 in
69.850
mm
13900 lbf
62000
N
93600 lbf
416000
N
CAD Icon (for items table)
543086 - 543115DC 543000 8.6602 in
219.969
mm
11.3125 in
287.338
mm
1.2500 in
31.750
mm
2.0000 in
50.800
mm
2.7500 in
69.850
mm
13900 lbf
62000
N
93600 lbf
416000
N
CAD Icon (for items table)
545112 - 545142CD 545000 11.2500 in
285.750
mm
14.125 in
358.775
mm
1.2500 in
31.750
mm
2.1250 in
53.975
mm
2.9999 in
76.197
mm
15000 lbf
66800
N
101000 lbf
449000
N
CAD Icon (for items table)
558 - 552D 555 2 3/8 in
60.325
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
2.5 in
63.5
mm
3.1249 in
79.372
mm
13200 lbf
58600
N
88500 lbf
394000
N
CAD Icon (for items table)
554 - 552D 555 2 7/16 in
61.913
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
2.5 in
63.5
mm
3.1249 in
79.372
mm
11100 lbf
49400
N
74700 lbf
332000
N
CAD Icon (for items table)
555 - 552D 555 2 in
50.80
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
2.5 in
63.5
mm
3.1249 in
79.372
mm
11100 lbf
49400
N
74700 lbf
332000
N
CAD Icon (for items table)
555-S - 552D 555 2 1/4 in
57.15
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
2.5 in
63.5
mm
3.1249 in
79.372
mm
13200 lbf
58600
N
88500 lbf
394000
N
CAD Icon (for items table)
557 - 552D 555 2.1654 in
55.001
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
2.5 in
63.5
mm
3.1249 in
79.372
mm
11100 lbf
49400
N
74700 lbf
332000
N
CAD Icon (for items table)
557-S - 552D 555 2.1250 in
53.975
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
2.5 in
63.5
mm
3.1249 in
79.372
mm
13200 lbf
58600
N
88500 lbf
394000
N
CAD Icon (for items table)
560 - 552D 555 2.6250 in
66.675
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
2.5 in
63.5
mm
3.1249 in
79.372
mm
13200 lbf
58600
N
88500 lbf
394000
N
CAD Icon (for items table)
558A - 552D 555 2 3/8 in
60.325
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
2.5 in
63.5
mm
3.1249 in
79.372
mm
11100 lbf
49400
N
74700 lbf
332000
N
CAD Icon (for items table)
559 - 552D 555 2 1/2 in
63.500
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
2.5 in
63.5
mm
3.1249 in
79.372
mm
13200 lbf
58600
N
88500 lbf
394000
N
CAD Icon (for items table)
557A - 552D 555 2 3/8 in
60.325
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
2.5 in
63.5
mm
3.1249 in
79.372
mm
11100 lbf
49400
N
74700 lbf
332000
N
CAD Icon (for items table)
560-S - 552D 555 2 11/16 in
68.263
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
2.5 in
63.5
mm
3.1249 in
79.372
mm
11100 lbf
49400
N
74700 lbf
332000
N
CAD Icon (for items table)
558-S - 552D 555 2.3617 in
59.987
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
2.5 in
63.5
mm
3.1249 in
79.372
mm
11100 lbf
49400
N
74700 lbf
332000
N
CAD Icon (for items table)
560 - 552DC 555 2.6250 in
66.675
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
2.5 in
63.5
mm
3.1249 in
79.372
mm
13200 lbf
58600
N
88500 lbf
394000
N
CAD Icon (for items table)
554 - 552DC 555 2 7/16 in
61.913
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
2.5 in
63.5
mm
3.1249 in
79.372
mm
11100 lbf
49400
N
74700 lbf
332000
N
CAD Icon (for items table)
555 - 552DC 555 2 in
50.80
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
2.5 in
63.5
mm
3.1249 in
79.372
mm
11100 lbf
49400
N
74700 lbf
332000
N
CAD Icon (for items table)
  Results 876 - 900 of 1000 « 36 37 38 39 40