Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 901 - 925 of 1000 Unit of Measure: Imperial Metric Both « 36 37 38 39 40 

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

560-S - 552DC 555 2 11/16 in
68.263
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
2.5 in
63.5
mm
3.1249 in
79.372
mm
11100 lbf
49400
N
74700 lbf
332000
N
557 - 552DC 555 2.1654 in
55.001
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
2.5 in
63.5
mm
3.1249 in
79.372
mm
11100 lbf
49400
N
74700 lbf
332000
N
557A - 552DC 555 2 3/8 in
60.325
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
2.5 in
63.5
mm
3.1249 in
79.372
mm
11100 lbf
49400
N
74700 lbf
332000
N
559 - 552DC 555 2 1/2 in
63.500
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
2.5 in
63.5
mm
3.1249 in
79.372
mm
13200 lbf
58600
N
88500 lbf
394000
N
558 - 552DC 555 2 3/8 in
60.325
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
2.5 in
63.5
mm
3.1249 in
79.372
mm
13200 lbf
58600
N
88500 lbf
394000
N
558A - 552DC 555 2 3/8 in
60.325
mm
4-7/8 in
123.825
mm
1.4440 in
36.678
mm
2.5 in
63.5
mm
3.1249 in
79.372
mm
11100 lbf
49400
N
74700 lbf
332000
N
55195 - 55433D 55000 1.9680 in
49.987
mm
4.3300 in
109.982
mm
1.0594 in
26.909
mm
1.6876 in
42.865
mm
2.4999 in
63.497
mm
6200 lbf
27600
N
41600 lbf
185000
N
55187C - 55433D 55000C 1 7/8 in
47.625
mm
4.3300 in
109.982
mm
1.0594 in
26.909
mm
1.6876 in
42.865
mm
2.4999 in
63.497
mm
8810 lbf
39200
N
59200 lbf
263000
N
55194 - 55433D 55000 1.9680 in
49.987
mm
4.3300 in
109.982
mm
1.0594 in
26.909
mm
1.6876 in
42.865
mm
2.4999 in
63.497
mm
6200 lbf
27600
N
41600 lbf
185000
N
55176 - 55433D 55000 1 3/4 in
44.45
mm
4.3300 in
109.982
mm
1.0594 in
26.909
mm
1.6876 in
42.865
mm
2.4999 in
63.497
mm
7350 lbf
32700
N
49400 lbf
220000
N
55206 - 55433D 55000 2.0625 in
52.388
mm
4.3300 in
109.982
mm
1.0594 in
26.909
mm
1.6876 in
42.865
mm
2.4999 in
63.497
mm
7350 lbf
32700
N
49400 lbf
220000
N
55200 - 55433D 55000 2 in
50.80
mm
4.3300 in
109.982
mm
1.0594 in
26.909
mm
1.6876 in
42.865
mm
2.4999 in
63.497
mm
7350 lbf
32700
N
49400 lbf
220000
N
55197 - 55433D 55000 1.9675 in
49.975
mm
4.3300 in
109.982
mm
1.0594 in
26.909
mm
1.6876 in
42.865
mm
2.4999 in
63.497
mm
7350 lbf
32700
N
49400 lbf
220000
N
55175 - 55433D 55000 1 3/4 in
44.45
mm
4.3300 in
109.982
mm
1.0594 in
26.909
mm
1.6876 in
42.865
mm
2.4999 in
63.497
mm
7350 lbf
32700
N
49400 lbf
220000
N
55187 - 55433D 55000 1 7/8 in
47.625
mm
4.3300 in
109.982
mm
1.0594 in
26.909
mm
1.6876 in
42.865
mm
2.4999 in
63.497
mm
7350 lbf
32700
N
49400 lbf
220000
N
55175C - 55433D 55000C 1 3/4 in
44.45
mm
4.3300 in
109.982
mm
1.0594 in
26.909
mm
1.6876 in
42.865
mm
2.4999 in
63.497
mm
8810 lbf
39200
N
59200 lbf
263000
N
55176C - 55433D 55000C 1 3/4 in
44.45
mm
4.3300 in
109.982
mm
1.0594 in
26.909
mm
1.6876 in
42.865
mm
2.4999 in
63.497
mm
8810 lbf
39200
N
59200 lbf
263000
N
55200C - 55433D 55000C 2 in
50.80
mm
4.3300 in
109.982
mm
1.0594 in
26.909
mm
1.6876 in
42.865
mm
2.4999 in
63.497
mm
8810 lbf
39200
N
59200 lbf
263000
N
55196 - 55433D 55000 1.9675 in
49.975
mm
4.3300 in
109.982
mm
1.0594 in
26.909
mm
1.6876 in
42.865
mm
2.4999 in
63.497
mm
7350 lbf
32700
N
49400 lbf
220000
N
55206C - 55433D 55000C 2.0625 in
52.388
mm
4.3300 in
109.982
mm
1.0594 in
26.909
mm
1.6876 in
42.865
mm
2.4999 in
63.497
mm
8810 lbf
39200
N
59200 lbf
263000
N
55212C - 55433D 55000C 2 1/8 in
53.975
mm
4.3300 in
109.982
mm
1.0594 in
26.909
mm
1.6876 in
42.865
mm
2.4999 in
63.497
mm
8810 lbf
39200
N
59200 lbf
263000
N
55206 - 55444D 55000 2.0625 in
52.388
mm
4-7/16 in
112.713
mm
1.0594 in
26.909
mm
1.8125 in
46.038
mm
2.5624 in
65.085
mm
7350 lbf
32700
N
49400 lbf
220000
N
55196 - 55444D 55000 1.9675 in
49.975
mm
4-7/16 in
112.713
mm
1.0594 in
26.909
mm
1.8125 in
46.038
mm
2.5624 in
65.085
mm
7350 lbf
32700
N
49400 lbf
220000
N
55197 - 55444D 55000 1.9675 in
49.975
mm
4-7/16 in
112.713
mm
1.0594 in
26.909
mm
1.8125 in
46.038
mm
2.5624 in
65.085
mm
7350 lbf
32700
N
49400 lbf
220000
N
55195 - 55444D 55000 1.9680 in
49.987
mm
4-7/16 in
112.713
mm
1.0594 in
26.909
mm
1.8125 in
46.038
mm
2.5624 in
65.085
mm
6200 lbf
27600
N
41600 lbf
185000
N
  Results 901 - 925 of 1000 « 36 37 38 39 40 
<