Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 926 - 950 of 1000 Unit of Measure: Imperial Metric Both « 36 37 38 39 40 

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

55194 - 55444D 55000 1.9680 in
49.987
mm
4-7/16 in
112.713
mm
1.0594 in
26.909
mm
1.8125 in
46.038
mm
2.5624 in
65.085
mm
6200 lbf
27600
N
41600 lbf
185000
N
55175 - 55444D 55000 1 3/4 in
44.45
mm
4-7/16 in
112.713
mm
1.0594 in
26.909
mm
1.8125 in
46.038
mm
2.5624 in
65.085
mm
7350 lbf
32700
N
49400 lbf
220000
N
55176 - 55444D 55000 1 3/4 in
44.45
mm
4-7/16 in
112.713
mm
1.0594 in
26.909
mm
1.8125 in
46.038
mm
2.5624 in
65.085
mm
7350 lbf
32700
N
49400 lbf
220000
N
55200 - 55444D 55000 2 in
50.80
mm
4-7/16 in
112.713
mm
1.0594 in
26.909
mm
1.8125 in
46.038
mm
2.5624 in
65.085
mm
7350 lbf
32700
N
49400 lbf
220000
N
55187 - 55444D 55000 1 7/8 in
47.625
mm
4-7/16 in
112.713
mm
1.0594 in
26.909
mm
1.8125 in
46.038
mm
2.5624 in
65.085
mm
7350 lbf
32700
N
49400 lbf
220000
N
55200 - 55452D 55000 2 in
50.80
mm
4.5268 in
114.981
mm
1.0594 in
26.909
mm
1.7500 in
44.450
mm
2.5623 in
65.082
mm
7350 lbf
32700
N
49400 lbf
220000
N
55206 - 55452D 55000 2.0625 in
52.388
mm
4.5268 in
114.981
mm
1.0594 in
26.909
mm
1.7500 in
44.450
mm
2.5623 in
65.082
mm
7350 lbf
32700
N
49400 lbf
220000
N
55176C - 55452D 55000C 1 3/4 in
44.45
mm
4.5268 in
114.981
mm
1.0594 in
26.909
mm
1.7500 in
44.450
mm
2.5623 in
65.082
mm
8810 lbf
39200
N
59200 lbf
263000
N
55200C - 55452D 55000C 2 in
50.80
mm
4.5268 in
114.981
mm
1.0594 in
26.909
mm
1.7500 in
44.450
mm
2.5623 in
65.082
mm
8810 lbf
39200
N
59200 lbf
263000
N
55206C - 55452D 55000C 2.0625 in
52.388
mm
4.5268 in
114.981
mm
1.0594 in
26.909
mm
1.7500 in
44.450
mm
2.5623 in
65.082
mm
8810 lbf
39200
N
59200 lbf
263000
N
55175C - 55452D 55000C 1 3/4 in
44.45
mm
4.5268 in
114.981
mm
1.0594 in
26.909
mm
1.7500 in
44.450
mm
2.5623 in
65.082
mm
8810 lbf
39200
N
59200 lbf
263000
N
55197 - 55452D 55000 1.9675 in
49.975
mm
4.5268 in
114.981
mm
1.0594 in
26.909
mm
1.7500 in
44.450
mm
2.5623 in
65.082
mm
7350 lbf
32700
N
49400 lbf
220000
N
55187C - 55452D 55000C 1 7/8 in
47.625
mm
4.5268 in
114.981
mm
1.0594 in
26.909
mm
1.7500 in
44.450
mm
2.5623 in
65.082
mm
8810 lbf
39200
N
59200 lbf
263000
N
55212C - 55452D 55000C 2 1/8 in
53.975
mm
4.5268 in
114.981
mm
1.0594 in
26.909
mm
1.7500 in
44.450
mm
2.5623 in
65.082
mm
8810 lbf
39200
N
59200 lbf
263000
N
55196 - 55452D 55000 1.9675 in
49.975
mm
4.5268 in
114.981
mm
1.0594 in
26.909
mm
1.7500 in
44.450
mm
2.5623 in
65.082
mm
7350 lbf
32700
N
49400 lbf
220000
N
55175 - 55452D 55000 1 3/4 in
44.45
mm
4.5268 in
114.981
mm
1.0594 in
26.909
mm
1.7500 in
44.450
mm
2.5623 in
65.082
mm
7350 lbf
32700
N
49400 lbf
220000
N
55176 - 55452D 55000 1 3/4 in
44.45
mm
4.5268 in
114.981
mm
1.0594 in
26.909
mm
1.7500 in
44.450
mm
2.5623 in
65.082
mm
7350 lbf
32700
N
49400 lbf
220000
N
55194 - 55452D 55000 1.9680 in
49.987
mm
4.5268 in
114.981
mm
1.0594 in
26.909
mm
1.7500 in
44.450
mm
2.5623 in
65.082
mm
6200 lbf
27600
N
41600 lbf
185000
N
55187 - 55452D 55000 1 7/8 in
47.625
mm
4.5268 in
114.981
mm
1.0594 in
26.909
mm
1.7500 in
44.450
mm
2.5623 in
65.082
mm
7350 lbf
32700
N
49400 lbf
220000
N
55195 - 55452D 55000 1.9680 in
49.987
mm
4.5268 in
114.981
mm
1.0594 in
26.909
mm
1.7500 in
44.450
mm
2.5623 in
65.082
mm
6200 lbf
27600
N
41600 lbf
185000
N
567-S - 563D 565 2 13/16 in
71.438
mm
5 in
127
mm
1.4240 in
36.170
mm
2.5625 in
65.088
mm
3.1874 in
80.960
mm
11400 lbf
50900
N
76900 lbf
342000
N
569 - 563D 565 2.5576 in
64.963
mm
5 in
127
mm
1.4240 in
36.170
mm
2.5625 in
65.088
mm
3.1874 in
80.960
mm
11400 lbf
50900
N
76900 lbf
342000
N
568 - 563D 565 2.9062 in
73.817
mm
5 in
127
mm
1.4240 in
36.170
mm
2.5625 in
65.088
mm
3.1874 in
80.960
mm
11400 lbf
50900
N
76900 lbf
342000
N
570X - 563D 565 2.7559 in
70
mm
5 in
127
mm
1.4240 in
36.170
mm
2.5625 in
65.088
mm
3.1874 in
80.960
mm
11400 lbf
50900
N
76900 lbf
342000
N
567X - 563D 565 2.8750 in
73.025
mm
5 in
127
mm
1.4240 in
36.170
mm
2.5625 in
65.088
mm
3.1874 in
80.960
mm
11400 lbf
50900
N
76900 lbf
342000
N
  Results 926 - 950 of 1000 « 36 37 38 39 40 
<