Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 951 - 975 of 1000 Unit of Measure: Imperial Metric Both « 36 37 38 39 40 

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

567A - 563D 565 2 13/16 in
71.438
mm
5 in
127
mm
1.4240 in
36.170
mm
2.5625 in
65.088
mm
3.1874 in
80.960
mm
11400 lbf
50900
N
76900 lbf
342000
N
566 - 563D 565 2 3/4 in
69.850
mm
5 in
127
mm
1.4240 in
36.170
mm
2.5625 in
65.088
mm
3.1874 in
80.960
mm
11400 lbf
50900
N
76900 lbf
342000
N
570 - 563D 565 2 11/16 in
68.263
mm
5 in
127
mm
1.4240 in
36.170
mm
2.5625 in
65.088
mm
3.1874 in
80.960
mm
11400 lbf
50900
N
76900 lbf
342000
N
565 - 563D 565 2 1/2 in
63.500
mm
5 in
127
mm
1.4240 in
36.170
mm
2.5625 in
65.088
mm
3.1874 in
80.960
mm
11400 lbf
50900
N
76900 lbf
342000
N
567 - 563D 565 2.8750 in
73.025
mm
5 in
127
mm
1.4240 in
36.170
mm
2.5625 in
65.088
mm
3.1874 in
80.960
mm
11400 lbf
50900
N
76900 lbf
342000
N
565 - 563DC 565 2 1/2 in
63.500
mm
5 in
127
mm
1.4240 in
36.170
mm
2.5625 in
65.088
mm
3.1874 in
80.960
mm
11400 lbf
50900
N
76900 lbf
342000
N
566 - 563DC 565 2 3/4 in
69.850
mm
5 in
127
mm
1.4240 in
36.170
mm
2.5625 in
65.088
mm
3.1874 in
80.960
mm
11400 lbf
50900
N
76900 lbf
342000
N
568 - 563DC 565 2.9062 in
73.817
mm
5 in
127
mm
1.4240 in
36.170
mm
2.5625 in
65.088
mm
3.1874 in
80.960
mm
11400 lbf
50900
N
76900 lbf
342000
N
567 - 563DC 565 2.8750 in
73.025
mm
5 in
127
mm
1.4240 in
36.170
mm
2.5625 in
65.088
mm
3.1874 in
80.960
mm
11400 lbf
50900
N
76900 lbf
342000
N
567X - 563DC 565 2.8750 in
73.025
mm
5 in
127
mm
1.4240 in
36.170
mm
2.5625 in
65.088
mm
3.1874 in
80.960
mm
11400 lbf
50900
N
76900 lbf
342000
N
567A - 563DC 565 2 13/16 in
71.438
mm
5 in
127
mm
1.4240 in
36.170
mm
2.5625 in
65.088
mm
3.1874 in
80.960
mm
11400 lbf
50900
N
76900 lbf
342000
N
570 - 563DC 565 2 11/16 in
68.263
mm
5 in
127
mm
1.4240 in
36.170
mm
2.5625 in
65.088
mm
3.1874 in
80.960
mm
11400 lbf
50900
N
76900 lbf
342000
N
570X - 563DC 565 2.7559 in
70
mm
5 in
127
mm
1.4240 in
36.170
mm
2.5625 in
65.088
mm
3.1874 in
80.960
mm
11400 lbf
50900
N
76900 lbf
342000
N
569 - 563DC 565 2.5576 in
64.963
mm
5 in
127
mm
1.4240 in
36.170
mm
2.5625 in
65.088
mm
3.1874 in
80.960
mm
11400 lbf
50900
N
76900 lbf
342000
N
56426 - 56649D 56000 4 1/4 in
107.95
mm
6.4951 in
164.976
mm
1.4375 in
36.513
mm
2.5 in
63.5
mm
3.2499 in
82.547
mm
13200 lbf
58700
N
88600 lbf
394000
N
56425 - 56649D 56000 4 1/4 in
107.95
mm
6.4951 in
164.976
mm
1.4375 in
36.513
mm
2.5 in
63.5
mm
3.2499 in
82.547
mm
13200 lbf
58700
N
88600 lbf
394000
N
56418 - 56649D 56000 4 3/16 in
106.363
mm
6.4951 in
164.976
mm
1.4375 in
36.513
mm
2.5 in
63.5
mm
3.2499 in
82.547
mm
13200 lbf
58700
N
88600 lbf
394000
N
56425W - 56649D 56000 4 1/4 in
107.95
mm
6.4951 in
164.976
mm
1.4375 in
36.513
mm
2.5 in
63.5
mm
3.2499 in
82.547
mm
13200 lbf
58700
N
88600 lbf
394000
N
56425 - 56650CD 56000 4 1/4 in
107.95
mm
6 1/2 in
165.1
mm
1.4375 in
36.513
mm
2.5 in
63.5
mm
3.2499 in
82.547
mm
13200 lbf
58700
N
88600 lbf
394000
N
56418 - 56650CD 56000 4 3/16 in
106.363
mm
6 1/2 in
165.1
mm
1.4375 in
36.513
mm
2.5 in
63.5
mm
3.2499 in
82.547
mm
13200 lbf
58700
N
88600 lbf
394000
N
56425W - 56650CD 56000 4 1/4 in
107.95
mm
6 1/2 in
165.1
mm
1.4375 in
36.513
mm
2.5 in
63.5
mm
3.2499 in
82.547
mm
13200 lbf
58700
N
88600 lbf
394000
N
56426 - 56650CD 56000 4 1/4 in
107.95
mm
6 1/2 in
165.1
mm
1.4375 in
36.513
mm
2.5 in
63.5
mm
3.2499 in
82.547
mm
13200 lbf
58700
N
88600 lbf
394000
N
56425W - 56650D 56000 4 1/4 in
107.95
mm
6 1/2 in
165.1
mm
1.4375 in
36.513
mm
2.5 in
63.5
mm
3.2499 in
82.547
mm
13200 lbf
58700
N
88600 lbf
394000
N
56425 - 56650D 56000 4 1/4 in
107.95
mm
6 1/2 in
165.1
mm
1.4375 in
36.513
mm
2.5 in
63.5
mm
3.2499 in
82.547
mm
13200 lbf
58700
N
88600 lbf
394000
N
56426 - 56650D 56000 4 1/4 in
107.95
mm
6 1/2 in
165.1
mm
1.4375 in
36.513
mm
2.5 in
63.5
mm
3.2499 in
82.547
mm
13200 lbf
58700
N
88600 lbf
394000
N
  Results 951 - 975 of 1000 « 36 37 38 39 40 
<