All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - TDO (Tapered Double Outer)
>
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
>
View Items
This category has 2,093 items. Only the first 1000 records are returned.
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 951 - 975 of 1000
«
36
37
38
39
40
Part Number
Series
d - Bore
D - Cup Outer Diameter
B - Cone Width
C - Double Cup Width
T - Bearing Width across Cones
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)
CAD
567A - 563D
565
2 13/16
in
71.438
mm
5
in
127
mm
1.4240
in
36.170
mm
2.5625
in
65.088
mm
3.1874
in
80.960
mm
11400
lbf
50900
N
76900
lbf
342000
N
566 - 563D
565
2 3/4
in
69.850
mm
5
in
127
mm
1.4240
in
36.170
mm
2.5625
in
65.088
mm
3.1874
in
80.960
mm
11400
lbf
50900
N
76900
lbf
342000
N
570 - 563D
565
2 11/16
in
68.263
mm
5
in
127
mm
1.4240
in
36.170
mm
2.5625
in
65.088
mm
3.1874
in
80.960
mm
11400
lbf
50900
N
76900
lbf
342000
N
565 - 563D
565
2 1/2
in
63.500
mm
5
in
127
mm
1.4240
in
36.170
mm
2.5625
in
65.088
mm
3.1874
in
80.960
mm
11400
lbf
50900
N
76900
lbf
342000
N
567 - 563D
565
2.8750
in
73.025
mm
5
in
127
mm
1.4240
in
36.170
mm
2.5625
in
65.088
mm
3.1874
in
80.960
mm
11400
lbf
50900
N
76900
lbf
342000
N
565 - 563DC
565
2 1/2
in
63.500
mm
5
in
127
mm
1.4240
in
36.170
mm
2.5625
in
65.088
mm
3.1874
in
80.960
mm
11400
lbf
50900
N
76900
lbf
342000
N
566 - 563DC
565
2 3/4
in
69.850
mm
5
in
127
mm
1.4240
in
36.170
mm
2.5625
in
65.088
mm
3.1874
in
80.960
mm
11400
lbf
50900
N
76900
lbf
342000
N
568 - 563DC
565
2.9062
in
73.817
mm
5
in
127
mm
1.4240
in
36.170
mm
2.5625
in
65.088
mm
3.1874
in
80.960
mm
11400
lbf
50900
N
76900
lbf
342000
N
567 - 563DC
565
2.8750
in
73.025
mm
5
in
127
mm
1.4240
in
36.170
mm
2.5625
in
65.088
mm
3.1874
in
80.960
mm
11400
lbf
50900
N
76900
lbf
342000
N
567X - 563DC
565
2.8750
in
73.025
mm
5
in
127
mm
1.4240
in
36.170
mm
2.5625
in
65.088
mm
3.1874
in
80.960
mm
11400
lbf
50900
N
76900
lbf
342000
N
567A - 563DC
565
2 13/16
in
71.438
mm
5
in
127
mm
1.4240
in
36.170
mm
2.5625
in
65.088
mm
3.1874
in
80.960
mm
11400
lbf
50900
N
76900
lbf
342000
N
570 - 563DC
565
2 11/16
in
68.263
mm
5
in
127
mm
1.4240
in
36.170
mm
2.5625
in
65.088
mm
3.1874
in
80.960
mm
11400
lbf
50900
N
76900
lbf
342000
N
570X - 563DC
565
2.7559
in
70
mm
5
in
127
mm
1.4240
in
36.170
mm
2.5625
in
65.088
mm
3.1874
in
80.960
mm
11400
lbf
50900
N
76900
lbf
342000
N
569 - 563DC
565
2.5576
in
64.963
mm
5
in
127
mm
1.4240
in
36.170
mm
2.5625
in
65.088
mm
3.1874
in
80.960
mm
11400
lbf
50900
N
76900
lbf
342000
N
56426 - 56649D
56000
4 1/4
in
107.95
mm
6.4951
in
164.976
mm
1.4375
in
36.513
mm
2.5
in
63.5
mm
3.2499
in
82.547
mm
13200
lbf
58700
N
88600
lbf
394000
N
56425 - 56649D
56000
4 1/4
in
107.95
mm
6.4951
in
164.976
mm
1.4375
in
36.513
mm
2.5
in
63.5
mm
3.2499
in
82.547
mm
13200
lbf
58700
N
88600
lbf
394000
N
56418 - 56649D
56000
4 3/16
in
106.363
mm
6.4951
in
164.976
mm
1.4375
in
36.513
mm
2.5
in
63.5
mm
3.2499
in
82.547
mm
13200
lbf
58700
N
88600
lbf
394000
N
56425W - 56649D
56000
4 1/4
in
107.95
mm
6.4951
in
164.976
mm
1.4375
in
36.513
mm
2.5
in
63.5
mm
3.2499
in
82.547
mm
13200
lbf
58700
N
88600
lbf
394000
N
56425 - 56650CD
56000
4 1/4
in
107.95
mm
6 1/2
in
165.1
mm
1.4375
in
36.513
mm
2.5
in
63.5
mm
3.2499
in
82.547
mm
13200
lbf
58700
N
88600
lbf
394000
N
56418 - 56650CD
56000
4 3/16
in
106.363
mm
6 1/2
in
165.1
mm
1.4375
in
36.513
mm
2.5
in
63.5
mm
3.2499
in
82.547
mm
13200
lbf
58700
N
88600
lbf
394000
N
56425W - 56650CD
56000
4 1/4
in
107.95
mm
6 1/2
in
165.1
mm
1.4375
in
36.513
mm
2.5
in
63.5
mm
3.2499
in
82.547
mm
13200
lbf
58700
N
88600
lbf
394000
N
56426 - 56650CD
56000
4 1/4
in
107.95
mm
6 1/2
in
165.1
mm
1.4375
in
36.513
mm
2.5
in
63.5
mm
3.2499
in
82.547
mm
13200
lbf
58700
N
88600
lbf
394000
N
56425W - 56650D
56000
4 1/4
in
107.95
mm
6 1/2
in
165.1
mm
1.4375
in
36.513
mm
2.5
in
63.5
mm
3.2499
in
82.547
mm
13200
lbf
58700
N
88600
lbf
394000
N
56425 - 56650D
56000
4 1/4
in
107.95
mm
6 1/2
in
165.1
mm
1.4375
in
36.513
mm
2.5
in
63.5
mm
3.2499
in
82.547
mm
13200
lbf
58700
N
88600
lbf
394000
N
56426 - 56650D
56000
4 1/4
in
107.95
mm
6 1/2
in
165.1
mm
1.4375
in
36.513
mm
2.5
in
63.5
mm
3.2499
in
82.547
mm
13200
lbf
58700
N
88600
lbf
394000
N
Results 951 - 975 of 1000
«
36
37
38
39
40