Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 76 - 100 of 1000 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

EE130902 - 131401CD 130000 9 in
228.600
mm
14 in
355.6
mm
2.7500 in
69.850
mm
4.375 in
111.125
mm
6.0000 in
152.400
mm
49100 lbf
219000
N
330000 lbf
1470000
N
EE130902 - 131402D 130000 9 in
228.600
mm
14 in
355.6
mm
2.7500 in
69.850
mm
4.6250 in
117.475
mm
6.2500 in
158.750
mm
49100 lbf
219000
N
330000 lbf
1470000
N
EE130889 - 131402D 130000 8.875 in
225.425
mm
14 in
355.6
mm
2.7500 in
69.850
mm
4.6250 in
117.475
mm
6.2500 in
158.750
mm
46400 lbf
206000
N
312000 lbf
1390000
N
EE130787 - 131402D 130000 7.875 in
200.025
mm
14 in
355.6
mm
2.7500 in
69.850
mm
4.6250 in
117.475
mm
6.2500 in
158.750
mm
46400 lbf
206000
N
312000 lbf
1390000
N
EE130851 - 131402D 130000 8 1/2 in
215.900
mm
14 in
355.6
mm
2.7500 in
69.850
mm
4.6250 in
117.475
mm
6.2500 in
158.750
mm
46400 lbf
206000
N
312000 lbf
1390000
N
EE132084 - 132126D 132000 8.1250 in
206.375
mm
12.5000 in
317.500
mm
2.125 in
53.975
mm
3.5000 in
88.900
mm
5.0000 in
127
mm
30800 lbf
137000
N
207000 lbf
919000
N
EE132083 - 132126D 132000 8 in
203.2
mm
12.5000 in
317.500
mm
2.125 in
53.975
mm
3.5000 in
88.900
mm
5.0000 in
127
mm
32600 lbf
145000
N
219000 lbf
973000
N
EE132084 - 132126DC 132000 8.1250 in
206.375
mm
12.5000 in
317.500
mm
2.125 in
53.975
mm
3.5000 in
88.900
mm
5.0000 in
127
mm
30800 lbf
137000
N
207000 lbf
919000
N
EE132083 - 132126DC 132000 8 in
203.2
mm
12.5000 in
317.500
mm
2.125 in
53.975
mm
3.5000 in
88.900
mm
5.0000 in
127
mm
32600 lbf
145000
N
219000 lbf
973000
N
EE134100 - 134144CD 134000 10 in
254
mm
14.3750 in
365.125
mm
2.3125 in
58.738
mm
3.8750 in
98.425
mm
5.1250 in
130.175
mm
39600 lbf
176000
N
266000 lbf
1180000
N
EE134102 - 134144CD 134000 10.2500 in
260.350
mm
14.3750 in
365.125
mm
2.3125 in
58.738
mm
3.8750 in
98.425
mm
5.1250 in
130.175
mm
39600 lbf
176000
N
266000 lbf
1180000
N
13685A - 13621D 13600 1 1/2 in
38.10
mm
2.7170 in
69.012
mm
0.7500 in
19.050
mm
1.5000 in
38.100
mm
1.8123 in
46.032
mm
3920 lbf
17400
N
26300 lbf
117000
N
13685 - 13621D 13600 1 1/2 in
38.10
mm
2.7170 in
69.012
mm
0.7500 in
19.050
mm
1.5000 in
38.100
mm
1.8123 in
46.032
mm
3920 lbf
17400
N
26300 lbf
117000
N
13682 - 13621D 13600 1 7/16 in
36.513
mm
2.7170 in
69.012
mm
0.7500 in
19.050
mm
1.5000 in
38.100
mm
1.8123 in
46.032
mm
3920 lbf
17400
N
26300 lbf
117000
N
13687 - 13621D 13600 1 1/2 in
38.10
mm
2.7170 in
69.012
mm
0.7500 in
19.050
mm
1.5000 in
38.100
mm
1.8123 in
46.032
mm
3920 lbf
17400
N
26300 lbf
117000
N
13686 - 13621D 13600 1 1/2 in
38.10
mm
2.7170 in
69.012
mm
1.0313 in
26.195
mm
1.5000 in
38.100
mm
2.3749 in
60.322
mm
3920 lbf
17400
N
26300 lbf
117000
N
13685 - 13621DC 13600 1 1/2 in
38.10
mm
2.7170 in
69.012
mm
0.7500 in
19.050
mm
1.5000 in
38.100
mm
1.8123 in
46.032
mm
3920 lbf
17400
N
26300 lbf
117000
N
13682 - 13621DC 13600 1 7/16 in
36.513
mm
2.7170 in
69.012
mm
0.7500 in
19.050
mm
1.5000 in
38.100
mm
1.8123 in
46.032
mm
3920 lbf
17400
N
26300 lbf
117000
N
13889 - 13835D 13800 1 1/2 in
38.10
mm
2.5000 in
63.500
mm
0.4688 in
11.908
mm
1.2500 in
31.750
mm
1.5000 in
38.100
mm
1580 lbf
7040
N
10600 lbf
47300
N
13890 - 13835D 13800 1.5150 in
38.481
mm
2.5000 in
63.500
mm
0.4688 in
11.908
mm
1.2500 in
31.750
mm
1.5000 in
38.100
mm
1580 lbf
7040
N
10600 lbf
47300
N
14131A - 14276D 14000 1 5/16 in
33.338
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
14125A - 14276D 14000 1 1/4 in
31.75
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
14130 - 14276D 14000 1 5/16 in
33.338
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
14124 - 14276D 14000 1 1/4 in
31.75
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
14131 - 14276D 14000 1 5/16 in
33.338
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
  Results 76 - 100 of 1000  1 2 3 4 5 »  
<