All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 100 of 1000  1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

EE130902 - 131401CD 130000 9 in
228.600
mm
14 in
355.6
mm
2.7500 in
69.850
mm
4.375 in
111.125
mm
6.0000 in
152.400
mm
49100 lbf
219000
N
330000 lbf
1470000
N
CAD Icon (for items table)
EE130902 - 131402D 130000 9 in
228.600
mm
14 in
355.6
mm
2.7500 in
69.850
mm
4.6250 in
117.475
mm
6.2500 in
158.750
mm
49100 lbf
219000
N
330000 lbf
1470000
N
CAD Icon (for items table)
EE130889 - 131402D 130000 8.875 in
225.425
mm
14 in
355.6
mm
2.7500 in
69.850
mm
4.6250 in
117.475
mm
6.2500 in
158.750
mm
46400 lbf
206000
N
312000 lbf
1390000
N
CAD Icon (for items table)
EE130787 - 131402D 130000 7.875 in
200.025
mm
14 in
355.6
mm
2.7500 in
69.850
mm
4.6250 in
117.475
mm
6.2500 in
158.750
mm
46400 lbf
206000
N
312000 lbf
1390000
N
CAD Icon (for items table)
EE130851 - 131402D 130000 8 1/2 in
215.900
mm
14 in
355.6
mm
2.7500 in
69.850
mm
4.6250 in
117.475
mm
6.2500 in
158.750
mm
46400 lbf
206000
N
312000 lbf
1390000
N
CAD Icon (for items table)
EE132084 - 132126D 132000 8.1250 in
206.375
mm
12.5000 in
317.500
mm
2.125 in
53.975
mm
3.5000 in
88.900
mm
5.0000 in
127
mm
30800 lbf
137000
N
207000 lbf
919000
N
CAD Icon (for items table)
EE132083 - 132126D 132000 8 in
203.2
mm
12.5000 in
317.500
mm
2.125 in
53.975
mm
3.5000 in
88.900
mm
5.0000 in
127
mm
32600 lbf
145000
N
219000 lbf
973000
N
CAD Icon (for items table)
EE132084 - 132126DC 132000 8.1250 in
206.375
mm
12.5000 in
317.500
mm
2.125 in
53.975
mm
3.5000 in
88.900
mm
5.0000 in
127
mm
30800 lbf
137000
N
207000 lbf
919000
N
CAD Icon (for items table)
EE132083 - 132126DC 132000 8 in
203.2
mm
12.5000 in
317.500
mm
2.125 in
53.975
mm
3.5000 in
88.900
mm
5.0000 in
127
mm
32600 lbf
145000
N
219000 lbf
973000
N
CAD Icon (for items table)
EE134100 - 134144CD 134000 10 in
254
mm
14.3750 in
365.125
mm
2.3125 in
58.738
mm
3.8750 in
98.425
mm
5.1250 in
130.175
mm
39600 lbf
176000
N
266000 lbf
1180000
N
CAD Icon (for items table)
EE134102 - 134144CD 134000 10.2500 in
260.350
mm
14.3750 in
365.125
mm
2.3125 in
58.738
mm
3.8750 in
98.425
mm
5.1250 in
130.175
mm
39600 lbf
176000
N
266000 lbf
1180000
N
CAD Icon (for items table)
13685A - 13621D 13600 1 1/2 in
38.1
mm
2.7170 in
69.012
mm
0.7500 in
19.050
mm
1.5000 in
38.100
mm
1.8123 in
46.032
mm
3920 lbf
17400
N
26300 lbf
117000
N
CAD Icon (for items table)
13685 - 13621D 13600 1 1/2 in
38.1
mm
2.7170 in
69.012
mm
0.7500 in
19.050
mm
1.5000 in
38.100
mm
1.8123 in
46.032
mm
3920 lbf
17400
N
26300 lbf
117000
N
CAD Icon (for items table)
13682 - 13621D 13600 1 7/16 in
36.513
mm
2.7170 in
69.012
mm
0.7500 in
19.050
mm
1.5000 in
38.100
mm
1.8123 in
46.032
mm
3920 lbf
17400
N
26300 lbf
117000
N
CAD Icon (for items table)
13687 - 13621D 13600 1 1/2 in
38.1
mm
2.7170 in
69.012
mm
0.7500 in
19.050
mm
1.5000 in
38.100
mm
1.8123 in
46.032
mm
3920 lbf
17400
N
26300 lbf
117000
N
CAD Icon (for items table)
13686 - 13621D 13600 1 1/2 in
38.1
mm
2.7170 in
69.012
mm
1.0313 in
26.195
mm
1.5000 in
38.100
mm
2.3749 in
60.322
mm
3920 lbf
17400
N
26300 lbf
117000
N
CAD Icon (for items table)
13685 - 13621DC 13600 1 1/2 in
38.1
mm
2.7170 in
69.012
mm
0.7500 in
19.050
mm
1.5000 in
38.100
mm
1.8123 in
46.032
mm
3920 lbf
17400
N
26300 lbf
117000
N
CAD Icon (for items table)
13682 - 13621DC 13600 1 7/16 in
36.513
mm
2.7170 in
69.012
mm
0.7500 in
19.050
mm
1.5000 in
38.100
mm
1.8123 in
46.032
mm
3920 lbf
17400
N
26300 lbf
117000
N
CAD Icon (for items table)
13889 - 13835D 13800 1 1/2 in
38.1
mm
2.5000 in
63.500
mm
0.4688 in
11.908
mm
1.2500 in
31.750
mm
1.5000 in
38.100
mm
1580 lbf
7040
N
10600 lbf
47300
N
CAD Icon (for items table)
13890 - 13835D 13800 1.5150 in
38.481
mm
2.5000 in
63.500
mm
0.4688 in
11.908
mm
1.2500 in
31.750
mm
1.5000 in
38.100
mm
1580 lbf
7040
N
10600 lbf
47300
N
CAD Icon (for items table)
14131A - 14276D 14000 1 5/16 in
33.338
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
CAD Icon (for items table)
14125A - 14276D 14000 1 1/4 in
31.750
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
CAD Icon (for items table)
14130 - 14276D 14000 1 5/16 in
33.338
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
CAD Icon (for items table)
14124 - 14276D 14000 1 1/4 in
31.750
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
CAD Icon (for items table)
14131 - 14276D 14000 1 5/16 in
33.338
mm
2.7170 in
69.012
mm
0.7710 in
19.583
mm
1.5000 in
38.100
mm
1.8126 in
46.040
mm
3180 lbf
14200
N
21400 lbf
95100
N
CAD Icon (for items table)
  Results 76 - 100 of 1000  1 2 3 4 5 »