COMPANY HEADER
CAD (0)
  • Cart is empty
76 - 100 of 2093 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A 130000 N/A 9 in228.600 mm N/A 14 in355.6 mm N/A 2.7500 in69.850 mm N/A 4.375 in111.125 mm N/A 6.0000 in152.400 mm N/A 49100 lbf219000 N N/A 330000 lbf1470000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130000 N/A 9 in228.600 mm N/A 14 in355.6 mm N/A 2.7500 in69.850 mm N/A 4.6250 in117.475 mm N/A 6.2500 in158.750 mm N/A 49100 lbf219000 N N/A 330000 lbf1470000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130000 N/A 8.875 in225.425 mm N/A 14 in355.6 mm N/A 2.7500 in69.850 mm N/A 4.6250 in117.475 mm N/A 6.2500 in158.750 mm N/A 46400 lbf206000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130000 N/A 7 7/8 in200.025 mm N/A 14 in355.6 mm N/A 2.7500 in69.850 mm N/A 4.6250 in117.475 mm N/A 6.2500 in158.750 mm N/A 46400 lbf206000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 130000 N/A 8 1/2 in215.900 mm N/A 14 in355.6 mm N/A 2.7500 in69.850 mm N/A 4.6250 in117.475 mm N/A 6.2500 in158.750 mm N/A 46400 lbf206000 N N/A 312000 lbf1390000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 132000 N/A 8.1250 in206.375 mm N/A 12.5000 in317.500 mm N/A 2.125 in53.975 mm N/A 3.5000 in88.900 mm N/A 5.0000 in127 mm N/A 30800 lbf137000 N N/A 207000 lbf919000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 132000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 2.125 in53.975 mm N/A 3.5000 in88.900 mm N/A 5.0000 in127 mm N/A 32600 lbf145000 N N/A 219000 lbf973000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 132000 N/A 8.1250 in206.375 mm N/A 12.5000 in317.500 mm N/A 2.125 in53.975 mm N/A 3.5000 in88.900 mm N/A 5.0000 in127 mm N/A 30800 lbf137000 N N/A 207000 lbf919000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 132000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 2.125 in53.975 mm N/A 3.5000 in88.900 mm N/A 5.0000 in127 mm N/A 32600 lbf145000 N N/A 219000 lbf973000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 134000 N/A 10 in254 mm N/A 14.3750 in365.125 mm N/A 2.3125 in58.738 mm N/A 3.8750 in98.425 mm N/A 5.1250 in130.175 mm N/A 39600 lbf176000 N N/A 266000 lbf1180000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 134000 N/A 10.2500 in260.350 mm N/A 14.3750 in365.125 mm N/A 2.3125 in58.738 mm N/A 3.8750 in98.425 mm N/A 5.1250 in130.175 mm N/A 39600 lbf176000 N N/A 266000 lbf1180000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 13600 N/A 1 1/2 in38.1 mm N/A 2.7170 in69.012 mm N/A 0.7500 in19.050 mm N/A 1.5000 in38.100 mm N/A 1.8123 in46.032 mm N/A 3920 lbf17400 N N/A 26300 lbf117000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 13600 N/A 1 1/2 in38.1 mm N/A 2.7170 in69.012 mm N/A 0.7500 in19.050 mm N/A 1.5000 in38.100 mm N/A 1.8123 in46.032 mm N/A 3920 lbf17400 N N/A 26300 lbf117000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 13600 N/A 1 7/16 in36.513 mm N/A 2.7170 in69.012 mm N/A 0.7500 in19.050 mm N/A 1.5000 in38.100 mm N/A 1.8123 in46.032 mm N/A 3920 lbf17400 N N/A 26300 lbf117000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 13600 N/A 1 1/2 in38.1 mm N/A 2.7170 in69.012 mm N/A 0.7500 in19.050 mm N/A 1.5000 in38.100 mm N/A 1.8123 in46.032 mm N/A 3920 lbf17400 N N/A 26300 lbf117000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 13600 N/A 1 1/2 in38.1 mm N/A 2.7170 in69.012 mm N/A 1.0313 in26.195 mm N/A 1.5000 in38.100 mm N/A 2.3749 in60.322 mm N/A 3920 lbf17400 N N/A 26300 lbf117000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 13600 N/A 1 1/2 in38.1 mm N/A 2.7170 in69.012 mm N/A 0.7500 in19.050 mm N/A 1.5000 in38.100 mm N/A 1.8123 in46.032 mm N/A 3920 lbf17400 N N/A 26300 lbf117000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 13600 N/A 1 7/16 in36.513 mm N/A 2.7170 in69.012 mm N/A 0.7500 in19.050 mm N/A 1.5000 in38.100 mm N/A 1.8123 in46.032 mm N/A 3920 lbf17400 N N/A 26300 lbf117000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 13800 N/A 1 1/2 in38.1 mm N/A 2.5000 in63.500 mm N/A 0.4688 in11.908 mm N/A 1.2500 in31.750 mm N/A 1.5000 in38.100 mm N/A 1580 lbf7040 N N/A 10600 lbf47300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 13800 N/A 1.5150 in38.481 mm N/A 2.5000 in63.500 mm N/A 0.4688 in11.908 mm N/A 1.2500 in31.750 mm N/A 1.5000 in38.100 mm N/A 1580 lbf7040 N N/A 10600 lbf47300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14000 N/A 1 5/16 in33.338 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 1.5000 in38.100 mm N/A 1.8126 in46.040 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14000 N/A 1 1/4 in31.75 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 1.5000 in38.100 mm N/A 1.8126 in46.040 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14000 N/A 1 5/16 in33.338 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 1.5000 in38.100 mm N/A 1.8126 in46.040 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14000 N/A 1 1/4 in31.75 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 1.5000 in38.100 mm N/A 1.8126 in46.040 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14000 N/A 1 5/16 in33.338 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 1.5000 in38.100 mm N/A 1.8126 in46.040 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
76 - 100 of 2093 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »