Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
2001 - 2050 of 2093 | Results Per Page | View | Unit of Measure
« 41 42 
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A M667900 N/A 15.2460 in387.248 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.6875 in144.463 mm N/A 7.3124 in185.735 mm N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A CAD Icon (for items table)
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.6875 in144.463 mm N/A 7.3124 in185.735 mm N/A 98500 lbf438000 N N/A 661000 lbf2940000 N N/A CAD Icon (for items table)
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.6875 in144.463 mm N/A 7.3124 in185.735 mm N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A CAD Icon (for items table)
N/A M667900 N/A 16.0000 in406.400 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A CAD Icon (for items table)
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 98500 lbf438000 N N/A 661000 lbf2940000 N N/A CAD Icon (for items table)
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A CAD Icon (for items table)
N/A M667900 N/A 15.2460 in387.248 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A CAD Icon (for items table)
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A CAD Icon (for items table)
N/A M667900 N/A 15.2460 in387.248 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A CAD Icon (for items table)
N/A M667900 N/A 16.0000 in406.400 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 109000 lbf484000 N N/A 731000 lbf3250000 N N/A CAD Icon (for items table)
N/A M667900 N/A 16.1250 in409.575 mm N/A 21.5000 in546.1 mm N/A 3.4375 in87.313 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 98500 lbf438000 N N/A 661000 lbf2940000 N N/A CAD Icon (for items table)
N/A M919000 N/A 3.5425 in89.980 mm N/A 6.3740 in161.900 mm N/A 1.1875 in30.163 mm N/A 1.7500 in44.450 mm N/A 2.7500 in69.850 mm N/A 11800 lbf52600 N N/A 79500 lbf354000 N N/A CAD Icon (for items table)
N/A 56000 N/A 4 1/4 in107.95 mm N/A 6 1/2 in165.1 mm N/A 1.75 in44.45 mm N/A 2.5 in63.5 mm N/A 3.5000 in88.900 mm N/A 13200 lbf58700 N N/A N/A CAD Icon (for items table)
N/A 48200 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 1.8437 in46.83 mm N/A 2.875 in73.025 mm N/A 3.6874 in93.66 mm N/A 15600 lbf69400 N N/A N/A CAD Icon (for items table)
N/A 48600 N/A 5.625 in142.875 mm N/A 7.875 in200.025 mm N/A 1.8438 in46.833 mm N/A 2.875 in73.025 mm N/A 3.6876 in93.665 mm N/A 16700 lbf74300 N N/A N/A CAD Icon (for items table)
N/A 67800 N/A 7.5 in190.5 mm N/A 10.5 in266.7 mm N/A 2.1562 in54.767 mm N/A 3.3125 in84.138 mm N/A 4.3124 in109.535 mm N/A 24300 lbf108000 N N/A N/A CAD Icon (for items table)
N/A LM446300 N/A 9.25 in234.95 mm N/A 12.25 in311.15 mm N/A 2 in50.8 mm N/A 2.875 in73.025 mm N/A 4.0000 in101.600 mm N/A 25700 lbf114000 N N/A 173000 lbf768000 N N/A CAD Icon (for items table)
N/A 8500 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 2.3125 in58.738 mm N/A 3.25 in82.55 mm N/A 4.6250 in117.475 mm N/A 30700 lbf137000 N N/A N/A CAD Icon (for items table)
N/A LM241100 N/A 8 in203.2 mm N/A 10-7/8 in276.225 mm N/A 1.875 in47.625 mm N/A 2.875 in73.025 mm N/A 3.7500 in95.250 mm N/A 25600 lbf114000 N N/A 172000 lbf764000 N N/A CAD Icon (for items table)
N/A LM249700 N/A 9.999 in253.975 mm N/A 13.6875 in347.663 mm N/A 2 in50.8 mm N/A 2.75 in69.85 mm N/A 4.0000 in101.600 mm N/A 35700 lbf159000 N N/A 240000 lbf1070000 N N/A CAD Icon (for items table)
N/A LM251600 N/A 10 1/2 in266.7 mm N/A 13.875 in352.425 mm N/A 2.125 in53.975 mm N/A 3.25 in82.55 mm N/A 4.2500 in107.950 mm N/A 33000 lbf147000 N N/A 221000 lbf985000 N N/A CAD Icon (for items table)
N/A L357000 N/A 12 in304.8 mm N/A 15.5 in393.7 mm N/A 2.125 in53.975 mm N/A 3.25 in82.55 mm N/A 4.2500 in107.950 mm N/A 34200 lbf152000 N N/A 229000 lbf1020000 N N/A CAD Icon (for items table)
N/A L163100 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 2.6875 in68.263 mm N/A 4.375 in111.125 mm N/A 5.3750 in136.525 mm N/A 42700 lbf190000 N N/A 287000 lbf1280000 N N/A CAD Icon (for items table)
N/A 455 N/A 2 in50.80 mm N/A 4.25 in107.95 mm N/A 1.4688 in37.308 mm N/A 2.1250 in53.975 mm N/A 2.9376 in74.615 mm N/A 7900 lbf35200 N N/A N/A CAD Icon (for items table)
N/A 475 N/A 2.7559 in70 mm N/A 4.7244 in120 mm N/A 1.4688 in37.308 mm N/A 2.1250 in53.975 mm N/A 2.9376 in74.615 mm N/A 8360 lbf37200 N N/A N/A CAD Icon (for items table)
N/A 24700 N/A 1 1/2 in38.10 mm N/A 3 in76.2 mm N/A 1.1562 in29.367 mm N/A 1.5625 in39.688 mm N/A 2.3124 in58.735 mm N/A 4400 lbf19600 N N/A N/A CAD Icon (for items table)
N/A 15000 N/A 1 1/4 in31.75 mm N/A 2.5000 in63.500 mm N/A 0.8125 in20.638 mm N/A 1.4375 in36.513 mm N/A 1.8125 in46.038 mm N/A 15500 N N/A 23400 lbf104000 N N/A CAD Icon (for items table)
N/A 365 N/A 1.7717 in45.001 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 1.6875 in42.863 mm N/A 2.0000 in50.800 mm N/A 26400 N N/A 39900 lbf177000 N N/A CAD Icon (for items table)
N/A 385 N/A 2 in50.80 mm N/A 3.937 in100 mm N/A 0.8640 in21.946 mm N/A 1.6875 in42.863 mm N/A 2.0625 in52.388 mm N/A 28000 N N/A 42200 lbf188000 N N/A CAD Icon (for items table)
N/A 395 N/A 2 in50.80 mm N/A 4.3307 in110 mm N/A 0.8660 in21.996 mm N/A 1.8125 in46.038 mm N/A 2.0625 in52.388 mm N/A 25600 N N/A 38700 lbf172000 N N/A CAD Icon (for items table)
N/A 455 N/A 2 1/4 in57.15 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.090 mm N/A 41700 N N/A 62900 lbf280000 N N/A CAD Icon (for items table)
N/A 475 N/A 2.1654 in55.001 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.090 mm N/A 37200 N N/A 56100 lbf250000 N N/A CAD Icon (for items table)
N/A 475 N/A 2.3622 in60 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.090 mm N/A 37200 N N/A 56100 lbf250000 N N/A CAD Icon (for items table)
N/A 475 N/A 2 1/2 in63.500 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.090 mm N/A 37200 N N/A 56100 lbf250000 N N/A CAD Icon (for items table)
N/A 475 N/A 2.5591 in65.001 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.090 mm N/A 37200 N N/A 56100 lbf250000 N N/A CAD Icon (for items table)
N/A 475 N/A 2.6250 in66.675 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.090 mm N/A 37200 N N/A 56100 lbf250000 N N/A CAD Icon (for items table)
N/A 475 N/A 2 11/16 in68.263 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.090 mm N/A 37200 N N/A 56100 lbf250000 N N/A CAD Icon (for items table)
N/A 475 N/A 2 3/4 in69.850 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.090 mm N/A 37200 N N/A 56100 lbf250000 N N/A CAD Icon (for items table)
N/A 475 N/A 2 1/2 in63.500 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.090 mm N/A 37200 N N/A 56100 lbf250000 N N/A CAD Icon (for items table)
N/A 475 N/A 2.7559 in70 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 2.1250 in53.975 mm N/A 2.5626 in65.090 mm N/A 37200 N N/A 56100 lbf250000 N N/A CAD Icon (for items table)
N/A 595 N/A 3.6250 in92.075 mm N/A 6 in152.400 mm N/A 1.4300 in36.322 mm N/A 2.5 in63.5 mm N/A 3.2500 in82.550 mm N/A 56000 N N/A 84600 lbf376000 N N/A CAD Icon (for items table)
N/A 635 N/A 2 1/4 in57.15 mm N/A 5.3750 in136.525 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7500 in95.250 mm N/A 60400 N N/A 91200 lbf406000 N N/A CAD Icon (for items table)
N/A 635 N/A 2 1/2 in63.500 mm N/A 5.3750 in136.525 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7500 in95.250 mm N/A 71600 N N/A 108000 lbf481000 N N/A CAD Icon (for items table)
N/A 635 N/A 2 3/4 in69.850 mm N/A 5.3750 in136.525 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7500 in95.250 mm N/A 71600 N N/A 108000 lbf481000 N N/A CAD Icon (for items table)
N/A 635 N/A 2 13/16 in71.438 mm N/A 5.3750 in136.525 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7500 in95.250 mm N/A 71600 N N/A 108000 lbf481000 N N/A CAD Icon (for items table)
N/A 93000 N/A 7.0856 in179.974 mm N/A 12.5000 in317.500 mm N/A 2.5 in63.5 mm N/A 4.375 in111.125 mm N/A 5.7500 in146.050 mm N/A 190000 N N/A 286000 lbf1270000 N N/A CAD Icon (for items table)
N/A 224000 N/A 11 1/2 in292.100 mm N/A 20.5000 in520.7 mm N/A 4.2500 in107.950 mm N/A 6.5000 in165.100 mm N/A 9.0000 in228.600 mm N/A 506000 N N/A 765000 lbf3400000 N N/A CAD Icon (for items table)
N/A 240000 N/A 16.9375 in430.213 mm N/A 23.7500 in603.25 mm N/A 2.875 in73.025 mm N/A 3.8750 in98.425 mm N/A 6.0350 in153.289 mm N/A 292000 N N/A 441000 lbf1960000 N N/A CAD Icon (for items table)
N/A 240000 N/A 17.0000 in431.800 mm N/A 23.7500 in603.25 mm N/A 2.875 in73.025 mm N/A 3.8750 in98.425 mm N/A 6.0350 in153.289 mm N/A 292000 N N/A 441000 lbf1960000 N N/A CAD Icon (for items table)
N/A 243000 N/A 19.2530 in489.026 mm N/A 24.9950 in634.873 mm N/A 3.1875 in80.963 mm N/A 5.6250 in142.875 mm N/A 7.0000 in177.800 mm N/A 380000 N N/A 574000 lbf2560000 N N/A CAD Icon (for items table)
2001 - 2050 of 2093 | Results Per Page | View | Unit of Measure
« 41 42