COMPANY HEADER
CAD (0)
  • Cart is empty
1051 - 1075 of 2093 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A 655 N/A 3.3750 in85.725 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 655 N/A 3.3750 in85.725 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 655 N/A 2.875 in73.025 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 655 N/A 3 1/4 in82.550 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 655 N/A 3.3125 in84.138 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 655 N/A 3 1/4 in82.550 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 655 N/A 3.1250 in79.375 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 655 N/A 2.9375 in74.613 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 655 N/A 3 in76.2 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 655 N/A 3.3465 in85.001 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 655 N/A 2.75 in69.850 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 655 N/A 2.5575 in64.961 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 655 N/A 2.9375 in74.613 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 655 N/A 3.3125 in84.138 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 655 N/A 3 1/4 in82.550 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 655 N/A 3.1250 in79.375 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 655 N/A 3.1875 in80.963 mm N/A 6 in152.4 mm N/A 1.5000 in38.100 mm N/A 3 in76.2 mm N/A 3.4999 in88.897 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 655 N/A 3.3465 in85.001 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 655 N/A 3 1/4 in82.550 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 655 N/A 2.875 in73.025 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 655 N/A 3.3750 in85.725 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 655 N/A 3 in76.2 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 655 N/A 2.75 in69.850 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 655 N/A 3.3750 in85.725 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 655 N/A 2.5575 in64.961 mm N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 3 in76.2 mm N/A 3.7499 in95.247 mm N/A 14400 lbf64000 N N/A 96700 lbf430000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
1051 - 1075 of 2093 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »