COMPANY HEADER
CAD (0)
  • Cart is empty
1076 - 1100 of 2093 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A 66000 N/A 2.25 in57.15 mm N/A 4.625 in117.475 mm N/A 1.2500 in31.750 mm N/A 2.1250 in53.975 mm N/A 2.8750 in73.025 mm N/A 10300 lbf45800 N N/A 69100 lbf307000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 66000 N/A 1.875 in47.625 mm N/A 4.625 in117.475 mm N/A 1.2500 in31.750 mm N/A 2.1250 in53.975 mm N/A 2.8750 in73.025 mm N/A 10300 lbf45800 N N/A 69100 lbf307000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 66000 N/A 2 in50.80 mm N/A 4.625 in117.475 mm N/A 1.2500 in31.750 mm N/A 2.1250 in53.975 mm N/A 2.8750 in73.025 mm N/A 10300 lbf45800 N N/A 69100 lbf307000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 66000 N/A 2.125 in53.975 mm N/A 4.625 in117.475 mm N/A 1.2500 in31.750 mm N/A 2.1250 in53.975 mm N/A 2.8750 in73.025 mm N/A 10300 lbf45800 N N/A 69100 lbf307000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 66500 N/A 2.3622 in60 mm N/A 5.1174 in129.982 mm N/A 1.2500 in31.750 mm N/A 1.8750 in47.625 mm N/A 2.7499 in69.847 mm N/A 10700 lbf47500 N N/A 71700 lbf319000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 66500 N/A 2.1950 in55.753 mm N/A 5.1174 in129.982 mm N/A 1.2500 in31.750 mm N/A 1.8750 in47.625 mm N/A 2.7499 in69.847 mm N/A 9010 lbf40100 N N/A 60500 lbf269000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 66500 N/A 2.125 in53.975 mm N/A 5.1174 in129.982 mm N/A 1.2500 in31.750 mm N/A 1.8750 in47.625 mm N/A 2.7499 in69.847 mm N/A 10700 lbf47500 N N/A 71700 lbf319000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 66500 N/A 2.3611 in59.972 mm N/A 5.1174 in129.982 mm N/A 1.2500 in31.750 mm N/A 1.8750 in47.625 mm N/A 2.7499 in69.847 mm N/A 10700 lbf47500 N N/A 71700 lbf319000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 66500 N/A 2.3622 in60 mm N/A 5.1174 in129.982 mm N/A 1.2500 in31.750 mm N/A 1.8750 in47.625 mm N/A 2.7499 in69.847 mm N/A 10700 lbf47500 N N/A 71700 lbf319000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 66500 N/A 2.25 in57.15 mm N/A 5.1174 in129.982 mm N/A 1.2500 in31.750 mm N/A 1.8750 in47.625 mm N/A 2.7499 in69.847 mm N/A 9010 lbf40100 N N/A 60500 lbf269000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 66500 N/A 2.3613 in59.977 mm N/A 5.1174 in129.982 mm N/A 1.2500 in31.750 mm N/A 1.8750 in47.625 mm N/A 2.7499 in69.847 mm N/A 9010 lbf40100 N N/A 60500 lbf269000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670000 N/A 18.0000 in457.200 mm N/A 28.7460 in730.148 mm N/A 4.5000 in114.300 mm N/A 7.0000 in177.800 mm N/A 9.9999 in253.997 mm N/A 165000 lbf733000 N N/A 1110000 lbf4920000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 675 N/A 3 3/4 in95.250 mm N/A 6.625 in168.275 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6250 in92.075 mm N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 675 N/A 3.7392 in94.976 mm N/A 6.625 in168.275 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6250 in92.075 mm N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 675 N/A 3 1/2 in88.900 mm N/A 6.625 in168.275 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6250 in92.075 mm N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 675 N/A 3 3/4 in95.250 mm N/A 6.625 in168.275 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6250 in92.075 mm N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 675 N/A 3.6250 in92.075 mm N/A 6.625 in168.275 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6250 in92.075 mm N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 675 N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6250 in92.075 mm N/A 18300 lbf81300 N N/A 123000 lbf546000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 675 N/A 4.0625 in103.188 mm N/A 6.625 in168.275 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6250 in92.075 mm N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 675 N/A 3.8750 in98.425 mm N/A 6.625 in168.275 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6250 in92.075 mm N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 675 N/A 3.3750 in85.725 mm N/A 6.625 in168.275 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6250 in92.075 mm N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 675 N/A 4 in101.600 mm N/A 6.625 in168.275 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6250 in92.075 mm N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 675 N/A 3.7392 in94.976 mm N/A 6.625 in168.275 mm N/A 1.5940 in40.488 mm N/A 2.75 in69.85 mm N/A 3.5630 in90.500 mm N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 675 N/A 3.6250 in92.075 mm N/A 6.625 in168.275 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6250 in92.075 mm N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 675 N/A 3 3/4 in95.250 mm N/A 6.625 in168.275 mm N/A 1.625 in41.275 mm N/A 2.75 in69.85 mm N/A 3.6250 in92.075 mm N/A 15400 lbf68600 N N/A 104000 lbf461000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
1076 - 1100 of 2093 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »