COMPANY HEADER
CAD (0)
  • Cart is empty
1151 - 1175 of 2093 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A 67700 N/A 6.6250 in168.275 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.6875 in93.663 mm N/A 4.0624 in103.185 mm N/A 22300 lbf99200 N N/A 150000 lbf666000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67700 N/A 6 7/8 in174.625 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.360 mm N/A 23600 lbf105000 N N/A 159000 lbf705000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67700 N/A 6 1/2 in165.1 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.360 mm N/A 23600 lbf105000 N N/A 159000 lbf705000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67700 N/A 6 1/2 in165.1 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.360 mm N/A 28000 lbf124000 N N/A 188000 lbf836000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67700 N/A 6.6250 in168.275 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.360 mm N/A 23600 lbf105000 N N/A 159000 lbf705000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67700 N/A 6.6250 in168.275 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.360 mm N/A 22300 lbf99200 N N/A 150000 lbf666000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67700 N/A 6 7/8 in174.625 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.360 mm N/A 23600 lbf105000 N N/A 159000 lbf705000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67700 N/A 7 in177.800 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.360 mm N/A 23600 lbf105000 N N/A 159000 lbf705000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67700 N/A 6 7/8 in174.625 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.360 mm N/A 28000 lbf124000 N N/A 188000 lbf836000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67700 N/A 7 in177.800 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.360 mm N/A 23600 lbf105000 N N/A 159000 lbf705000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67700 N/A 7 in177.800 mm N/A 9 3/4 in247.650 mm N/A 1.875 in47.625 mm N/A 3.4375 in87.313 mm N/A 4.1874 in106.360 mm N/A 28000 lbf124000 N N/A 188000 lbf836000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67800 N/A 7.5 in190.5 mm N/A 10.5 in266.7 mm N/A 1.9685 in50 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 22500 lbf100000 N N/A 151000 lbf672000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67800 N/A 7.0866 in180 mm N/A 10.5 in266.7 mm N/A 1.8110 in45.999 mm N/A 3.3125 in84.138 mm N/A 4.0211 in102.136 mm N/A 24300 lbf108000 N N/A 163000 lbf725000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67800 N/A 7 1/4 in184.150 mm N/A 10.5 in266.7 mm N/A 1.8438 in46.833 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 24300 lbf108000 N N/A 163000 lbf725000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67800 N/A 7.3750 in187.325 mm N/A 10.5 in266.7 mm N/A 1.8438 in46.833 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 24300 lbf108000 N N/A 163000 lbf725000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67800 N/A 7.5 in190.5 mm N/A 10.5 in266.7 mm N/A 1.8438 in46.833 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 24300 lbf108000 N N/A 163000 lbf725000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67800 N/A 7.4834 in190.078 mm N/A 10.5 in266.7 mm N/A 1.8110 in45.999 mm N/A 3.3125 in84.138 mm N/A 4.0211 in102.136 mm N/A 24300 lbf108000 N N/A 163000 lbf725000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67800 N/A 7.5625 in192.088 mm N/A 10.5 in266.7 mm N/A 1.8438 in46.833 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 24300 lbf108000 N N/A 163000 lbf725000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67800 N/A 7.5625 in192.088 mm N/A 10.5 in266.7 mm N/A 1.9685 in50 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 22500 lbf100000 N N/A 151000 lbf672000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67900 N/A 8.2500 in209.550 mm N/A 11.1250 in282.575 mm N/A 1.9375 in49.213 mm N/A 3.25 in82.55 mm N/A 4.0000 in101.600 mm N/A 27300 lbf121000 N N/A 183000 lbf814000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67900 N/A 7.8720 in199.949 mm N/A 11.1250 in282.575 mm N/A 1.9375 in49.213 mm N/A 3.25 in82.55 mm N/A 4.0000 in101.600 mm N/A 27300 lbf121000 N N/A 183000 lbf814000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67900 N/A 8.1250 in206.375 mm N/A 11.1250 in282.575 mm N/A 1.8125 in46.038 mm N/A 3.25 in82.55 mm N/A 4.0000 in101.600 mm N/A 29300 lbf130000 N N/A 197000 lbf875000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67900 N/A 8.2500 in209.550 mm N/A 11.1250 in282.575 mm N/A 1.8125 in46.038 mm N/A 3.25 in82.55 mm N/A 4.0000 in101.600 mm N/A 29300 lbf130000 N N/A 197000 lbf875000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67900 N/A 8 in203.2 mm N/A 11.1250 in282.575 mm N/A 1.8125 in46.038 mm N/A 3.25 in82.55 mm N/A 4.0000 in101.600 mm N/A 29300 lbf130000 N N/A 197000 lbf875000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 67900 N/A 8.1250 in206.375 mm N/A 11.1250 in282.575 mm N/A 1.8125 in46.038 mm N/A 3.5000 in88.900 mm N/A 4.2500 in107.950 mm N/A 29300 lbf130000 N N/A 197000 lbf875000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
1151 - 1175 of 2093 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »